infrastructure for a connected world

An image of Crimp Tool, plier type, crimps Panduit terminals, disconnects, and splices. Cuts screws; strips and cuts wire.
CT-160


Crimps most Panduit #22 – 10 AWG insulated and non-insulated terminals disconnects and splices. Cuts three U.S. and three metric screw sizes. Cuts and strips #22 – 10 AWG wire. Has insulation closure pocket.
Output Force (ton) NA
Maximum Aluminum Conductor Size (kcmil) NA
Maximum Copper Conductor Size (kcmil) NA
Overall Length (In.) NA
Overall Length (mm) NA
Minimum Aluminum Conductor Size (kcmil) NA
Minimum Copper Conductor Size (kcmil) NA
Overall Width (In.) NA
Overall Width (mm) NA
Life Expectancy (cycles) NA
Application Crimps most Panduit #22 – 10 AWG insulated and non-insulated terminals disconnects and splices.
Contents CT-160 Tool Only
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1