infrastructure for a connected world

An image of Crimp Tool, battery operated, crimps Panduit terminals, disconnects and splices; includes tool, two batteries, battery charger and carrying case
CT-2500


Crimps Panduit #22 – 10 AWG insulated and non-insulated terminals, disconnects and splices. Includes tool, two battery cartridges (CT-2500BC), battery charger (CT-2500CHR) and molded carrying case (CT-2500CASE). These parts are also compatible with the CT-2600. Crimp heads not included. Meets U.S. voltage requirements.
Application Terminals, disconnects and splices.
Freight Class Code N/A
NoteCT-2500/L replaces CT-2500
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1