infrastructure for a connected world

An image of Ergonomic Cable Tie Tool for SM, M, I, S ties, Adjustable tension
GTS-E


The cable tie tool in black (trigger handle, cushion sleeve, and selector knob) and gray (impact-resistant resin housing) installs subminiature, miniature, intermediate, and standard cross-section cable ties. It features adjustable tension and ergonomic design. Low handle force is required to cut off the cable tie, and an improved cable tie cut-off mechanism minimizes impact to the installer's hand. Weighing 10.4 oz. (294.5g), it is sold individually.
Compatible Cross Section Tie SM, M, I, S
Material Resin
Overall Length (In.) 7.82
Overall Length (mm) 198.6
Finish/Coating Plastic
Overall Width (In.) 0.9
Overall Width (mm) 23.3
Overall Height (In.) 7.82
Overall Height (mm) 198.63
Color Gray
Mil. Std. Part Number MS90387-1
Part Features Low handle force is required to cut-off the cable tie, Improved cable tie cut-off mechanism minimizes the impact to the installer's hand
Product Group Assignment Cable Ties
Product Segment ELECTRICAL
Selector Knob Color Black
Tool Type Manual clipping
Trigger Handle Color Black
Unit Weight 294.5
Weight (oz.) 10.4
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1
Product Category Cable Ties