infrastructure for a connected world

An image of Installation Tool, MLT Ties, Lever Cut Off
ST4MT


Installation tool for use with HTMLT. Manual tensioning controlled by operator. This tool has a built in cutting lever for clean recessed cutoff.
For Use With Uncoated HTMLT Pan-Steel Cable Ties
Tool Type Manual cut-off
Tension Type Controlled Tension
Overall Length (In.) 8.2
Overall Length (mm) 208.3
Overall Width (In.) 1.81
Overall Width (mm) 46
Overall Height (In.) 6.54
Overall Height (mm) 166.2
Color Black
Application Installation tool for HTMLT stainless steel cable ties
Description Installation tool for use with standard, light-heavy, heavy and extra-heavy cross section Pan-Steel ® type MLT ties, type MLTC/MLTFC coated ties, HTMLT, Wave-Tys and type MLTD double wrapped ties. Manual tensioning controlled by operator. This tool has a built in cutting lever for clean, recessed cut off.
Part Features Cable tie side entry for immediate positioning of tie; One hand operation – lightweight; Easy removal of excess tie; Rugged, lightweight, easy-to-operate pliers-type tool provides mechanical advantage.
Used with Pan-Steel Ties MLT/S/LH/H/EH/LPAL, MLTC/H, MLTFC/S/H/EH, HTMLT or MLTD/H/EH
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1
Product Type Stainless Steel HTMLT Cable Tie Tool
Sub Brand Pan-Steel