infrastructure for a connected world

An image of Ground "E" Style Connector, #6 SOL–1/0 STR (16–50mm²) for Main and Tap
GCE1/0-1/0


"E" style grounding connector for #6 SOL – 1/0 STR (16 – 50mm²) for main and tap.
Material High Conductivity Copper
Overall Length (In.) 0.94
Overall Length (mm) 23.9
Overall Width (In.) 0.66
Overall Width (mm) 16.8
Overall Height (In.) 1.72
Overall Height (mm) 43.7
CSA Certified Yes
UL Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1