infrastructure for a connected world

An image of Universal Beam Connector, #6 AWG - 500 kcmil (16-240mm²)
GUBC500-6


Universal beam grounding clamp for #6 AWG – 500 kcmil (16 – 240mm²) wire size.
Maximum Compatible Conductor Size (kcmil) NA
Maximum Flange Thickness (mm) NA
Minimum Compatible Conductor Size (kcmil) NA
Stud Hole Size (In.) NA
Stud Hole Size (mm) NA
Stud Hole Spacing (In.) 0.5
Stud Hole Spacing (mm) 12.7
Minimum Flange Thickness (mm) NA
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) 2.13
Overall Width (mm) 54
Overall Height (In.) 2.5
Overall Height (mm) 63.5
Standards Met Meets - IEEE STD 837-2002, DB Rated - Yes, Comply with vibration tests per MIL-STD-202G (METHOD 201A)
Product Type Beam Grounding Clamp
CSA Certified C22.2 No. 41-13
UL Listed UL 467
Copper Conductor Size (kcmil) 500
Copper Conductor Size (mm²) 16 - 240
Flange Thickness (In.) 0.250 - 0.675
Flange Thickness (mm) 6.3 - 17.1
For Use With GLMHK Hardware Kit & Two - hole compression lugs with 1.2" stud hole, 1.75 (1 3/4") hole spacing. 1/2-13 Thread
Length (In.) 3.15
Length (mm) 80.0
Copper Conductor Size (AWG) #6
Part Features Universal, fits on a wide range of standard (angled) and wide flange (parallel) structural steel beams.Provide a mounting pad suitable for a two-hole compression lug.Install quickly and easily with a standard 1/4" key hex wrench tooling.
RoHS Compliancy Status Compliant
Min. Order Qty. 1