infrastructure for a connected world

An image of Ground Cross Connector for 250–500 kcmil (150–240mm²) and #6 SOL–1/0 STR AWG (15–50mm²)
GCC6X6500-1/0


Grounding cross connector for 250 – 500 kcmil (150 – 240mm²) and #6 SOL – 1/0 STR AWG (15 – 50mm²) wire size.
Overall Length (mm) 25.4
Overall Width (mm) 33.5
Overall Height (mm) 49.3
Panduit Die Index Number PG50
Color Code Blue
Standards Met IEEE Std 837™– 2002 UL 467 Listed and CSA 22.2 Certified
Application Oil an gas, industrial facilities, cell towers and construction.
Product Type Cross Connector
CSA Certified Yes
UL Listed Yes
Color Blue
Copper Conductor Size Range (A) 250 - 500 kcmil
Copper Conductor Size Range (A) (mm²) (150 - 240)
Copper Conductor Size Range (B) #6 SOL - 1/0 STR
Copper Conductor Size Range (B) (mm²) (16 - 50)
Ground Rod Size A (In.) 1/2 - 3/4
Ground Rod Size A (mm) (12.7 - 19.1)
Ground Rod Size B (In.)
Ground Rod Size B (mm)
Height - A 2.48
Height - B 1.94
Length - A 1.00
Length - B 1.00
Material Copper
Maximum Overall Height (mm) 49.3
Part Features Only a single die required to crimp each element, which speeds installation and reduces costs
Rebar Size A (In.) 5/8 - 3/4, #5 - #6
Rebar Size A (mm) (15.9 - 19.1), (#16 - #19)
Rebar Size B (In.)
Rebar Size B (mm)
Width - A 1.32
Width - B 1.09
RoHS Compliancy Status Compliant
Min. Order Qty. 1