infrastructure for a connected world

An image of Ground "E" Style Conn., 250–500 kcmil (150–240mm²) main and #6 SOL–1/0 STR (16–50mm²) tap
GCE500-1/0


"E" style grounding connector for 250 – 500 kcmil (150 – 240mm²) main and #6 SOL – 1/0 STR (16 – 50mm²) tap.
Material High Conductivity Copper
Maximum Copper Conductor Size (kcmil) NA
Minimum Copper Conductor Size (kcmil) NA
Maximum Rebar Size (mm) NA
Minimum Rebar Size (mm) NA
Ground Rod Size (In.) NA
Ground Rod Size (mm) NA
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) 1.36
Overall Width (mm) 34.5
Overall Height (In.) 2.64
Overall Height (mm) 67.1
CSA Certified Yes
UL Listed Yes
Length (In.) 1.00
Length (mm) 25.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1