infrastructure for a connected world

An image of Cable Tie Mount, Low Profile, #5 Screw
LPMM-S5-C


The low profile cable tie mount in natural color is applied with a #5 (M3) screw. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature cable ties. It is designed for indoor environments and comes in packages of 100.
Product Type Cable Tie Mounts - Screw Applied
Material Nylon 6.6
Color Natural
UL Recognized E136577
Height (In.) 0.10
Length (In.) 0.40
Width (In.) 0.32
Height (mm) 2.5
Length (mm) 10.2
Width (mm) 8.1
CE Compliant Yes
Environment Indoor
Flammability Rating UL94V-2
Hole Diameter (In.) 0.14
Hole Diameter (mm) 3.5
Mounting Method #5 (M3) Countersunk Screw
Screw Size #5 (M3)
Used With Cable Ties M
RoHS Compliancy Status Compliant
Min. Order Qty. 100