infrastructure for a connected world

An image of Copper Compression Butt Splice, Long Barrel, 750 Kcmil
SCL750-6


Copper butt splice, long barrel, 750 kcmil cable.
Material Tin-Plated Copper
Overall Length (In.) 5.87
Overall Length (mm) 149.1
Wire Strip Length (mm) 73
CSA Certified Yes
UL Listed Yes
Length (In.) 5.87
Copper Conductor Size (kcmil) 674.6
Barrel Inside Diameter (In.) 1.03
Barrel Inside Diameter (mm) 26.2
Color Code Black
Copper Conductor Size (AWG) 9/0
Panduit Die Index Number P106
Part Features color coded barrel, internal wire stops,tin plated to inhibit corrosion, premium pull out strength,NEBS
Wire Range (mm²) 400
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Burndy Die Index Number 24
T&B Die Index No. 106