building a smarter, unified business foundation

Braided Expandable Sleeving – Flame Retardant Polyethylene Terephthalate
    • Provides continuous abrasion resistance for wires cables and tubing
    • Lightweight durable protection
    • Highly flexible open weave will not trap heat or humidity
    • Rated for use up to 257°F (125°C)
    • Allows for use with irregular shapes
    • Self extinguishing meets UL VW-1
    • Stock colors: Black or gray with white tracer or in white with black tracer to identify flame retardant materials.
Braided Expandable Sleeving – Polyethylene Terephthalate (PET)
    • Provides continuous abrasion resistance for wires cables, and tubing
    • Lightweight durable protection
    • Highly flexible open weave will not trap heat or humidity
    • Rated for use up to 257°F (125°C)
    • Allows for use with irregular shapes
    • Stock colors: Black gray and white
Braided Sleeving Cutter/Sealer Tool
    • Sleeving cutter/end sealer blade – used with popular soldering guns to cut and seal sleeving
Corrugated Loom Tubing Fittings
    • Provide a secure way to join CLT at junctions and breakouts while improving the appearance of wire harnesses
    • Color: Black
    • Material: Polypropylene
Corrugated Loom Tubing – Slit Wall
    • Protects and reduces the risk of damage to wiring
    • Resistant to crush, impact, and abrasion
    • Lengthwise slit wall design makes it easy to install onto a bundle of wires or a pre-assembled harness assembly
    • Packaged on a reel for easy handling and dispensing of product
    • Can be held in place using Panduit push mount cable ties or mounts
    • Applications include control panel wiring and cable harness management
Corrugated Loom Tubing – Solid Wall
    • Protects and reduces the risk of damage to wiring
    • Crush impact and abrasion resistant
    • Hold in place with push type cable ties adhesive or push type mounts
    • Packaged on a reel for easy handling and dispensing of product
Curved Edge (Slotted) Grommet Edging
    • Highly flexible 0.030" (0.8mm) thick material
    • Slotted product can be used on irregularly shaped and round panel holes
Cutter/Sealer Tool
    • Sleeving cutter/end sealer blade – used with popular soldering guns to cut and seal sleeving
Duct Seal – Sealing Compounds
    • Seals irregular openings from air, dust or water
    • Non-hardening sealant that adheres to metal, masonry, wood or plastic
    • Provides vibration dampening
    • Safe and easy to use, non-corrosive, non-toxic, no asbestos, will not stain or harm hands, and no unpleasant odor.
    • Dielectric Strength: 200V/Mil, Min .030" thick
Flexible Adhesive Lined Polyolefin
    • For damp locations
    • Applications include insulating and protecting wires and cables
    • Flexible tubing with an adhesive inner wall which seals and protects components from moisture and corrosion
    • Voltage rating: 600 V
    • Material: Adhesive lined black cross-linked Polyolefin
    • Flame retardant outer wall meets UL 224 VW-1
    • Continuous Use Temperature range: -4°F - 221°F (-20°C - 105°C)
Fray Resistant Braided Expandable Sleeving
    • Fray-resistant design resists fraying when cut with scissors
    • Provides continuous abrasion protection resistance for wires, cables, and tubing
    • For indoor use only
    • Rated for use up to 257°F (125°C)
    • Material: Polyethylene Terephthalate
HSTT Heat Shrink Polyolefin
    • Shrink ratio of 2:1 insulates a wide range of diameters and irregular shapes
    • Cross-linked, UV resistant material improves flame retardancy, chemical, and temperature resistance
HSTTK Kynar Heat Shrink 4 Ft. Pieces
    • For dry locations
    • Semi-rigid, highly heat resistant
    • Offers excellent chemical and abrasion resistance
    • Use in high temperature or solvent rich environment
    • * KYNAR is a registered trademark of Atofina Chemicals, Inc.
HSTTN Neoprene Heat Shrink
    • Applications include insulating and protecting wires and cables
    • Excellent chemical resistance especially to fuels and oils
    • Voltage: 600 V
    • Shrink ratio: 2:1*
    • Mil Spec: AMS-DTL-23053/1 Class 2
    • Temperature range: -94°F to 250°F (-70°C to 121°C)
    • For dry locations
    • Material: Chlorinated Polyolefin.
    • *Shrink Ratios are approximations; Refer to Min. Expanded Max. Recovered ID's
HSTTP Black PVC Heat Shrink Reels
    • Applications include insulating and protecting wires and cables
    • Good resistance to most fuels and oils
    • Voltage: 600 V
    • Shrink ratio: 2:1
    • Flammability: Meets UL 224 VW-1
    • UL Recognized, CSA Certified
    • Temperature range: -4°F to 221°F (-20°C to 105°C)
    • For dry locations
    • Material: Black cross-linked Polyvinyl Chloride
    • Mil Spec: AMS-DTL-23053/2 Class 1
HSTTPN Crystal Clear PVC Heat Shrink
    • Low shrink temperature (store below 90°F) to speed installation
    • Crystal clear material ensures easy to read labels and splice inspections
    • Voltage: 600 V
    • Shrink ratio of 2:1 insulates a wide range of diameters and irregular shapes
    • Highly flame retardant product manufactured from a material that is rated UL 224 VW-1
    • Temperature range: -4°F to 221°F (-20°C to 105°C)
    • Mil Spec: AMS-DTL-23053/2 Class 2
HSTTRA Heat Shrink 4 Ft. Pieces
    • For damp locations
    • Semi-rigid tubing
    • Adhesive inner wall seals and protects components from moisture and corrosion
    • Provides a rugged seal against the elements
    • Material Type: Polyolefin Cross-Linked with adhesive
    • Flame retardant outer wall meets UL 224 VW-1
    • Shrink Ratio: 2.5:1 Minimum
    • Temperature Range: -67°F to 230°F (-55°C to 110°C)
    • Voltage Rating: 600 V
    • Mil Spec: AMS-DTL-23053/4 Class 1 (material performance only)
HSTTT Heat Shrink TFE - 4 Ft. Pieces
    • Applications include insulating, protecting, and color coding wires and cables
    • Widest temperature range of any plastic material
    • Voltage: 600V
    • Shrink ratio: 2:1
    • Mil Spec: AMS-DTL-23053/12 Class 3
    • Temperature range: -88°F to 482°F (-67°C to 250°C)
    • Color: Opaque
    • For dry locations
    • Material: Polytetrafluroethylene (TFE)
HSTTV Heat Shrink VW1 Flame Retardant Polyolefin
    • Shrink ratio of 2:1 insulates a wide range of diameters and irregular shapes
    • Cross-linked, UV resistant material improves flame retardancy, chemical, and temperature resistance
    • Available in various colors for permanent, cost effective color coding
Heat Shrink End Caps
    • Shrink ratio of 2.5:1 insulates a wide range of diameters and irregular shapes, which reduces inventory costs
    • Cross-linked UV resistant material improves chemical and temperature resistance
    • Hot melt adhesive seals and insulates in one step to speed installation
    • Minimum shrink temperature is 248°F (120°C)
    • Voltage rating of 600 V
Heat Shrink Flame Retardant End Caps
    • Shrink ratio of 3:1 insulates a wide range of diameters and irregular shapes, which reduces inventory costs
    • Cross-linked, UV resistant material improves flame retardancy, chemical, and temperature resistance
    • Heat indicating line ensures correct temperature is applied
    • Minimum shrink temperature is 248°F (120°C)
    • Voltage rating of 600 V
    • UL Recognized
Heat Shrink Tools and Accessories
    • Adjustable air intake regulator provides variable temperature adjustment within the units rated heat range
    • Toggle type control switch provides hot/cold/off operation
    • Replaceable brushes are easy to service and extend the operating life of the gun
    • Unique suspended quick change heating element design prolongs life and eases servicing
Heat Shrink Tubing Kit
    • Provides organized storage for a wide variety of parts in one convenient location
    • Informative label eliminates guess work:
    • –Specifies correct heat shrink usage based on wire range and connector size –Provides reorder part number information
    • Once top is closed loose pieces remain in their 6 compartments
Non-Shrink PVC Tubing
    • Provides insulation and protection for lead wires wire harness assemblies soldered joints and components in electrical and electronic equipment
    • Material: Polyvinyl chloride (PVC)
    • Voltage Rating: 300V and 600V
    • All purpose flexible non-shrinkable
    • Resistant to heat and moisture
    • Applicable Specifications:
    • UL224 VW-1
    • UL Recognized
    • CSA C22.2 No. 198.1 (OFT)
    • ASTM D-922 Grade CFR
    • MIL-I-631 Type F, Form U, Grade C- Class 1 Category 1
Pan-Wrap™ Installation Tools
    • Patented installation tool with 180° opening allows easy loading of maximum bundle diameters to speed installation, providing the lowest installed cost
Pan-Wrap™ Installation Tools
    • Patented installation tool with 180° opening allows easy loading of maximum bundle diameters to speed installation, providing the lowest installed cost
Pan-Wrap™ Split Harness Wrap
    • Slot pattern provides improved flexibility and abrasion protection
    • Unique wall design allows easy wire or cable breakouts
    • Innovative design maintains uniform bundle protection in dynamic applications; large overlap accommodates a wide range of bundle diameters
    • Packaged on a reel for convenient handling and dispensing of product
    • Patented installation tool with 180° opening allows easy loading of maximum bundle diameters to speed installation
    • Notes:1) Order number of reels required.2) Diameter can be further reduced with the use of cable ties.3) Flame retardant products are manufactured from a material that is rated UL 94V-0.
Spiral Wrap – Fire Resistant Polyethylene
    • Harness multiple cables into a single manageable bundle
    • Allows breakouts of single/multiple cables
    • Provides abrasion protection for wire, cables, hoses, and tubing
    • Available in multiple materials
    • Installation tool supplied in each package
    • Reusable
    • Reverse cut style
    • Material: Fire Resistant Polyethylene
    • Temperature Range: -40°F - 122°F (-40°C - 50°C)
Spiral Wrap – Flame Retardant Polyethylene
    • Harness multiple cables into a single manageable bundle
    • Allows breakouts of single/multiple cables
    • Provides abrasion protection for wire, cables, hoses, and tubing
    • Installation tool supplied in each package
    • Available in multiple materials
    • Reusable
    • Reverse cut style
    • Material: Flame Retardant Polyethylene
    • Temperature Range: -4°F - 167°F (-20°C - 75°C)
Spiral Wrap – Nylon
    • Flexible, neat, fast
    • Allows breakouts of single/multiple wires and rerouting of replacement wires
    • Harness multiple cables into a single manageable bundle
    • Abrasion protection for wires cables hoses and tubing
    • Reusable
    • Tool supplied in each package
    • Temperature Range: -40°F - 149°F (-40°C - 65°C)
Spiral Wrap – Polyethylene
    • Harness multiple cables into a single manageable bundle
    • Allows breakouts of single/multiple cables
    • Provides abrasion protection for wire, cables, hoses, and tubing
    • Multiple colors allow easy identification of cable bundles
    • Installation tool supplied in each package
    • Available in multiple materials
    • Reusable
    • Reverse cut style
    • Temperature Range: -40°F - 122°F (-40°C - 50°C)
Spiral Wrap – TFE (Polytetrafluorethylene)
    • Flexible neat fast
    • Allows breakouts of single/multiple wires and rerouting of replacement wires
    • Harness multiple cables into a single manageable bundle
    • Abrasion protection for wires cables hoses and tubing
    • Reusable
    • Tool supplied in each package
    • Temperature Range: -454°F - 500°F (-270°C - 260°C)
    • *TFE is Polytetrafluoroethylene material.
Spiral Wrap – Weather Resistant Polypropylene
    • Spiral wrap provides cable/hose abrasion protection; harnesses multiple cables and hoses into a single manageable bundle, allows breakouts of single/multiple cables
    • Polypropylene material withstands high temperature conditions 239°F (115°C)* required for outdoor applications; resistant to chemical attack when exposed to salts, bases, and acids in various concentrations to maintain performance in harsh conditions
    • Black color with ultraviolet inhibitor (UV weather resistant) allows product to withstand exposure to sunlight; contributes to weathering life expectancy (7 - 9 years)
    • Reusable
    • Tool supplied in each package
    • * Max. continuous use temperature per UL 746B - RTI (Relative Thermal Index) based on mechanical strength without impact.
Straight Edge (Solid) Grommet Edging
    • Protects and insulates wires and cables from chafing against sharp edges
    • Solid edging for use on straight edges only
Thick Wall Polyolefin Heat Shrink
    • Shrink ratio of 3:1 insulates a wide range of diameters and irregular shapes, which reduces inventory costs
    • Cross-linked, UV resistant material improves flame retardancy, chemical, and temperature resistance
    • Thick wall product seals and insulates in one step to speed installation
    • Meets Mil Spec AMS-DTL-23053/15 Class 1