building a smarter, unified business foundation
- Rack space identification allows quick and easy location of rack mount items
- 3" Rack is UL listed for 1,000 lbs. load rating
- 6" Rack is UL listed for 1,500 lbs. load rating
- Double-sided #12-24 EIA universal mounting hole spacing
- 24 #12-24 mounting screws included
- Can be used with all Panduit cable management and patch panel products in addition to any industry standard 19" components
- Paint piercing washers included to electrically bond rack for simplified grounding
- For the complete grounding solution, see the StructuredGround™ Kits for Racks selection guide on pages M.12 – M.13
- 6" Rack, R2P6S is compatible with PatchRunner™ and High Capacity PatchRunner™ products only
- Rack space identification allows quick and easy location of rack mount items
- 3" Rack is UL listed for 1,000 lbs. load rating
- 6" Rack is UL listed for 1,500 lbs. load rating
- Double-sided #12-24 EIA universal mounting hole spacing
- 24 #12-24 mounting screws included
- Can be used with all Panduit cable management and patch panel products in addition to any industry standard 19" components
- Paint piercing washers included to electrically bond rack for simplified grounding
- For the complete grounding solution, see the StructuredGround™ Kits for Racks selection guide on pages M.12 – M.13
- 6" Rack, R2P6S is compatible with PatchRunner™ and High Capacity PatchRunner™ products only
- Rack space identification allows quick and easy location of rack mount items
- 3" Rack is UL listed for 1,000 lbs. load rating
- 6" Rack is UL listed for 1,500 lbs. load rating
- Double-sided #12-24 EIA universal mounting hole spacing
- 24 #12-24 mounting screws included
- Can be used with all Panduit cable management and patch panel products in addition to any industry standard 19" components
- Paint piercing washers included to electrically bond rack for simplified grounding
- For the complete grounding solution, see the StructuredGround™ Kits for Racks selection guide on pages M.12 – M.13
- 6" Rack, R2P6S is compatible with PatchRunner™ and High Capacity PatchRunner™ products only
- Rack space identification allows quick and easy location of rack mount items
- 3" Rack is UL listed for 1,000 lbs. load rating
- 6" Rack is UL listed for 1,500 lbs. load rating
- Double-sided #12-24 EIA universal mounting hole spacing
- 24 #12-24 mounting screws included
- Can be used with all Panduit cable management and patch panel products in addition to any industry standard 19" components
- Paint piercing washers included to electrically bond rack for simplified grounding
- For the complete grounding solution, see the StructuredGround™ Kits for Racks selection guide on pages M.12 – M.13
- 6" Rack, R2P6S is compatible with PatchRunner™ and High Capacity PatchRunner™ products only
- Rack anchor kit
- Mounting screws
- Top trough with waterfall
- Designed for popular side air flow swithces to prevent hot exhaust air from entering adjacent switches or equipment
- Designed to work with Panduit vertical cable managers where the thermal mangement will not jeopardize the cable management system
- Reduces inlet temperature buildup in adjacent side flow switches mitigating risks due to high temperature operation
- Independent adjustable front and rear mounting rails can be adjusted while the rack is secured to the floor
- Printed rack space identification on all equipment rails allows for quick location of rack spaces, speeding installation of rack mount items (shipped numbers up per TIA606 specifications; can be set to number down by flipping the rails)
- Rack is UL listed for 2,500 lbs. load rating
- Rear rail construction provides a clear ventilation path for side ventilated switches
- Multiple mounting holes in top flanges for securing ladder rack
- Weld nut construction eliminates the need for a second wrench increasing speed and ease of assembly
- Multiple mounting locations for vertical power strips on any of the four posts or on the adjustable mounting rails
- PatchRunner® and NetRunner™ Vertical Cable Managers mount directly to the 4 post rack at any of the four corners to provide a flexible end-to-end cable management solution
- Paint piercing washers included to electrically bond rack for simplified grounding
- Independent adjustable front and rear mounting rails can be adjusted while the rack is secured to the floor
- Printed rack space identification on all equipment rails allows for quick location of rack spaces, speeding installation of rack mount items (shipped numbers up per TIA606 specifications; can be set to number down by flipping the rails)
- Rack is UL listed for 2,500 lbs. load rating
- Rear rail construction provides a clear ventilation path for side ventilated switches
- Multiple mounting holes in top flanges for securing ladder rack
- Weld nut construction eliminates the need for a second wrench increasing speed and ease of assembly
- Multiple mounting locations for vertical power strips on any of the four posts or on the adjustable mounting rails
- PatchRunner® and NetRunner™Vertical Cable Managers mount directly to the 4 post rack at any of the four corners to provide a flexible end-to-end cable management solution
- Paint piercing washers included to electrically bond rack for simplified grounding
- Designed for equipment in the telecommunications room
- Rack is UL listed for a 2,000 lbs. load rating.
- 23” (584mm) and 29” (737mm) depths, 7’ (2134mm) tall and 8’ (2438mm) tall versions to take advantage of available space
- Compact package can be carried up stairways or in elevators and takes up less storage and transport space
- Fully recyclable steel knockdown construction is easily assembled on site
- Less cardboard packaging than other 4 post rack systems
- PatchRunner® and NetRunner™ Vertical Cable Managers mount directly to the 4 post rack at any of the four corners to provide a flexible end-to-end cable management solution
- Paint piercing washers included to electrically bond rack for simplified grounding
- Independent adjustable front and rear mounting rails can be adjusted while the rack is secured to the floor
- Printed rack space identification on all equipment rails allows for quick location of rack spaces, speeding installation of rack mount items (shipped numbers up per TIA606 specifications; can be set to number down by flipping the rails)
- Rack is UL listed for 2,500 lbs. load rating
- Rear rail construction provides a clear ventilation path for side ventilated switches
- Multiple mounting holes in top flanges for securing ladder rack
- Weld nut construction eliminates the need for a second wrench increasing speed and ease of assembly
- Multiple mounting locations for vertical power strips on any of the four posts or on the adjustable mounting rails
- PatchRunner® and NetRunner™ Vertical Cable Managers mount directly to the 4 post rack at any of the four corners to provide a flexible end-to-end cable management solution
- Paint piercing washers included to electrically bond rack for simplified grounding
- Independent adjustable front and rear mounting rails can be adjusted while the rack is secured to the floor
- Printed rack space identification on all equipment rails allows for quick location of rack spaces, speeding installation of rack mount items (shipped numbers up per TIA606 specifications; can be set to number down by flipping the rails)
- Rack is UL listed for 2,500 lbs. load rating
- Rear rail construction provides a clear ventilation path for side ventilated switches
- Multiple mounting holes in top flanges for securing ladder rack
- Weld nut construction eliminates the need for a second wrench increasing speed and ease of assembly
- Multiple mounting locations for vertical power strips on any of the four posts or on the adjustable mounting rails
- PatchRunner® and NetRunner™Vertical Cable Managers mount directly to the 4 post rack at any of the four corners to provide a flexible end-to-end cable management solution
- Paint piercing washers included to electrically bond rack for simplified grounding
- Designed for equipment in the telecommunications room
- Rack is UL listed for a 2,000 lbs. load rating.
- 23” (584mm) and 29” (737mm) depths, 7’ (2134mm) tall and 8’ (2438mm) tall versions to take advantage of available space
- Compact package can be carried up stairways or in elevators and takes up less storage and transport space
- Fully recyclable steel knockdown construction is easily assembled on site
- Less cardboard packaging than other 4 post rack systems
- PatchRunner® and NetRunner™ Vertical Cable Managers mount directly to the 4 post rack at any of the four corners to provide a flexible end-to-end cable management solution
- Paint piercing washers included to electrically bond rack for simplified grounding
- Finger sections
- Top trough with waterfall
- Brackets
- Casters
- Hardware
- 4 post rack mount shelves load rating 275 lbs. (124.7 kg)
- Designed for popular side air flow swithces to prevent hot exhaust air from entering adjacent switches or equipment
- Designed to work with Panduit vertical cable managers where the thermal mangement will not jeopardize the cable management system
- Reduces inlet temperature buildup in adjacent side flow switches mitigating risks due to high temperature operation
- 7018 inlet/exhaust duct and 7018 inlet duct
- Aesthetic design provides a clean and consistent look when used with Panduit angled patch panels
- Support warm aisle/cold aisle methodology by sealing in cool air and not allowing it to escape, promoting proper airflow and cooling
- Protect exposed connectors from intrusion of debris or accidental disconnection
- Adhesive-backed
- Removable and repositionable acrylic-based adhesive is agressive to provide suitable strength and will not leave a residue
- Fill voids between equipment up to 1 5/8" thick
- Adhesive-backed
- Removable and repositionable acrylic-based adhesive is aggressive to provide suitable strength and will not leave a residue
- Fill voids between equipment up to 1 5/8" thick
- The airtight fabric of the Cool Boot® Raised Floor Air Sealing Grommet minimizes bypass of air through cutouts in the raised floor to improve cooling of network equipment, minimizing the risk of overheating
- Ultra Cinch™ Tie closes top of fabric to prevent air from escaping around cable bundles
- Electrostatic dissipative material provides a pathway to ground reducing the chance of damaging network equipment with electric shock
- Vertical Tak-Ty® Hook & Loop Cable Tie closure system allows for installation on existing cable bundles
- Horizontal Tak-Ty® Hook & Loop Cable Tie closure system allows two or more bundles to be separated in existing or new installations
- Flexible polycarbonate outer ring houses fabric to allow user to secure product to raised floor tile; slit allows outer ring to flex so entire cable bundle can be inserted to allow for retrofit installations even when vertical cable managers are already in place
- Low-profile polycarbonate outer ring extends 7/16" (11.1mm) above top of raised floor tile to allow compatability with vertical cable managers
- Self-tapping #10 screws (included) allow a secure fastening method to top of raised floor tile, also providing a pathway to ground
- Material: electrostatic dissipative flame retardant polycarbonate outer ring with electrostatic dissipative flame retardant fabric
- Server cabinet POU bracket kit
- Support cable in vertical or horizontal configurations
- Spring fingers with large lead-in facilitates insertion of cable bundles
- Adhesive backed and screw applied versions available
- Material: Black Nylon 6.6
- Wide molded design provides a high capacity pathway that is self-supporting and does not need secondary mounting infrastructure
- Designed specifically for use with Net-Access™ Switch and Server Cabinets
- Integral spillouts align with cable inlets on cabinet and provide 3" (75mm) bend radius control
- Clean, simple design complements Net-Access™ Cabinets providing greater data center aesthetics
- Wide molded design provides a high capacity pathway that is self-supporting and does not need secondary mounting infrastructure
- Designed specifically for use with Net-Access™ Switch and Server Cabinets
- Integral spillouts align with cable inlets on cabinet and provide 3" (75mm) bend radius control
- Clean, simple design complements Net-Access™ Cabinets providing greater data center aesthetics
- Used to seal off cabinet top openings
- Used to seal off cabinet top openings
- Provide pathways to route cables in a rack line-up
- Brackets consume no additional RU space
- Allows deep switches to be used on economical 2 post, 3-inch channel racks
- Brackets use both sides of the 3-inch channel for mounting stability
- Kit of cable management accessories specifically designed for use in a network cabinet or enclosure
- Helps prevent pinch points and over bending that could cause damage to cable
- Suitable for use in air handling spaces per UL 2043
- UL listed per UL 1565
- Able to manage and support a large capacity of cables
- Easy and fast to install reducing labor cost
- Unique patented design allows for use in both new and retrofit applications
- Allows user to install 3/4" (19.1mm) Tak-Ty® Cable Ties to provide a method to retain and manage the cable bundle
- Material: Black Glass-Filled Nylon 6.6 which meets UL 94V-0 specifications
- For use with 600mm, 700mm, 800mm, and 1000mm wide Net-Acess™ N-Type and S-Type Cabinets
- For use with 600mm, 700mm, 800mm, and 1000mm wide Net-Acess™ N-Type and S-Type Cabinets
- Airtight fabric minimizes bypass of air through cutouts in the raised floor to improve cooling of network equipment, minimizing the risk of overheating
- Ultra Cinch™ Tie closes top of fabric to prevent air from escaping around cable bundles
- Electrostatic dissipative material provides a pathway to ground reducing the chance of damaging network equipment with electric shock
- Vertical Tak-Ty® Hook & Loop Cable Tie closure system allows for installation on existing cable bundles
- Horizontal Tak-Ty® Hook & Loop Cable Tie closure system allows two or more bundles to be separated in existing or new installations
- Flexible polycarbonate outer ring houses fabric to allow user to secure product to raised floor tile; slit allows outer ring to flex so entire cable bundle can be inserted to allow for retrofit installations even when vertical cable managers are already in place
- Low profile polycarbonate outer ring extends 7/16" (11.1mm) above top of raised floor tile to allow compatability with vertical cable managers
- Self-tapping #10 screws (included) allow a secure fastening method to top of raised floor tile, also providing a pathway to ground
- Material: Black electrostatic dissipative flame retardant polycarbonate outer ring with navy blue electrostatic dissipative flame retardant fabric
- Manufactured from flame retardant materials
- Airtight fabric minimizes bypass of air through cutouts in the raised floor to improve cooling of network equipment, minimizing the risk of overheating
- Ultra Cinch™ Tie closes top of fabric to prevent air from escaping around cable bundles
- Electrostatic dissipative material provides a pathway to ground reducing the chance of damaging network equipment with electric shock
- Vertical Tak-Ty® Hook & Loop Cable Tie closure system allows for installation on existing cable bundles
- Horizontal Tak-Ty® Hook & Loop Cable Tie closure system allows two or more bundles to be separated in existing or new installations
- Flexible polycarbonate outer ring houses fabric to allow user to secure product to raised floor tile; slit allows outer ring to flex so entire cable bundle can be inserted to allow for retrofit installations even when vertical cable managers are already in place
- Low profile polycarbonate outer ring extends 7/16" (11.1mm) above top of raised floor tile to allow compatability with vertical cable managers
- Self-tapping #10 screws (included) allow a secure fastening method to top of raised floor tile, also providing a pathway to ground
- Material: Black electrostatic dissipative flame retardant polycarbonate outer ring with navy blue electrostatic dissipative flame retardant fabric
- Manufactured from flame retardant materials
- Can be installed in either a 4 ft. (1200mm) or 6 ft. (1800mm) aisle
- Mount to either Net-Access™ or Net-SERV® Cabinets
- Easy access to cabinet aisle area
- Damper keeps doors from slamming closed and ensures that the doors stay closed
- Uses gravity to automatically close doors
- Available in black or white frame structure
- Stores switches, patching, and servers typically used in office and small business areas
- Easy to roll away under a desk or in a closet
- Enables fast setups and quick changes of network capabilities
- Stores switches, patching, and servers typically used in office and small business areas
- Easy to roll away under a desk or in a closet
- Enables fast setups and quick changes of network capabilities
- Cisco compatible
- Passive duct solutions do not require additional energy consumption
- Designed using CFD (Computational Fluid Dynamics) validating thermal performance
- Provides a consistent hot air exhaust path minimizing recirculation within the cabinet
- Allows access to power supplies and fan blades minimizing network downtime
- Black powder coat finish
- Cisco compatible
- Passive duct solutions do not require additional energy consumption
- Designed using CFD (Computational Fluid Dynamics) validating thermal performance
- Provides a consistent hot air exhaust path minimizing recirculation within the cabinet
- Allows access to power supplies and fan blades minimizing network downtime
- Black powder coat finish
- Cable management finger sections and bracket kit to complete two sides for 42 RU and 45 RU cabinets
- Standard EIA hole spacing allows product to be mounted with user supplied screws up to 1/4" (M6) diameter
- Organize cables in standard cabinets and racks
- Use where space is limited
- For indoor use only
- Material: Natural Nylon 6.6
- Adjustable blanking solution that can blank out as few as 4 or as many as 45 rack units
- Requires no tools or hardware to install
- Easy and efficient installation and deployment
- Can easily be raised or lowered to allow service to components within the cabinet
- Adjustable blanking solution that can blank out as few as 4 or as many as 45 rack units
- Requires no tools or hardware to install
- Easy and efficient installation and deployment
- Can easily be raised or lowered to allow service to components within the cabinet
- Adjustable blanking solution that can blank out as few as 4 or as many as 45 rack units
- Requires no tools or hardware to install
- Easy and efficient installation and deployment
- Can easily be raised or lowered to allow service to components within the cabinet
- Tool-Less Blanking Panels minimize bypass airflow in standard EIA 19" racks and cabinets while providing an aesthetic appearance and require no tools or hardware to install
- Vertical cable management L-Rings and bracket kit to complete one panel for 42 RU and 45 RU cabinets
- Mount to wall or standard EIA 19" rack
- Cable tie slots
- Standard 19" EIA hole spacing
- Panel rotates from one side for easy access to cabling
- Include write-on labeling area
- Accept 19" patch panels, horizontal managers, and equipment
- For managing cable within cabinets 27" or wider
- Attach to equipment mounting rails
- Two mounting bracket options to facilitate mounting to various cabinet configurations
- Snap-on covers included
- For managing cable within cabinets 27" or wider
- Attach to equipment mounting rails
- Two mounting bracket options to facilitate mounting to various cabinet configurations
- Snap-on covers included
- Designed for manufacturing data centers where the number of servers, switches, and Ethernet drops may be lower than in a conventional enterprise data center
- 19" EIA mount DIN rail bracket 4 RU
- Cisco compatible
- Passive duct solutions do not require additional energy
consumption- Designed using CFD (Computational Fluid Dynamics) validating thermal performance
- Provides a consistent cold air path directly to the switch
- Allows access to power supplies and fan blades minimizing network downtime
- Black powder coat finish
- Cisco compatible
- Passive duct solutions do not require additional energy
consumption- Designed using CFD (Computational Fluid Dynamics) validating thermal performance
- Provides a consistent cold air path directly to the switch
- Allows access to power supplies and fan blades minimizing network downtime
- Black powder coat finish
- Available in 4 ft. (1200mm) or 6 ft. (1800mm) lengths of 600mm, 700mm, 800mm widths
- Access holes allow fire suppression to enter the containment
- Available in black or white frame structure
- Modular design allows flexibility to assemble system in multiple configurations
- Unique chaining bracket design creates a strong metal backbone and allows expansion of the system without disturbance of an existing installation
- Brackets allow for attachment to ceilings, beams, threaded rods, and drop wires to meet requirements of a variety of applications
- Manufactured from materials that meet UL 2043 and are suitable for use in air handling spaces
- Complete horizontal and vertical 1" bend radius control
- Cables do not come in contact with metal
- Complete horizontal and vertical 1" bend radius control helps prevent degradation of cable performance
- UL 2043 and CAN/ULC S102.2 listed and are suitable for use in air handling spaces
- Durable non-metallic J Hook materials provide the ability to manage and support a large number of cables
- Pre-riveted assemblies allow for attachment to ceilings, beams, threaded rods, drop wires and under floor supports to meet requirements of a variety of applications
- Wide cable support base prevents pinch points that could cause damage to cables
- Cable tie channel allows user to easily install 3/4" Tak-Ty™ Cable Ties to retain cable bundle
- LED technology provides lighting to augment ambient light conditions
- 24VDC solution; 6500 Kelvin
- Accessories include: mounting devices, switches, power supplies
- Engineered to provide a best in class solution for Cisco^ Nexus 7010 switches
- Offered in both 42 RU and 45 RU heights to meet your data center’s height requirement
- 31.5"W x 48"D (800mm x 1219mm) Frame
- Cabinet ships assembled, one per pallet
- Engineered to provide a best in class solution for Cisco^ Nexus 7010 switches
- Offered in both 42 RU and 45 RU heights to meet your data center’s height requirement
- 31.5"W x 48"D (800mm x 1219mm) Frame
- Cabinet ships assembled, one per pallet
- Inset frame posts create large and accessible vertical pathways for routing cables and mounting vertical patch panels and power outlet units
- Include vertical blanking panels to block bypass air and direct cold air through servers
- Modular cable management finger sections manage cables for greater routing flexibility
- Innovative, fully integrated, electrically bonded cabinet with a single ground connection to guard against ESD, and provide a safe current path to ground
- All welded frame construction
- Adjustable rear cage nut mounting rails
- Doors include keyed swing latches
- Side panels include keyed push button latches
- Equipment mounting depths up to 29" (736.6mm)
- Durable black polyester epoxy powder coat finish
- UL Listed 2500 lbs. (1134 kg) load rating
- Cabinet ships assembled, one per pallet
- Inset frame posts create large and accessible vertical pathways for routing cables
- Modular cable management fingers easily mount to the front and/or back of all four cabinet posts
- Designed with the use of CFD (computational fluid dynamics) analysis and thermal lab testing to optimize the thermal performance of network switches requiring side-to-side airflow
- Accommodate equipment mounting depths up to 25.9" (658mm)
- Innovative, fully integrated, electrically bonded cabinet with a single ground connection to guard against ESD, and provide a safe current path to ground
- Four adjustable equipment mounting rails – available in cage nut or #12-24 threaded with printed rack space identification
- Equipment rails have printed rack space numbering that can be oriented numbers up or down
- Durable black polyester epoxy powder coat finish
- 2,500 lbs. (1134 kg) load rating
- Cabinet ships assembled, one per pallet
- Engineered to provide a best in class solution for Cisco^ Nexus 7018 switches
- Available for multiple architectures including: hot aisle/cold aisle applications, cold aisle containment applications, and vertical exhaust duct applications
- Offered in both 42 RU and 45 RU heights to meet your data center’s height requirement
- Inlet duct, exhaust duct, or vertical blanking panels are pre-installed on the cabinet
- Cabinet ships assembled, one per pallet
- Engineered to provide a best in class solution for Cisco^ Nexus 7018 switches
- Available for multiple architectures including: hot aisle/cold aisle applications, cold aisle containment applications, and vertical exhaust duct applications
- Offered in both 42 RU and 45 RU heights to meet your data center’s height requirement
- Inlet duct, exhaust duct, or vertical blanking panels are pre-installed on the cabinet
- Cabinet ships assembled, one per pallet
- Inset frame posts create large and accessible vertical pathways for routing cables and mounting vertical patch panels and power outlet units
- Include vertical blanking panels to block bypass air and direct cold air through servers
- Modular cable management finger sections manage cables for greater routing flexibility
- Innovative, fully integrated, electrically bonded cabinet with a single ground connection to guard against ESD, and provide a safe current path to ground
- All welded frame construction
- Adjustable rear cage nut mounting rails
- Doors include keyed swing latches
- Side panels include keyed push button latches
- Equipment mounting depths up to 29" (736.6mm)
- Durable black polyester epoxy powder coat finish
- UL Listed 2500 lbs. (1134 kg) load rating
- Cabinet ships assembled, one per pallet
- Engineered to provide a best in class solution for Cisco^ Nexus 7018 switches
- Available for multiple architectures including: hot aisle/cold aisle applications, cold aisle containment applications, and vertical exhaust duct applications
- Offered in both 42 RU and 45 RU heights to meet your data center’s height requirement
- Inlet duct, exhaust duct, or vertical blanking panels are pre-installed on the cabinet
- Cabinet ships assembled, one per pallet
- Inset frame posts create large and accessible vertical pathways for routing cables and mounting vertical patch panels and power outlet units
- Include vertical blanking panels to block bypass air and direct cold air through servers
- Modular cable management finger sections manage cables for greater routing flexibility
- Innovative, fully integrated, electrically bonded cabinet with a single ground connection to guard against ESD, and provide a safe current path to ground
- All welded frame construction
- Adjustable rear cage nut mounting rails
- Doors include keyed swing latches
- Side panels include keyed push button latches
- Equipment mounting depths up to 29" (736.6mm)
- Durable black polyester epoxy powder coat finish
- UL Listed 2500 lbs. (1134 kg) load rating
- Cabinet ships assembled, one per pallet
- Engineered to provide a best in class solution for Cisco^ Nexus 7010 switches
- Offered in both 42 RU and 45 RU heights to meet your data center’s height requirement
- 31.5"W x 48"D (800mm x 1219mm) Frame
- Cabinet ships assembled, one per pallet
- Engineered to provide a best in class solution for Cisco^ Nexus 7010 switches
- Offered in both 42 RU and 45 RU heights to meet your data center’s height requirement
- 31.5"W x 48"D (800mm x 1219mm) Frame
- Cabinet ships assembled, one per pallet
- Engineered to provide a best in class solution for Cisco^ Nexus 7010 switches
- Offered in both 42 RU and 45 RU heights to meet your data center’s height requirement
- 31.5"W x 48"D (800mm x 1219mm) Frame
- Cabinet ships assembled, one per pallet
- Inset frame posts create large and accessible vertical pathways for routing cables and mounting vertical patch panels and power outlet units
- Include vertical blanking panels to block bypass air and direct cold air through servers
- Modular cable management finger sections manage cables for greater routing flexibility
- Innovative, fully integrated, electrically bonded cabinet with a single ground connection to guard against ESD, and provide a safe current path to ground
- All welded frame construction
- Adjustable rear cage nut mounting rails
- Doors include keyed swing latches
- Side panels include keyed push button latches
- Equipment mounting depths up to 29" (736.6mm)
- Durable black polyester epoxy powder coat finish
- UL Listed 2500 lbs. (1134 kg) load rating
- Cabinet ships assembled, one per pallet
- Inset frame posts create large and accessible vertical pathways for routing cables
- Modular cable management fingers easily mount to the front and/or back of all four cabinet posts
- Designed with the use of CFD (computational fluid dynamics) analysis and thermal lab testing to optimize the thermal performance of network switches requiring side-to-side airflow
- Accommodate equipment mounting depths up to 25.9" (658mm)
- Innovative, fully integrated, electrically bonded cabinet with a single ground connection to guard against ESD, and provide a safe current path to ground
- Four adjustable equipment mounting rails – available in cage nut or #12-24 threaded with printed rack space identification
- Equipment rails have printed rack space numbering that can be oriented numbers up or down
- Durable black polyester epoxy powder coat finish
- 2,500 lbs. (1134 kg) load rating
- Cabinet ships assembled, one per pallet
- 7010 switch cabinet bracket for vertical POU mounting
- Prevent cooling air from escaping through cable inlets improving thermal efficiency of the cabinets
- Cabinet bracket for side mounting of 19" products (483mm)
- Welded and assembled steel frame construction
- Easy maintenance powder coat fi nish
- Adjustable rear equipment rails with infi nite positioning
- Internal equipment space (max) 1070mm Cabinet - 995mm (39.1")
- Internal equipment space (max) 1200mm Cabinet - 1147mm (45.1")
- Doors include keyed swing handles
- Side panels include keyed quarter-turn latches
- Dual hinge door for maximum accessibility between adjacent cabinets
- Cabinet supplied with high density cable management fi ngers
- Cable entry holes are equipped with plastic sealing plugs
- UL Listed Static Load of 1,136 kg (2,500 lbs)
- UL Listed Rolling Load of 1,364 kg (3,000 lbs)
- Cabinet ships assembled, one per pallet
- Dynamic/Shock Pallet (1,250 & 2,000 lbs) ratings
- N-Type Cabinets include hardware kit: #12-24 screws, ganging brackets and grommet edging
- Casters are supplied separately
- Welded and assembled steel frame construction
- Easy maintenance powder coat fi nish
- Adjustable rear equipment rails with infi nite positioning
- Internal equipment space (max) 1070mm Cabinet - 995mm (39.1")
- Internal equipment space (max) 1200mm Cabinet - 1147mm (45.1")
- Doors include keyed swing handles
- Side panels include keyed quarter-turn latches
- Dual hinge door for maximum accessibility between adjacent cabinets
- Cabinet supplied with high density cable management fi ngers
- Cable entry holes are equipped with plastic sealing plugs
- UL Listed Static Load of 1,136 kg (2,500 lbs)
- UL Listed Rolling Load of 1,364 kg (3,000 lbs)
- Cabinet ships assembled, one per pallet
- Dynamic/Shock Pallet (1,250 & 2,000 lbs) ratings
- N-Type Cabinets include hardware kit: #12-24 screws, ganging brackets and grommet edging
- Casters are supplied separately
- Welded and assembled steel frame construction
- Easy maintenance powder coat fi nish
- Adjustable rear equipment rails with infinite positioning
- Internal equipment space (max) 1070mm Cabinet - 995mm (39.1")
- Internal equipment space (max) 1200mm Cabinet - 1147mm (45.1")
- Doors include keyed swing handles
- Side panels include keyed quarter-turn latches
- Dual hinge door for maximum accessibility between adjacent cabinets
- Cabinet supplied with high density cable management fi ngers
- Cable entry holes are equipped with plastic sealing plugs
- UL Listed Static Load of 1,136 kg (2,500 lbs)
- UL Listed Rolling Load of 1,364 kg (3,000 lbs)
- Cabinet ships assembled, one per pallet
- Dynamic/Shock Pallet (1,250 & 2,000 lbs) ratings
- N-Type Cabinets include hardware kit: #12-24 screws, ganging brackets and grommet edging
- Casters are supplied separately
- Available for 42 RU, 45 RU, and 48 RU 1070mm and 1200mm depth cabinets
- Casters for switch cabinets
- End of row seal 1070mm and 1200mm for switch cabinets
- POU brackets for switch cabinets
- With pass-through holes for switch cabinets
- Adjustable for 42 RU, 45 RU, and 48 RU
- End of row seal 1070mm and 1200mm for server cabinets
- 100mm D and 150mm D Finger Kits
- 100mm D and 150mm D Finger Kits
- Welded and assembled steel frame construction
- Easy maintenance powder coat finish
- Adjustable rear equipment rails with infinite positioning
- Doors include keyed swing handles
- Side panels include keyed quarter-turn latches
- Large cable entry/cable access
- Single hinge door for maximum accessibility between adjacent cabinets
- Cable entry holes are equipped with plastic sealing plugs
- UL Listed Static Load of 1,136 kg (2,500 lbs)
- UL Listed Rolling Load of 1,364 kg (3,000 lbs)
- Cabinet ships assembled, one per pallet
- Dynamic/Shock Pallet (1,250 & 2,000 lbs) ratings
- S-Type Cabinets include hardware kit: #12-24 screws, ganging brackets and grommet edging
- Casters are pre-installed
- Welded and assembled steel frame construction
- Easy maintenance powder coat finish
- Adjustable rear equipment rails with infinite positioning
- Doors include keyed swing handles
- Side panels include keyed quarter-turn latches
- Large cable entry/cable access
- Single hinge door for maximum accessibility between adjacent cabinets
- Cable entry holes are equipped with plastic sealing plugs
- UL Listed Static Load of 1,136 kg (2,500 lbs)
- UL Listed Rolling Load of 1,364 kg (3,000 lbs)
- Cabinet ships assembled, one per pallet
- Dynamic/Shock Pallet (1,250 & 2,000 lbs) ratings
- S-Type Cabinets include hardware kit: #12-24 screws, ganging brackets and grommet edging
- Casters are pre-installed
- Welded and assembled steel frame construction
- Easy maintenance powder coat finish
- Adjustable rear equipment rails with infinite positioning
- Doors include keyed swing handles
- Side panels include keyed quarter-turn latches
- Large cable entry/cable access
- Single hinge door for maximum accessibility between adjacent cabinets
- Cable entry holes are equipped with plastic sealing plugs
- UL Listed Static Load of 1,136 kg (2,500 lbs)
- UL Listed Rolling Load of 1,364 kg (3,000 lbs)
- Cabinet ships assembled, one per pallet
- Dynamic/Shock Pallet (1,250 & 2,000 lbs) ratings
- S-Type Cabinets include hardware kit: #12-24 screws, ganging brackets and grommet edging
- Casters are pre-installed
- Available for 42 RU, 45 RU, and 48 RU 1070mm and 1200mm depth cabinets
- 6" and 12" full length brackets
- Casters for server cabinets
- D-Ring Kit for full length POU bracket
- End of row seal 1070mm and 1200mm for server cabinets
- L-Ring Kit for full length POU bracket
- POU brackets for server cabinets
- Cabinet Casters - Set of 4
- Cabinet cable management finger kit
- Cabinet Casters - Set of 4
- Cabinet single hinge door
- Cabinet threaded rails #12-24 and cage nut rails #12-24
- Cabinet provided without cable management
- Includes brackets for mounting two vertical power outlet units
- Cabinet provided without cable management
- Includes brackets for mounting two vertical power outlet units
- Casters for server cabinets
- Within one footprint there are two bays, top and bottom; within each bay, equipment rails may be configured independently to meet each customer application minimizing real estate costs
- Isolated cable and power channels provide optimal and discreet channels for managing and protecting cables contributing to increased network availability
- Half height vertical power outlet unit (POU) mounting brackets included to speed deployment; infinitely adjustable rails can be quickly repositioned
- Cabinets and accessories are single-point bonded, providing a safe and reliable network
- Cabinet supplied with four cable management channels and L-Rings
- Directly vents network equipment exhaust into return plenum of data center
- Includes vertical blanking panels where appropriate and front and back floor seals
- Solid rear doors available in 600mm and 700mm widths for 42 RU and 45 RU cabinets
- Cage nut equipment rails in 600mm and 700mm widths for 42 RU and 45 RU cabinets
- Cabinet supplied with four cable management channels and L-rings
- Server cabinet POU bracket kit
- Removable solid side panels available for 42 RU and 45 RU cabinets
- Cabinet supplied with two sets of cable management fingers
- Cabinet supplied with cable management fingers and vertical 19" EIA brackets
- Patented design
- Lightweight plastic construction provides durability and easy installation
- Removable front cover hinges 180° up or down to allow access without removing cover
- Curved surfaces maintain cable bend radius
- Front to rear pass through blanking panel for NetManager™ High Capacity Horizontal Cable Managers
- Innovative inset fingers slope inward toward back of managers offering unobstructed access to network cabling for easier moves, adds, and changes
- Large front finger openings easily accommodate Category 6 and 10 GbE cables, speeding installation and reducing maintenance costs
- Rear cable management finger spacing utilizes open D-rings for greater accessibility
- Can be used to create large capacity horizontal pathways for routing cable
- Patented front and rear dual hinged cover allows cable access without removing cover
- Curved surfaces maintain cable bend radius
- Pass-through holes allow for front to rear cabling
- Built in cable retainers hold cable in place for easy moves, adds, and changes
- Mount to 19" EIA racks and cabinets
- Covers, #12-24 and M6 mounting screws included
- Design fits flush to the front of the NetRunner® High Capacity WMPVHCF45E and WMPVHC45E Vertical Managers
- Innovative inset fingers slope inward toward back of managers offering unobstructed access to network cabling for easier moves, adds, and changes
- Large front finger openings easily accommodate Category 6 and 10 GbE cables, speeding installation and reducing maintenance costs
- Rear cable management finger spacing utilizes open D-rings for greater accessibility
- Can be used to create large capacity horizontal pathways for routing cable
- Patented front and rear dual hinged cover allows cable access without removing cover
- Curved surfaces maintain cable bend radius
- Pass-through holes allow for front to rear cabling
- Built in cable retainers hold cable in place for easy moves, adds, and changes
- Mount to 19" EIA racks and cabinets
- Covers, #12-24 and M6 mounting screws included
- Design fits flush to the front of the NetRunner® High Capacity WMPVHCF45E and WMPVHC45E Vertical Managers
- NetRunner™ High Capacity Center Mount Bracket Kit
- End panel
- NetRunner™ High Capacity Side Mount Hardware Kit
- Rack top trough with waterfall
- Snap-on finger cable retainers
- Molded plastic slack spool
- Strain relief bar
- Push button dual hinged doors ordered separately can be opened to the left or right to provide complete access to the cables inside the vertical pathway
- Large finger openings accommodate up to 24 Category 6A cables
- Integral cable retainers on the end of each finger to help contain cables within each rack unit
- Bend radius fingers align with rack spaces to support cables as they transition to the vertical pathway
- Push button dual hinged doors ordered separately can be opened to the left or right to provide complete access to the cables inside the vertical pathway
- Snap-on cable retainers can be placed onto fingers to help retain cables in channel during installation and maintenance
- Vertical managers include cable retainers, mounting brackets and #12-24 screws
- Zero RU mounting capability expands the functionality of the vertical manager
- Large finger openings accommodate up to 24 Category 6A cables
- Integral cable retainers on the end of each finger to help contain cables within each rack unit
- Bend radius fingers align with rack spaces to support cables as they transition to the vertical pathway
- Push button dual hinged doors ordered separately can be opened to the left or right to provide complete access to the cables inside the vertical pathway
- Snap-on cable retainers can be placed onto fingers to help retain cables in channel during installation and maintenance
- Vertical managers include cable retainers, mounting brackets and #12-24 screws
- Zero RU mounting capability expands the functionality of the vertical manager
- Large finger openings accommodate up to 24 Category 6 cables
- Integral cable retainers on the end of each finger to help contain cables within each rack unit
- Bend radius fingers align with rack spaces to support cables as they transition to the vertical pathway
- Dual hinged covers can be opened 110° to the left or right to provide complete access to the cables inside the vertical pathway
- Snap-on cable retainers can be placed on to fingers to help retain cables in channel during installation and maintenance
- Vertical managers include hinged covers, cable retainers, mounting brackets and #12-24 screws
- Large finger openings accommodate up to 24 Category 6 cables
- Integral cable retainers on the end of each finger to help contain cables within each rack unit
- Bend radius fingers align with rack spaces to support cables as they transition to the vertical pathway
- Dual hinged covers can be opened 110° to the left or right to provide complete access to the cables inside the vertical pathway
- Snap-on cable retainers can be placed on to fingers to help retain cables in channel during installation and maintenance
- Vertical managers include hinged covers, cable retainers, mounting brackets and #12-24 screws
- NetRunner™ Center Mount Bracket Kit
- NetRunner™ Side Mount Hardware Kit
- Rack adapter bracket
- End panel
- Rack top trough with waterfall
- Snap-on finger cable retainers
- D-ring managers provide an open and efficient way to manage cable
- Patented D-ring design provides flexibility for easy moves, adds, and changes
- Optional snap-on cover
- Pass-through holes allow front to rear cabling
- Mount to 19" EIA racks and cabinets
- Hardware included
- Ideal solution for adding more rack spaces above racks or cabinets in data centers or telecommunication rooms
- Universal mounting bracket can be mounted to most industry ladder racks, wire basket, or suspended by threaded rod from ceiling
- Multiple mounting configurations
- 40/60/80 lbs. load rating
- Optional cable management solutions (PZBR4 and CMVDR2)
Three different cabinet widths are offered including:- 32-inch version with Net-Access™ Cabinet that provides maximum room for cable management, POUs and easy access to serviceable parts such as cards, fans and power supplies
- 28-inch version with Net-SERV® Cabinet for customers seeking a balance between floor space and cable management area
- 24-inch version with Net-SERV® Cabinet maximizes floor space utilization for traditional deployments on raised floors. The trade-off for the narrower width is the reduction in space for cable management, and accessibility to the serviceable items
Three different versions that meet 10 GbE density copper and fiber line card provisioning schemes include:- “Medium Fiber” for switch provisions requiring up to (4) 32-port fiber line cards
- “Medium Copper” for switch provisions requiring up to (4) 48-port copper line cards
- “Heavy Copper” for switch provisions requiring up to (6) 48-port copper line cards
Three different versions that meet typical copper and fiber line card provisioning schemes include:- “Medium Fiber” for switch provisions requiring up to (4) 32-port fiber I/O Modules
- “Medium Copper” for switch provisions requiring up to (4) 48-port copper I/O Modules
- “Heavy Copper” for switch provisions requiring up to (6) 48-port copper I/O Modules
Three different versions that meet typical copper and fiber line card provisioning schemes include:- “Medium Fiber” for switch provisions requiring up to (4) 32-port fiber line cards
- “Medium Copper” for switch provisions requiring up to (4) 48-port copper line cards
- “Heavy Copper” for switch provisions requiring up to (6) 48-port copper line cards
- Allow for mounting 19" product on 23" standard EIA racks or cabinets
- Offset bracket design maintains flush mounting of panels
- Mounting hardware included
- Lightweight plastic construction provides durability and easy installation
- Patented dual hinged cover allows cable access without removing cover
- Rounded edges on fingers protect cables from snags and damage to cable
- Flexible fingers allows easy installation and removal of cables
- Increased finger spacing provides larger area for high performance Category 6 cables
- Pass-through holes allow front to rear cabling
- Mount to standard 19" EIA racks and cabinets
- Covers, #12-24 and M6 mounting screws included
- Lightweight plastic construction provides durability and easy installation
- Patented dual hinged cover allows cable access without removing cover
- Rounded edges on fingers protect cables from snags and damage to cable
- Flexible fingers allows easy installation and removal of cables
- Increased finger spacing provides larger area for high performance Category 6 cables
- Pass-through holes allow front to rear cabling
- Mount to standard 19" EIA racks and cabinets
- Covers, #12-24 and M6 mounting screws included
- Optional sure close dual hinged metal doors provide easy access to vertical pathway and provides visual and audible feedback on closure
- Manage cables on switches with vertical cards
- Curved cable management fingers support cables as they transition to the vertical pathway
- Can be used to create cable pathways for routing cable
- Steel hinged cover provides easy access to pathway
- Pass-through holes on top and back of manager
- Mount to 19" EIA racks and cabinets
- Mounting hardware included
- High density minimizes area required for network layout, freeing up valuable floor space
- Allows mounting of many standard EIA 19" accessories, such as patch panels, vertically in the manager
- Ventilated side walls provide maximum airflow for equipment cooling
- Snap on finger sections can be removed to improve airflow, and break away fingers allow routing of large cable bundles
- Large finger spacing accommodates up to 48 Cat 6A cables
- Optional sure close dual hinged metal doors provide easy access to vertical pathway and provides visual and audible feedback on closure
- Available in 7' version
- High density minimizes area required for network layout, freeing up valuable floor space
- Allows mounting of many standard EIA 19" accessories, such as patch panels, vertically in the manager
- Ventilated side walls provide maximum airflow for equipment cooling
- Snap on finger sections can be removed to improve airflow, and break away fingers allow routing of large cable bundles
- Large finger spacing accommodates up to 48 Cat 6A cables
- Optional sure close dual hinged metal doors provide easy access to vertical pathway and provides visual and audible feedback on closure
- Available in 7' version
- Horizontal cross brace bend radius control clips
- End panel
- Strain relief bar
- Snap-on finger cable retainers
- High density minimizes area required for network layout, freeing up valuable floor space
- Curved cable management fingers support cables as they transition to the vertical pathway eliminating the need for horizontal managers
- Individual fingers can be removed without the use of a tool for routing of large cable bundles
- Fingers align with rack spaces simplifying cable routing
- Slack management spools organize and manage patch cord slack allowing standardization of patch cords
- Optional hinged doors provide easy access to vertical pathway; purchased separately from manager
- Available in 6.5', 7' and 8' versions
- High density minimizes area required for network layout, freeing up valuable floor space
- Curved cable management fingers support cables as they transition to the vertical pathway eliminating the need for horizontal managers
- Individual fingers can be removed without the use of a tool for routing of large cable bundles
- Fingers align with rack spaces simplifying cable routing
- Slack management spools organize and manage patch cord slack allowing standardization of patch cords
- Optional hinged doors provide easy access to vertical pathway; purchased separately from manager
- Available in 6.5', 7' and 8' versions
- PED Door bracket kit
- Molded plastic slack spool
- End panel
- Snap-on finger cable retainers
- Optional hinged doors provide easy access to vertical pathway; purchased separately from manager
- Rear perforated split doors available in 600mm and 700mm widths for 42 RU and 45 RU cabinets
- Factory assembled to include the connectivity and cable management necessary to enable rapid installation of switch, server, and storage devices
- Incorporates a set of four casters and delivered on shock pallet with ramp to speed deployment
- Offered in both 24 RU and in a 42 RU cabinet configuration
- Allow installation of standard 29 inch (737mm) depth equipment
- All metal elements within the cabinet shall be fully bonded to ensure effective equipment grounding
- Multiple add-on kits are available to enable equipment expansion and additional system features
- Reserve rack space for future use
- Direct airflow in cabinet applications
- Mount to standard EIA 19" racks or cabinets
- #12-24 and M6 mounting screws included
- Reserve rack space for future use
- Direct airflow in cabinet applications
- Mount to standard EIA 19" racks or cabinets
- #12-24 and M6 mounting screws included
- Bend radius control fingers support cables as they transition to the vertical pathway
- Finger spacing aligns with rack units
- Attach to patch panels or equipment mounting screws
- Lightweight plastic construction provides durability and easy installation
- Load ratings up to 250 lbs. refer to part descriptions for specific load ratings
- For cold aisle containment systems using row base cooling equipment
- Patented accessories for standard ladder racks
- Separate and support cable and prevent pinch points between the bottom row of cable and the rung as a resultof the weight of multiple cable layers applied on top of each other
- Mount to ladder rack with standard cross section cable ties
- Maximize rack space by stacking products for maximum cable capacity
- Provide an alternative to lacing cord by allowing user to secure cable to spacer to prevent movement of cable
- Minimize bypass airflow in standard EIA 19" racks and cabinets while providing an aesthetic appearance
- Require no tools or hardware to install
- Minimize bypass airflow in standard EIA 19" racks and cabinets while providing an aesthetic appearance
- Require no tools or hardware to install
- Patented cable manager ring
- Standard EIA hole spacing allows product to be mounted to any standard rack
- Flexible material allows arm to rotate so entire cable bundle can be inserted and removed
- Rounded edges prevent damage to cable insulation
- 1/4" (M6) mounting hole allows for a variety of screws to secure the D-ring to a surface
- Create a structured pathway and allows for open access
- Material: Black Flame Retardant Polycarbonate
- Support 30+ KW heat loads
- Passive duct solutions do not require additional energy consumption
- Designed using CFD (Computational Fluid Dynamics) validating thermal performance
- Directly vents hot air exhaust to data center air return plenum
- Foam seal minimizes leakage against air return plenum interface
- Black powder coat finish
- Support 30+ KW heat loads
- Passive duct solutions do not require additional energy consumption
- Designed using CFD (Computational Fluid Dynamics) validating thermal performance
- Directly vents hot air exhaust to data center air return plenum
- Foam seal minimizes leakage against air return plenum interface
- Black powder coat finish
- Vertical Exhaust Duct (VED) for 600mm and 700mm cabinets
- Support 30+ KW heat loads
- Passive duct solutions do not require additional energy consumption
- Designed using CFD (Computational Fluid Dynamics) validating thermal performance
- Directly vents hot air exhaust to data center air return plenum
- Foam seal minimizes leakage against air return plenum interface
- Black powder coat finish
- Support 30+ KW heat loads
- Passive duct solutions do not require additional energy consumption
- Designed using CFD (Computational Fluid Dynamics) validating thermal performance
- Directly vents hot air exhaust to data center air return plenum
- Foam seal minimizes leakage against air return plenum interface
- Black powder coat finish
- Support 30+ KW heat loads
- Passive duct solutions do not require additional energy consumption
- Designed using CFD (Computational Fluid Dynamics) validating thermal performance
- Directly vents hot air exhaust to data center air return plenum
- Foam seal minimizes leakage against air return plenum interface
- Black powder coat finish
- Patented bend radius control product for standard ladder rack
- Product available as a kit (includes base, two wings, and cable ties) or purchased separately
- Easy to install waterfall kit maintains bend radius control in both vertical and horizontal directions to provide a standards-compliant installation
- Base attaches to either the rung or stringer on most standard ladder racks for a variety of
installations/configurations- Modular components allow user to custom configure each location where cable management is required
- Material: Black Glass-Filled Nylon 6.6 which meets UL 94V-0 specifications
Port Kit for Threaded Rail Fasteners
Port Kit for Cage Nut Rail Fasteners
Port Kit for Thru-Hole Rail Fasteners
Extended Server Cabinets for Vertical Exhaust