building a smarter, unified business foundation
- Superior adhesive for long term reliability
- Produced 2-up, 4-up, or with tear tabs for fast and easy liner removal to speed installation
- 4-way cable tie entry makes part orientation fast and easy
- Use with Panduit cable ties for a complete wire routing solution
- Available in multiple sizes to match application load requirements
- Four-way cable tie entry for easy orientation of wires and cables
- Mounts can be applied with a #6 screw or with user supplied adhesive
- Used with Panduit cable ties for a complete wire routing solution
- 4-way cable tie entry makes part orientation fast and easy
- Small overall size allows for use where space is limited
- Holds cords, cables and tubing
- Single rubber adhesive pad for confined areas
- Holds cords, cables and tubing
- Two rubber adhesive pads for added strength
- Multiple cable tie bridges on one mount speeds installation of cable bundles by reducing the number of mounts applied
- Dovetail connection system provides alignment and a joining method to expand routing capabilities
- V-groove allows for easy separation into two mounts with two bridges each for separate applications
- 4-way cable tie bridges allow cable bundles to be secured perpendicular to the mount for even spacing or inline to secure a bundle in multiple places
- Large adhesive surface area provides long-term reliability and keeps product in place despite heavy load or high stress
- Cables are easily snapped into or out of the clips
- Holds two cables in high temperature applications
- Latching cover withstands vibration
- Rubber-based adhesive provides a strong and reliable bond
- Holds a single cable
- Vertical cable entry for ease of installation
- Funnel entry speeds cable insertion
- Designed to attach coax or telephone cable to the 1/4" (6.4mm) or 5/16" (7.9mm) support strand to form the expansion loop and keep equipment and cables clear of pole hardware
- One-piece construction with integral 1/2" (12.7mm) spacer reduces inventory costs of separate spacer and bands, and installs faster to lower installed cost
- Releasable and reusable
- Multiple sizes work with industry standard panel thickness and hole diameters for greater application flexibility
- Low profile design keeps bundle close to mounting surface, saving space and providing greater protection for bundles in high vibration applications
- Supports compatible cable ties
- For indoor use
- Parallel-entry cable tie that threads like a belt (180° entry)
- Low profile head avoids snags and reduces overall bundle size
- 35% lower head height than conventional 90° ties
- Parallel-entry limits exposure to sharp edges and protects workers' arms/hands
- Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
- Available in three sizes to hold tubing, cable or wire bundles
- Beveled entry makes it easy to snap in the bundle
- Rubber based adhesive provides a strong and reliable bond
- Corner posts designed to pre-form tight bundles at harness corners and breakouts; top arm rotates upward for easy removal of completed harness
- Harness board nails speed routing of wires; uniform driving depth is insured by a collar strap; smooth finish on nails prevents abrasion to wire jackets
- T-junction fixture forms cable junctions; fixtures moves down for easy harness removal
- Multiple diameters, thread sizes, and configurations
- Other unique labor saving assemblies differentiate from competition – including pre-assemblies with powder actuated fasteners, toggle wings, and clearance holes for user supplied fasteners
- Completed bundles can easily be removed
- For indoor use only
- Elastic retainers allow cable bundles to be formed as individual wire are inserted; elastic band is replaceable for RER type
- Bundle retainers - Funnel entry allows fast cable insertion
- Low Profile Design holds wires, cables, and tubing
- Convenient releasable latch
- Large mounting base for high bonding strength
- Identify and code telephone and fiber optic cable
- Replace costly and cumbersome lead marking tags
- Lightweight and easy to install
- Use as a wrap-around or flag marker
- For underground identification applications
- Can be marked with Panduit Marker Pens or custom imprinted with text, symbols or trademarks available using Panduit Custom Hot Stamping Service
- Cable Tie Kits in Plastic Boxes
- Cable Tie kits in steel boxes
- Steel boxes, storage slide racks, and base can be combined for neat and organized storage of cable ties
- Rugged and durable steel construction
- Empty boxes, full kits, slide racks, and base are purchased according to your application needs
- Unique cradle design provides maximum stability for the cable bundle
- Low profile design keeps bundle close to mounting surface where overhead space is limited
- Slotted mounting hole accommodates various fastener spacing
- Low profile design keeps bundle close to mounting surface
- Material: Nylon 6.6 – for indoor use only
- Economical series of tools for maintenance or construction applications
- Operator-controlled tension and cut-off:
– (STS2/STH2/ST3EH) Install cable tie around bundle and tension tie by squeezing tool handle. Reduce tension slightly and twist tool 1/4 turn either direction to cut off excess cable tie.– (STHV) Install cable tie around bundle and tension tie by squeezing tool handle. A separate lever cuts off excess cable tie.- Excellent tool for low volume applications
- Use with our full line of Panduit® cable ties
- Full selection of ergonomic and metal tools to install all Panduit® cable ties from Subminiature through Extra-Heavy cross sections
- Tool controlled tension provides flush cut-off and speeds installation to lower installed cost
- Easy to change tension adjustment and easy to operate
- Engineered to promote worker safety, reduce downtime, increase productivity and provide the lowest installed cost
- Used in production, maintenance, or construction applications
- Replacement blades available and requires no special maintenance
- For board-to-chassis support
- Snap-in design for fast assembly
- Design of wing provides added stability
- Releasable and reusable
- Material: Nylon 6.6
- For board-to-board or board-to-chassis mounting
- Bell flange on bottom end provides greater stability
- Releasable and reusable
- Material: Nylon 6.6
- Color: Natural
- Adjustable clamp designed to contain a range of cable bundle diameters
- Latch can be released to provide access to cable bundles
- For indoor use only
- Material: Polypropylene
- Adhesive mount and cable tie molded as one piece helps reduce inventory costs
- Available with locking or releasable tie
- Rubber-based adhesive provides a strong and reliable bond
- Material: Nylon 6.6 – for indoor use only
- For indoor use
- Unique design prevents wire and cable damage
- Low profile head avoids snags and reduces overall bundle size
- Outside teeth and smooth round edges protect cable jacket – ideal for high vibration applications
- Parallel-entry limits exposure to sharp edges and protects workers' arms/hands
- Fully enclosed head for consistent strength
- Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
- Installed behind control panel switch
- Ideal for high strain areas where cable is routed from panel to panel door
- Compatible with most control panel switch designs
- Indoor use only
- Use to secure and route all standard sizes of solid wall or slit corrugated loom tubing
- Ribs prevent lateral movement of corrugated loom tubing along the mount
- Rugged clip prevents accidental disassembly of tubing due to shock or vibration
- Black cushion sleeving used with Pan-Steel® Stainless Steel Ties, custom length banding, and MS strap
- Used on applications requiring improved gripping on non-resilient objects
- Can be used indoors or outdoors (excellent ultraviolet resistance, good resistance to petroleum, and many chemicals)
- Isolation between dissimilar metals allows the ties and straps to be used with aluminum cable tray
- Provides full separation between the ties and the bundle
- For applications that require various bundle diameters
- Supplied in reels of 82.50 feet (25.0m), 200.00 feet (60.9m), 250.00 feet (76.2m) or 1000.00 feet (304.8m)
- Provides job site versatility with minimum inventory
- Packaging speeds removal of steel and includes bundle diameter cut-off guide
Panduit exclusive Ethernet enabled dispenser and customized data interface software allow production personnel to monitor real-time data in a shop floor environment.The Ethernet enabled dispenser provides a physical connection between the cable tie installation system and an Industrial Ethernet Network via an RJ45 connection and internal Ethernet card.- Allows production and/or engineering personnel the capability to measure and track production performance such as job tracking, cycle counts, tool and dispenser serial numbers, and routine maintenance
- Provides the ability to send email notifications for specific system messages
- Data extraction and reporting capabilities on system performance through an exportable electronic log; helps identify operator training needs
- Ability to monitor alerts from remote desktop locations
- Dome-top head features unique patented design with round, smooth edges
- Stainless steel locking barb provides consistent performance, reliability and infinite adjustability through entire bundle range
- High strength and low thread force
- Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation (Light-Heavy cross section ties have a straight tip)
- A variety of materials and colors to suit your application needs
- Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling
- Design allows for bundling before or after screwing clamp in place
- Stainless steel locking barb provides consistent performance, reliability and infinite adjustability through entire bundle range
- Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation (Light-Heavy cross section ties have a straight tip)
- Used to fasten and identify bundles at the same time
- Stainless steel locking barb provides consistent performance, reliability and infinite adjustability through entire bundle range
- Can be marked with Panduit Marker Pens or custom imprinted with text, symbols or trademarks available using Panduit Custom Hot Stamping Service
- Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
- Combines cable tie, mount and fastener into a single part
- Used to attach bundles to another surface such as a flat panel
- Anchor is easily pressed into a pre-formed hole and locks in place
- Wings provide constant tension for a stable, secure and rattle-free installation
- Stainless steel locking barb provides consistent performance, reliability and infinite adjustability through entire bundle range
- Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
- Materials available for indoor or outdoor use
- Greater resistance to damage caused by ultraviolet light – indoor or outdoor use
- Used to attach bundles to another surface such as a flat panel
- Combines cable tie, mount and fastener into a single part
- Anchor is easily pressed into a pre-formed hole and locks in place
- Wingless design allows tie to be used in confined spaces
- Stainless steel locking barb provides consistent performance, reliability and infinite adjustability through entire bundle range
- Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
- Greater resistance to damage caused by ultraviolet light – indoor or outdoor use
- Holds and separates two gasoline, hydraulic, or pneumatic hoses
- Holds each hose individually to prevent abrasion and twisting
- A fast and economical method to secure and separate two bundles
- Reduces part number inventory – single part covers multiple bundle sizes
- Installs easily by hand – second loop can be installed with Panduit cable tie installation tools
- Material availability for indoor and outdoor use or high temperature applications
- Material: Weather Resistant Acetal strap body and head
- Excellent solution for outdoor applications requiring strength and durability
- Ideal for securing cables in outdoor messenger strand applications and vertical ladder racks
- Excellent ultraviolet light and chemical resistance
- Double stainless steel locking barbs
- High tensile strength and high impact resistance
- Meets Telcordia TR-TSY-000789 (Extra-Heavy cross section)
- May be used with Stackable Cable Spacer (SACS50-T100)
- Elastic material provides a flexible tie body that safely contours around cable bundle to prevent over-tensioning of data cables to maintain network integrity
- UL 94V-0 material provides greater flame resistance and meets stringent telecommunication flammability requirements (i.e. NEBS GR-63-CORE)
- Greater resistance to damage caused by ultraviolet light - indoor or outdoor use
- Soft material has no sharp edges to protect the installer and cable bundle for improved jobsite safety and reliability
- The high coefficient of friction material provides a tight grip and prevents lateral movement along cable bundle, minimizing overall installation time and potential re-work
- Releasable design allows release and re-use to accommodate frequent moves, adds, and changes to support evolving equipment and cabling needs
- Halogen-free, non-toxic and environmentally safe material will not release toxic or corrosive gases upon combustion
- Locking head design; the tapered tip tail threads into locking head to speed productivity; industry-accepted, intuitive tie design
- Wire end holder secures wire ends while harness is being fabricated. For use with #28 thru #16 AWG wires
- Fanning strip system holds wires in a specific orientation. Accepts wires up to 18 AWG. No sharp edges
- Harness board spring and spring holder holds wire ends secure while harness is being fabricated; wires simply pull out from spring when harness is removed. Each SHH spring holder is supplied with rigid wire piece to hold the spring laterally and two hex head wood screws; purchase spring separately.
- Mount swivels 360° to assure proper orientation with harness.
- Four inspection holes to check adhesive coverage
- For indoor use only
- EMA Epoxy supplied in convenient two-compartment mixer cup with a mixer stick for each cup
- Each cup contains adhesive for three EMS or ASMS mounts
- Epoxy hardens in approximately five minutes
- After full 24 hour cure time, bonding strength will exceed 50 lbs. on a clean, grease-free surface
- EMSK3-1-X0 is an Epoxy Kit with mounts. EMSK-12-4-12-X0 is an Epoxy Kit with mounts and cable ties packed in a sturdy foil pouch.
- Not recommended for use on polyethylene and polypropylene surfaces
- Provide a fast, strong, economical method to secure wire/cable to most surfaces
- Eliminate the need to drill holes
- Unique cradle design provides maximum stability for cable bundle
- Route and support large diameter and heavy cable bundles
- Cable tie/mount assemblies significantly reduce installation time compared to loose parts
- Fewer parts throughout the manufacturing/assembly process
- Heat Stabilized Nylon 6.6 standard on cable ties and mounts
- Through Hole Mounts (PUM, PUMS) have unique alternating barb design and lock securely into position; umbrella tensioning; exclusive contoured anvil head
- Tie Harness Mounts (THMSC) have unique alternating barb design to provide increased retention and lower insertion force; use with harness board standoff posts or in through holes
- Tie Harness Mounts (THM1SC) are secured with only one cable tie by hand or with Panduit automatic cable tie tools; wing design provides added stability
- Durable nylon cable clamps
- Use with any width flat cable for a maximum stack height of .17" (4.3mm)
- Low profile design holds wires, cables, and tubing
- For indoor use only
- Material: PVC
- Secures stacked cables, folds, and breakouts, as well as laminated and molded bus bars
- Use one base, one corresponding size plate (FCPI), and one Intermediate cross section cable tie
- Material: Nylon 6.6 – for indoor use only
- Secures stacked cables, folds, and breakouts, as well as laminated and molded bus bars
- Bundling Application: Use two (2) plates (same size) and one Intermediate cross section cable tie
- Use one corresponding base (FCBI) and one Intermediate cross section cable tie
- For indoor use only
- Material: Nylon 6.6
- Organize cable vertically or horizontally in enclosures or on equipment racks
- Use where depth is critical or space is limited
- Mounting slots accept screws up to 1/4" in diameter
- Safe choice for network cable bundling
- Re-usable multiple times; use where frequent moves, adds, and changes are anticipated
- Black tie contains a white rectangular "write-on" area where users can write a message using Panduit permanent marking pens
- Minimum 2" overlap required to achieve loop tensile rating
- Lightweight, ergonomic tools designed to reduce operator fatigue, promote worker safety, and improve productivity
- Flush cut-off of ties limits exposure to sharp edge
- Cable tie side entry of most tools allows immediate positioning of tie and tool
- Change over kits available to allow for installation of more tie cross sections with one tool
- Strap side entry allows immediate positioning of strap and tool for quick installation
- BT2HT installs (3) sizes: 0.38 inch (9.5mm), 0.50 inch (12.7mm), and 0.63 inch (15.9mm)
- BT75DST installs 0.75 inch (19.1mm) width strapping only
- Blade replacement kits can be part of a user's scheduled maintenance plan or used when cut-offs are not clean and crisp
- Tool tension locking kits for applications requiring a locking device on either the selector knob (one cross section size and tension only) or tension level adjustment (but allow cross section size changes)
- Tie mount has retaining tab within window to hold cable tie in position when pre-installed in the mount; low profile design keeps bundle close to mounting surface
- For use with Hyper-V™ Cable Ties
- For outdoor use
- Material: Weather Resistant Nylon 6.6
- Fixed and flexible two-wedge locking design provides a low threading force
- Teeth on both sides of cable tie body provide additional locking strength and improved flexibility to conform to irregular bundle shapes such as securing cables to cable tray systems
- Releasable head position for temporary bundling of cables prior to final locking; no need to replace ties when adding cables/wires to the bundle
- Teeth on full length of body support a wide range of bundle diameters
- Bending serrations on the tip of the tie allows the tip to be easily formed into an arc, enabling installer to "fish" the tie around the bundle in a confined space
- Threading hole in the tip of the tie allows an installer to hook the tip with a simple device to pull the tie through spaces with limited access
- In-Line tie design for parallel-entry of the tie into head resulting in a lower profile on cable bundles
- Complementary mounts available
- Greater resistance to damage caused by ultraviolet light – indoor or outdoor use
- Parallel-entry cable tie that threads like a belt (180° entry)
- Wide tie body provides high tensile strength
- 50% lower head height than conventional 90° ties
- Parallel-entry limits exposure to sharp edges and protects workers' arms/hands
- Outside teeth protect cable jacket and wire insulation
- "Finger grip" shaped head with serrations assures positive grip while threading tie
- Install by hand or use Panduit GTH installation tool
- Flexible – easy to handle and install
- Available in UV weather resistant colors for color coordination and UV stability
- Low profile clips retain cords, cables, or tubing
- Flexible design allows for easy cord insertion, yet holds bundle tightly
- For indoor use only
- Material: PVC
- Modular design allows flexibility to assemble system in multiple configurations
- Unique chaining bracket design creates a strong metal backbone and allows expansion of the system without disturbance of an existing installation
- Brackets allow for attachment to ceilings, beams, threaded rods, and drop wires to meet requirements of a variety of applications
- Manufactured from materials that meet UL 2043 and are suitable for use in air handling spaces
- Complete horizontal and vertical 1" bend radius control
- Cables do not come in contact with metal
- Complete horizontal and vertical 1" bend radius control helps prevent degradation of cable performance
- UL 2043 and CAN/ULC S102.2 listed and are suitable for use in air handling spaces
- Durable non-metallic J Hook materials provide the ability to manage and support a large number of cables
- Pre-riveted assemblies allow for attachment to ceilings, beams, threaded rods, drop wires and under floor supports to meet requirements of a variety of applications
- Wide cable support base prevents pinch points that could cause damage to cables
- Cable tie channel allows user to easily install 3/4" Tak-Ty™ Cable Ties to retain cable bundle
- Contains a selection of the most popular wiring accessories
- Several sizes, colors, and materials are provided for most parts in the kit
- Great way to prototype new projects
- Greater resistance to damage caused by ultraviolet light – indoor or outdoor use
- Converts Panduit Lashing Ties into clamps
- Easily snaps in place for a secure clamp
- Use with Lashing Ties (PLT_EH or PRT_EH)
- Low profile design holds wires, cables, and tubing
- Convenient releasable latch
- Large mounting base for high bonding strength
- For indoor use only
- Available in four sizes with a stack height of 0.17" (4.3mm) to accommodate different flat cable widths
- Low profile design holds wires, cables, and tubing
- Convenient releasable latch
- Large mounting base for high bonding strength, or can be screw applied
- For indoor use only
- Material: Nylon 6.6
- Route and secure cords and cables
- Available in six sizes with releasable latch
- Push Mount products require 0.25" (6.4mm) diameter hole in panels up to 0.11" (2.7mm) thick
- Route and secure cords and cables
- Available in six sizes with releasable latch
- Rubber-based adhesive provides a strong and reliable bond
- Push Mount products require 0.25" (6.4mm) diameter hole in panels up to 0.11" (2.7mm) thick
- For indoor use only
- Material: Nylon 6.6
- Secure cable bundles that run through bulkhead lightening holes 0.87" (22.1mm) diameter or larger
- Protect cable bundles from sharp edges
- Only one screw rivet or self-tapping screw needed
- Material: Nylon 6.6 – for indoor use only
- Three sizes provide a cost effective flat cable containment for stack heights up to .105" (2.7mm)
- Features a matte, textured surface, for either hand written identification or application of computer labels
- Low profile design holds wires, cables, and tubing
- For indoor use only
- Low profile design keeps bundle close to mounting surface
- Small overall size allows use where space is limited
- Install with a screw or rivet for a strong, secure installation
- Material: Nylon 6.6 – for indoor use only
- Choose design styles for new install or retrofit install
- Available in both single and double gang configurations
- Install as flags, tags, or wrap-around identification plates to clearly identify all wire harnesses
- Use with nylon marking pens for an easy and economic alternative to identify wire harnesses
- Available in black or white to match the wire harness
- Used to secure wire, cable, or tubing to masonry surfaces
- Installed quickly into pre-drilled holes; design holds bundle securely
- Can be opened and closed without damaging clip in order to remove or add cables quickly and easily
- Clips on sheet metal edges for fast mounting of harness with cable ties
- Allows cable tie entry from all four sides for easy harness orientation
- Clips on sheet metal edges for fast mounting of harness with cable ties
- Allows cable tie entry from all four sides for easy harness orientation
- Provides permanent identification of pipes, conduit, valves, cables and equipment in harsh environments
- Designed for use with Panduit® Pan-Steel® Stainless Steel Cable Ties or Pan-Alum™ Aluminum Cable Tiesfor fast installation at lowest installed cost
- All marker plates/tags can be embossed or laser etched with Panduit Factory Custom Marking Service
- For on-site custom marking use the metal indenting machine
- Screw applied aluminum mounting base for a secure support in demanding applications
- Metal stud grommets and cable support manager support and protect cable within the building structure
- Metal Stud Punching Tool punches a 1-11/32" (34.1mm) round hole in 25 GA. min. to 20 GA max. mild steel studs; contoured handle; lightweight aluminum head; automatic hole centering on standard width (3.625") studs; replaceable punch and dies; self-stripping design that eliminates punch hang-ups
- Fixed bundle separation provides 1 inch offset from mounting surface; the separation between adjacent cables helps to avoid abrasion or interference, ensuring reliable cable performance
- Dovetail connection allows multiple mounts to be attached together to facilitate fast installation; permits expanded routing capabilities
- Engineered for center screw installation with one 1/4" (M6) screw; when configured with the other mounts using dovetail, it will allow installation with fewer screws for improved productivity
- Continuous temperature range: -31°F - 185°F (-35°C - 85°C)
- Flammability rating: V-2
- Used to secure closely spaced wire bundles
- Low profile design keeps bundle close to mounting surface
- Material: Nylon 6.6 – for indoor use only
- Integral "spring" holds wire bundles tightly
- Available in vertical and horizontal loading configurations
- Design of wing provides added stability
- Indoor/Outdoor use
- Use in pre-drilled 0.18" (4.0mm) holes in panels up to 0.09" (2.0mm) thick
- Smooth rounded edges eliminate potential for snagging and stress on cable
Optional system accessories include:- Filter/Regulator regulates air flow to dispenser
- Air supply hose (from filter/regulator to dispenser)
- Bench mount allows hands-free operation for high volume usage
- Tool Heads have ergonomic, lightweight design to reduce operator fatigue and repetitive motion injuries – no counter balance required
- Right or left hand operation
- Durable, one-piece cable tie tip collector (for cut-off tips)
- Includes tension adjustment
- Built-in safety interlock prevents false triggering if anything obstructs jaw path
Stationary Dispenser and Transfer Hoses:- Stationary dispenser with electronic display and online help menu
- Transfer hoses transfer cable tie and signal from dispenser to tool head
- Tool Head has ergonomic, lightweight design to reduce operator fatigue and repetitive motion injuries – no counter balance required
- Right or left hand operation
- Durable, one-piece cable tie tip collector (for cut-off tips)
- Includes tension adjustment
- Built-in safety interlock prevents false triggering if anything obstructs jaw path
Dispenser, Bench Mount and Transfer Hoses:- Bench mount allows hands free operation for high volume usage
- Stationary dispenser with electronic display and online help menu
- Transfer hoses transfer cable tie and signal from dispenser to tool head
- Tool Head has ergonomic, lightweight design to reduce operator fatigue and repetitive motion injuries – no counter balance required
- Right or left hand operation
- Durable, one-piece cable tie tip collector (for cut-off tips)
- Includes tension adjustment
- Built-in safety interlock prevents false triggering if anything obstructs jaw path
Dispenser, Dispenser Frame, Bench Mount and Transfer Hoses:- Bench mount allows hands free operation for high volume usage
- Stationary dispenser with electronic display and online help menu
- Transfer hoses transfer cable tie and signal from dispenser to tool head
- Lithium-Ion battery optimizes performance by installing more cable ties per charge
- Ergonomic tool design provides a compact lightweight body, reducing operator fatigue
- Automatic flush cut off enhances productivity with easy one hand installation
- Cable tie side entry allows quick side entry of tie into tool to speed installation
- 360° rotating head allows access to confined spaces
- Controlled tension mechanism provides consistent installations every time
- Battery indicator improves productivity with quick visual identification of battery life
- Variable speed trigger provides increased operator control, for easy installation
- Self-locking head design speeds installation and locks into place at any length along the tie body
- Lightweight, aluminum construction for flexibility and ease of handling
- Five color options in addition to natural aluminum finish for color-coding applications
- Smooth surfaces and rounded edges assures cable protection and worker safety
- For use with Pan-Alum™ Marker Plates, for fast installation at the lowest installed cost
- Supports cable bundles above or away from surface
- Nylon 6.6 for indoor use; weather resistant material for outdoor use
- Buckle design provides a low finished profile
- After tensioning cut end is locked inside buckle – no sharp edges
- Self-locking head design speeds installation and locks into place at any length along the tie body
- Fold over design provides high retained tension in mechanical fastening and cable bundling applications
- After tensioning, cut end is locked inside low profile buckle – no sharp edges
- For applications that require various bundle diameters
- Supplied in reels of 82.5 feet (25m) (coated) or 100 feet (30.5m) (uncoated)
- Provides job site versatility with minimum inventory
- Packaging speeds removal of steel and includes bundle diameter cut-off guide
- Available in AISI 201(3/4" width only) and 304 stainless steel for general-purpose applications
- Available in AISI 316 stainless steel for the most corrosive environments
- Self-locking head design speeds installation and locks into place at any length along the tie body
- Cable tie body passes through the head two times for additional strength
- Available in heavy, extra-heavy, and super-heavy cross sections
- Available in AISI 304 stainless steel for general-purpose applications
- Available in AISI 316 stainless steel for the most corrosive environments
- Super-heavy double wrapped tested for short circuit applications up to 71.5kA
- Fold over design provides high-retained tension in mechanical fastening and cable bundling applications
- After tensioning, cut end is locked inside low profile buckle – no sharp edges
- AISI 316 stainless steel for the most corrosive environments
- Available in 0.38 inch (9.5mm), 0.50 inch (12.7mm), and 0.63 inch (15.9mm) cross sections
- UV resistant, low smoke, halogen-free material
- Temperature tolerance -40°F (-40°C) to 285°F (140°C)
- Self-locking head design speeds installation and locks into place at any length along the tie body
- Nylon 11 coating provides additional edge protection and prevents corrosion between dissimilar metals
- AISI 316 stainless steel for the most corrosive environments
- Available in heavy cross section
- UV resistant, low smoke, halogen-free material
- Temperature tolerance -40°F (-40°C) to 285°F (140°C)
- Fold over design provides high retained tension in mechanical fastening and cable bundling applications
- After tensioning, cut end is locked inside low profile buckle – no sharp edges
- For applications that require various bundle diameters
- Supplied in reels of 82.5 feet (25m) (coated) or 100 feet (30.5m) (uncoated)
- Provides job site versatility with minimum inventory
- Nylon 11 coating provides additional edge protection and prevents corrosion between dissimilar metals
- UV resistant, low smoke, halogen-free material
- Temperature tolerance -40°F (-40°C) to 285°F (140°C)
- AISI 316 stainless steel for the most corrosive environments
- Polyester coating available in six color options provides visual indication for easy identification in color-coading applications
- Self-locking head design speeds installation and locks into place at any length along the tie body
- Polyester coating provides additional edge protection and prevents corrosion between dissimilar metals
- AISI 316 stainless steel for the most corrosive environments
- Available in standard, heavy, extra-heavy and super-heavy cross sections
- UV resistant, low smoke, halogen-free material
- Temperature tolerance -40°F (-40°C) to 302°F (150°C)
- Provide tight bundling of armored cables, pipes, conduit and other rigid materials in harsh conditions for a reliable, easy to install fastening solution
- Self-locking cable tie design locks into place at any length along the tie body, unlike fixed diameter band clamps
- Available in AISI 304 stainless steel with a thickness of 0.010" (0.25mm)
- Self-locking head design speeds installation and locks into place at any length along the tie body
- Provides a strong, durable method of cable bundling
- Can be used in a wide range of indoor, outdoor, and underground applications
- Smooth surfaces and rounded edges assures cable protection and worker safety
- Available in AISI 304 stainless steel for general-purpose applications
- Available in AISI 316 stainless steel for the most corrosive environments
- 360° radial seal eliminates gaps under the head of the tie to provide a completely sealed installation
- Self-locking cable tie design locks into place at any length along the tie body, unlike fixed diameter band clamps
- Available in AISI 304 stainless steel with a thickness of 0.010" (0.25mm)
- Fold over design provides high-retained tension in mechanical fastening and cable bundling applications
- After tensioning, cut end is locked inside low profile buckle – no sharp edges
- Can be used in a wide range of indoor, outdoor, and underground (including direct burial) applications
- Smooth surfaces and rounded edges assures cable protection and worker safety
- Available in 304 stainless steel for general-purpose applications
- Available in AISI 316 stainless steel for the most corrosive environments
- 3/4" strapping available in AISI 201 and 316 stainless steel
- The unique wave-form spring maintains greater installed tension on non-resilient objects
- Loop tensile strength of 200 lbs. provides superior strength for increased performance and reliability on most bundling applications
- Type 304 and 316 stainless steel offer excellent resistance to temperature extremes, corrosion, weather and UV radiation for use in harsh environments
- Still incorporates all the features of the original Metal Locking Tie (MLT)
- Minimum bundle diameter 2.00" (50mm)
- Versatile cable ties can be used in countless applications
- One-piece construction for consistent performance and reliability
- Lowest threading force of any one-piece cable tie in the industry
- Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
- A variety of materials and colors available for indoor/outdoor use and specific applications
- Most parts are UL Listed for use in plenum or air handling spaces per NEC
- UL Listed for use in plenum or air handling spaces per NEC, Section 300-22 (C) and (D)
- Maximum continuous application temperature is 257«M,4[Degree]»F (125«M,4[Degree]»C) «M,15[Dash]» See note below
- Low smoke density and excellent flammability rating of UL 94V-0
- Commonly accepted solution for bundling qualified cable without conduit in air handling space applications
- Applications include nuclear plants, chemical environments, telecommunications equipment, aerospace, and high and low temperature environments
- Distinctive Maroon color identifies material
- Greater resistance to damage caused by ultraviolet light – indoor or outdoor use
^HALAR is a registered trademark of Solvay Solexis, Inc.Note: May be suitable for intermittent temperature conditions above 257°F (125°C).
- Ideal for applications requiring resistance to environmental stresses such as chemical attack, gamma radiation, ultraviolet radiation and extreme temperatures
- Ideal for use in nuclear power facilities and chemical processing plants
- Low smoke density and excellent flammability rating of UL 94V-0
- Distinctive aqua blue color
- TEFZE*L cable tie mounts also available
- For indoor or outdoor use
*TEFZEL is a registered trademark of E. I. du Pont de Nemours and Company.
- Metal impregnated material allows identification by metal detectors or x-ray inspection equipment to help meet food, beverage, and pharmaceutical safety standards, to help reduce product contamination, loss, and recall
- Nylon material for general purpose maintenance and repair applications; ideal for use in control panels and overhead cable runs
- Polypropylene material provides excellent chemical resistance for use in processing and packaging areas where aggressive acid and alkaline chemicals are use to clean the equipment
- One-piece construction for consistent performance and reliability
- Lowest threading force of any one-piece cable tie in the industry
- Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
- For high temperature applications up to 239°F (115°C) – indoor use
- Used to center the bundle over the mount on all bundle diameters
- Use PLWP30,40,50SC for normal wire bundles
- PLWP40SD have a convoluted tubing bump that prevents lateral and axial movement on convoluted tubing
- PLWP50SE have a convoluted tubing bump that prevents lateral movement on convoluted tubing
- Cable tie, mount, and fastener in a single part
- Anchor is easily pressed into a pre-formed hole and locks in place
- Wings provide constant tension for a stable, secure and rattle-free installation
- Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
- For indoor use
- Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling
- Design allows for bundling before or after screwing clamp in place
- One-piece construction for consistent performance and reliability
- Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
- For high temperature applications up to 239°F (115°C) – indoor use
- Integral mount pushes onto a threaded stud and tie wraps around bundle
- Tie can be removed from the stud by turning counterclockwise
- Adjustable, releasable and reusable
- Installed by hand – no tools required
- For high temperature applications up to 239°F (115°C) – indoor use
- Unique releasable ladder design eliminates the need for multiple clamp sizes
- Cable tie, mount, and fastener in a single part
- Used to attach bundles to another surface such as a flat panel
- Anchor is easily pressed into a pre-formed hole and locks in place
- Wings provide constant tension for a stable, secure and rattle-free installation
- Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
- For indoor use
- Typically used for heavy duty applications such as securing conduit or large cable bundles to permanent structures
- Strongest Pan-Ty® Cable Tie available
- Can be used with mounting clip (MCEH-S25-C0)
- Used to fasten and identify bundles at the same time
- One-piece construction for consistent performance and reliability
- Can be marked with Panduit marker pens or custom imprinted with text, symbols, or trademarks available using Panduit Custom Hot Stamping Service
- Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
- A variety of materials to suit your application
- Designed for harsh environments where a cable tie material is required to hold up to chemical, high radiation, and/or high operating temperature environments
- Non-conductive material that is excellent for high temperature applications up to 500°F (260°C)
- Flammability rating of V-0 with low smoke and toxicity
- PEEK material meets MIL specification MIL-P-46183, and is approved for use by The Department of Defense
- For chemical resistance where high loop tensile strength is not required especially in the presence of hydrochloric acid, salts and bases
- Material requires lowering the tool setting (see package label)
- One-piece construction for consistent performance and reliability
- Lowest threading force of any one-piece cable tie in the industry
- Polypropylene cable ties have a distinctive green color and are used indoors
- Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
- Extended release tab permits easy release and re-use where changes are anticipated during development, production, or servicing in the field
- One-piece construction for consistent performance and reliability
- Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
- Cable tie, mount, and fastener in a single part
- Used to attach bundles to another surface such as a flat panel
- Anchor is easily pressed into a pre-formed hole and locks in place
- Wings provide constant tension for a stable, secure and rattle-free installation
- Extended release tab permits easy release and re-use where changes are anticipated during development, production or servicing in the field
- Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
- Available in a variety of materials to suit your application needs
- Nylon material for indoor use
- Striped Pan-Ty® Cable Ties in 25 color combinations match the universally accepted Even-Count Color Code
- Solid color ties are available for identification of "Super Groups" in cable containing more than 600 pairs
- Each 50-piece package fits in the Pan-Pouch™ Kit or pocket pouch
- Integral mount pushes onto a threaded stud and tie wraps around bundle
- Mid-mount style (PLST_SC) centers the wire bundle over the stud
- Tie can be removed from the stud by turning counterclockwise
- Releasable style available (PRST)
- Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
- Heat Stabilized material for high temperature applications up to 239°F (115°C) – indoor use
- Heat Stabilized Weather Resistant material has greater resistance to damage caused by ultraviolet light and for high temperature applications up to 212°F (100°C) – indoor or outdoor use
- Greater resistance to damage caused by ultraviolet light – indoor or outdoor use
- A fast and economical method to secure and separate three bundles
- Third loop can be installed with Panduit cable tie installation tools
- Natural nylon material for indoor use
- Heat stabilized material for high temperature applications up to 239°F (115°C) – indoor use
- Quick, secure way to fasten to clearance holes in panel
- Anchor is easily pressed into a pre-formed hole in a light gauge metal or plastic and locks in place
- Umbrella shaped disk provides constant tension for a stable, secure and rattle-free installation
- Disk forms a dust-tight and semi-liquid tight seal to the panel surface
- PLUP40SE style is for use with Corrugated Loom Tubing
- Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
- Cable tie, mount, and fastener in a single part
- Used to attach bundles to another surface such as a flat panel
- Anchor is easily pressed into a pre-formed hole and locks in place
- Wings provide constant tension for a stable, secure and rattle-free installation
- Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
- Available in a variety of materials to suit your application needs
- For indoor use
- Wingless design allows tie to be used in confined spaces
- Cable tie, mount, and fastener in a single part
- Economical push mount ties are used to attach bundles to another surface such as a flat panel
- Anchor is easily pressed into a pre-formed hole and locks in place
- Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
- Easy hand installation with low insertion force and economical assembly for a wide variety of applications
- Used where metal cushion clamps are typically used and eliminates the need for secondary fasteners
- One-piece design significantly reduces installation time and provides the lowest installed cost.
- Prevents rotation of wire bundles and ensures secure grip on hoses with integrated ribs
- Designed to withstand years of use in a variety of environments
- Fast drying, permanent ink – legible identification on nylon
- Used with marker ties, write-on labels and tags, where ordinary marking pens will not work
- Fast drying, permanent ink – legible identification on nylon
- Used with marker ties, write-on labels and tags, where ordinary marking pens will not work
- Pneumatic, push button operation tensions and cuts off excess tie in a fraction of a second
- Durable, lightweight, ergonomic design is easy to operate and designed to reduce operator fatigue
- Easy to change tension adjustment
- Operates on non-lubricated air, without special maintenance
- For use with pneumatic hand tools PTS nad PTH
- Filter regular, hose assembly, and adapter fittings
- Power assisted tool for fast and effortless installation
- Cable tie side entry for immediate positioning of tie and tool
- Controlled tension, fully adjustable
- Automatic cut-off
- One hand operation – lightweight
- Easy removal of excess tie
- Operates 85 PSI (586 KPA Bar) non-lubricated air and requires no special maintenance
- For applications that require various bundle diameters
- Supplied in reels of 82.50 feet (25.0m), 200.00 feet (60.9m), 250.00 feet (76.2m) or 1000.00 feet (304.8m)
- Polyester coating provides additional edge protection and prevents corrosion between dissimilar metals
- UV resistant, low smoke, halogen-free material
- Temperature tolerance -40°F (-40°C) to 302°F (150°C)
- AISI 316 stainless steel for the most corrosive environments
- Unique cradle design provides maximum stability for cable bundle
- Low profile design keeps bundle close to mounting surface where overhead space is limited
- Ideal for applications requiring resistance to environmental stresses such as chemical attack, gamma radiation, and extreme temperatures
- Ideal for use in nuclear power facilities and chemical processing plants
- Low smoke density and excellent flammability rating of V-0
- For indoor or outdoor use
- Wing provides added stability
- Requires no adhesive or additional mounting hardware
- Can be used where only one side of the panel is accessible
- Require no adhesive or additional mounting hardware
- Designed for use where both sides of the panel are accessible
- Available in three sizes to hold tubing, cable or wire bundles
- Beveled entry makes it easy to snap in the bundle
- Cables are easily snapped into or out of clips
- Winged design holds mount in place even in applications where vibration is present
- Design of wing provides added stability
- Continuously molded cable ties (up to 5,000 ties/reel) provide continuous feeding for high productivity and reduced downtime due to fewer reel changes
- Two styles:
— All-nylon, one-piece locking ties with 18 lbs. minimum loop tensile strength in miniature cross section— Exclusive stainless steel locking barb and 30 lbs. minimum loop tensile strength permit higher tension for demanding applications; metal locking barb and tie body design provide greater bundle tightness, reducing both rotational and lateral movement of the tie- Available in a variety of colors and materials
- Support cable above the mounting surface
- Hold cable bundles away from the sharp edges of bulkheads or cabinet holes
- Eliminates the need for grommet protection
- Can also be used to mount cable bundles adjacent to any surface
- Material: Nylon 6.6 – for indoor use only
- Used with the PAT1M and PAT1.5M tool heads
- Utilizes the PAT system electronic interface option, PDM-EI, to optimally integrate the PAT system to a robot for a completely automated cable tie installation process
- Significantly reduces labor costs while improving installation quality, reliability, and consistency
- Low profile installs without drilling or nailing
- Attach coax cable to buildings having "Pittsburgh Interlok" type aluminum or steel siding
- Will not corrode or stain siding
- For use with standard cross section cable ties: PLT1S, PLT1.5S, PLT2S, PRT1.5S, and PRT2S
- Integral retaining notch holds cable tie head in place below bundle
- Eliminates protruding tie head and facilitates one hand tie threading
- Quickly route wire and cable where mounting holes cannot be drilled
- Rubber-based adhesive provides a strong and reliable bond
- For indoor use only
- Material: ABS
- A fast and economical method to secure and separate two bundles
- Exclusive two-piece design offers the lowest threading force in the industry
- First loop is releasable prior to final tensioning
- Material availability for indoor and outdoor use or high temperature applications
- Used for normal bundling and through-panel applications
- Small head height allows more efficient use of space in compact areas
- Exclusive two-piece design offers the lowest threading force in the industry
- Average 14% lighter than one-piece cable ties
- Releasable prior to final tensioning for bundle modifications
- Material availability for indoor and outdoor use or high temperature applications
- Greater resistance to damage caused by ultraviolet light and for high temperature applications up to 212°F (100°C) – indoor or outdoor use
- Unique design allows tie to secure a bundle directly to a chassis or panel without the need for separate fasteners or mounting devices
- Releasable prior to final tensioning for bundle modifications
- Engages clearance hole with optional centering pilot to prevent tie from shifting or abrading in high vibration environments
- Design allows for bundling before or after screwing clamp in place
- Exclusive two-piece design offers the lowest threading force in the industry
- Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling
- Only clamp tie that is releasable prior to final tensioning
- Used to fasten and identify bundles at the same time
- Unique design allows tie to be used as a wrap-around or flag marker
- Can be marked with Panduit Marker Pens or custom imprinted with text, symbols or trademarks available using Panduit Custom Hot Stamping Service
- Manufactured from black weather resistant polypropylene
- For use with Dura-Ty™ Cable Ties or Pan-Steel® Metal Locking Ties
- For indoor/outdoor use
- Each spacer snaps into another to increase spacer heights by 1/2" increments
- Designed to be used in parallel and perpendicular applications
- Allows stainless steel cable ties to be inserted from either of two sides
- Low profile
- Single hole center mounting for maximum holding and stability
- Maximum screw head height .09 inch (2.3mm)
- For use with standard, light-heavy, and heavy cross section Pan-Steel® Ties
- 304 Stainless Steel
- Zero profile
- Mounts directly to surface
- Used where only one side of the panel is accessible
- Permanent, secure application
- Used with standard, light-heavy, and heavy cross section Pan-Steel® Ties
- 304 Stainless Steel
- Low profile
- No tapping required
- Designed for use only where both sides of the panel are accessible
- For use with standard cross section Pan-Steel® Ties
- 304 Stainless Steel
- No tapping required
- Used where only one side of the panel is accessible
- Nothing to assemble
- For use with standard, light-heavy, and heavy cross section Pan-Steel® Ties
- 304 Stainless Steel
- Low profile
- One hole mounting
- For use with standard, light-heavy, and heavy cross section Pan-Steel® Ties as well as .38 inch (9.5mm) wide strapping
- 304 Stainless Steel
- Easily applied to bolts or studs with a light hammer blow or turning of the mount
- Designed for use with cable ties to route and secure cable bundles, air, water and hydraulic lines
- TMSTHS-11-D0 style is designed for use with standard bolt sizes as well as state-of-the-art fasteners such as the Huck BOBTAIL^ lockbolt
^BOBTAIL is a registered trademark of Alcoa Inc.
- Low profile design keeps bundle close to mounting surface
- Small overall size allows use where space is limited
- For use with Super-Grip® Cable Ties
- High bond adhesive styles available
- For indoor use
- Designed to grip the bundle tightly to resist lateral movement of the tie once installed
- High strength allows the tie to withstand rough installation practices that occur in MRO and construction environments such as securing cables to vertical and horizontal ladder cable tray systems
- Thin, wide strap body provides flexibility enabling it to conform to bundle while maintaining tensile strength
- Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
- The two mounts are securely fastened together with a connecting rivet that allows both mounts to rotate
- Can join bundles of cable, tubing or hoses that may need to move or are not parallel
- Mount separates bundles to avoid abrasion
- Unique cradle design provides maximum stability for cable bundle
- Low profile design keeps bundle close to mounting surface where overhead space is limited
- Ideal for applications requiring resistance to environmental stresses such as chemical
- Ideal for use in nuclear power facilities and chemical processing plants
- Low smoke density and excellent flammability rating of UL 94V-0
- Distinctive aqua blue color
- For indoor or outdoor use
* TEFZEL is a registered trademark of E. I. du Pont de Nemours and Company.
- For use with TTS Tak-Tape™ and HLT/HLS Tak-Ty® Hook & Loop Cable Ties
- Unique cradle design provides maximum stability for cable bundle
- For indoor use only
- Maximum static load for adhesive backed mounts is 0.38 lbs. (174g)
- For use with TTS Tak-Tape™ and HLT/HLS Tak-Ty® Hook & Loop Cable Ties
- Unique cradle design provides maximum stability for cable bundle
- For indoor use only
- Flame-products manufactured from material that is rated UL 94V-0
- Broad selection of sizes, styles, and colors to meet your application needs
- Adjustable, releasable, and reusable hundreds of times – ideal for applications requiring frequent moves, adds, or changes
- Hook and loop material maintains network data integrity by protecting against over-tensioning of high performance copper and fiber cables
- Easy to use and operator safe with no sharp edges
- Pan-Pouch™ Kit is made of 2-ply laminated black nylon/vinyl and folds for easy storage
- Easily hang pouch from cable by using hook and loop fasteners
- Pocket pouch holds five (50-piece) packages and is made of a white vinyl
- Install perpendicular to the wire bundle
- Elongated slot permits cable bundle adjustment in application
- Low profile design keeps bundle close to mounting surface where overhead space is limited
- Material: Nylon 6.6
- Designed to be attached to the wire harness during assembly
- Cable ties can be installed by hand or with Panduit® automatic cable tie tools
- Used with harness board standoff posts
- Available with or without corrugated tubing location tab
- Natural nylon material for indoor use
- Heat stabilized nylon material (30) for high temperature applications – indoor use
- Tie harness mounts designed to be attached to the wire harness during assembly. Cable ties can be installed by hand or with Panduit automatic cable tie tools. Available with or without corrugated tubing location tab. Used with harness board standoff posts.
- Harness board standoff posts and adapter used to hold a push mount accessory or cable tie at a specification location on a harness board.
- Harness board fixtures automatic alignment orients the tool head with the mount for reliable feeding of the cable through the mount to speed installation. Multiple fixture configurations allow mounting in horizontal, vertical, or 45° orientation. Integrated switch* capability enables placement of a switch to detect the mount’s presence providing an input to a quality control system
* The Omron Electronics D2SW-3L1HS switch is compatible with the ATM system. Similar switches from other manufacturers may also be suitable.
- Cradle design holds cables securely in place; provides maximum stability for cable bundle
- Low profile design keeps bundle close to mounting surface
- Available in nylon 6.6 material for general purpose applications
- Available in polypropylene material which provides superior resistance to harsh cleaning chemicals
- Both materials are available in separate but distinct blue colors to facilitate visual detection
- For indoor use
- Designed to efficiently support TIA/EIA-606-A standard labeling requirements
— Nylon 6.6 material- Excellent solution for identifying and bundling UTP and fiber optic cable bundles
— Use labels for the Panther™ LS8E Hand-held Thermal Transfer Printer (P/N: UILS8BW)— Use computer printable label sheets for desktop printers (P/N UILJ2)— Use write-on labels (P/N UIWOL2-L) – The TIA/EIA-606-A standard states that all labels shall be mechanically generated. Write-on labels are not standard compliant
- Exclusive material with hooks and loops on same side allows user to secure a greater range of bundle diameters, including smaller bundles
- Low profile contoured cinch ring reduces overall bundle size
- Hook and loop material maintains network data integrity by protecting against over-tensioning of high performance copper and fiber cables
- Adjustable, releasable and reusable hundreds of times – ideal for applications requiring frequent moves, adds or changes
- Tapered tip facilitates easy, snag-free threading to speed installation
- Brass grommet (on UGCTC and UGCTE styles) assures reliable installations with a strong metal grommet that resists pullout
- Use flat-head screws for grommet applications
- Operating temperature range: 0°F to 140°F (-18°C to 60°C)
- Funnel entry design allows for easy insertion of cords and cables
- Vertical cable entry for ease of installation
- For indoor use only
- Securely routes large cable bundles
- Rounded edges prevent damage to cable jackets
- Dimensions are 4.70"L x 1.00"W x 2.54"H (119.4mm x 25.4mm x 64.5mm)
- For indoor use only
- Wires slide into the clip and are held in place by tension
- Funnel entry design allows for easy insertion of cords and cables
- Low profile design holds wires, cables, and tubing
- For retaining wires, cable, components or tubing away from panel or conductive chassis
- Finger grip flanges can be easily locked or unlocked for revisions
- Design of wing provides added stability
- Material: Nylon 6.6
- Indoor use only
- Used to secure wire, cable, or tubing to wood surfaces
- Barbed design holds mount in place – rated for 60 lb. pullout
- Used to secure wire, cable, or tubing to wood surfaces
- Barbed design holds mount in place – rated for 60 lb. pullout
Connector Rings and Spacers
- Integral "spring" holds wire bundles tightly
- Available in vertical and horizontal loading configurations
- Design of wing provides added stability
- For indoor use only
Standard Cable Tie Mounts
- Adjustable clamp designed to contain a range of cable bundle diameters
- Latch can be released to provide access to cable bundles
- Bundle range: 0.19" – 0.68" (4.8mm – 17.3mm) diameter
- Dimensions are 1.00"L x 1.00"W (25.4mm x 25.4mm)
- For indoor use only
- Material: Polypropylene
- Low Profile Design holds wires, cables, and tubing
- Convenient releasable latch
- Large mounting base for high bonding strength
- Available in four sizes with a stack height of 0.17" (4.3mm) to accommodate different flat cable widths
- Low profile design holds wires, cables, and tubing
- Convenient releasable latch
- Large mounting base for high bonding strength, or can be screw applied
- For indoor use only
- Material: Nylon 6.6