building a smarter, unified business foundation
- PanZone® Category 6 Cable Assemblies for use in zone cabling applications
- Available in plug to jack module or plug to plug configurations
- Available in plenum or riser cable
- T568B wired
- PanZone® Category 6 Cable Assemblies for use in zone cabling applications
- Available in plug to jack module or plug to plug configurations
- Available in plenum or riser cable
- T568B wired
- PanZone® Category 6A Cable Assemblies for use in zone cabling applications
- Available in plug to jack module or plug to plug configurations
- Available in plenum or riser cable
- T568B wired
- PanZone® Category 6A Cable Assemblies for use in zone cabling applications
- Available in plug to jack module or plug to plug configurations
- Available in plenum or riser cable
- T568B wired
- Optional fiber conversion kit to be used with CUFB48BL and CUFMB24BL
- Suitable for wall mount and underfloor applications
- UL 2043 approved for use in air-handling spaces for copper applications
- Accept Mini-Com{TM} Modules for STP and UTP, fiber optic, and audio/video, which snap in and out for easy moves, adds, and changes
- Supplied with cable management accessories
- Optional fiber conversion kit available
- Distributes media and data service
- Allows for fast and effective terminations
- Offers built-in cable mounts to help organize and route cable
- Provides stackability feature to save space and increase the density of an installation
- Snaps directly onto grid patterns within enclosures to simplify installations and allow easy moves, adds, and changes
- Complete enclosure requires base and cover or door; basic enclosure includes base and screw down cover; advanced enclosure base can be used with framed hinged door or frameless hinged door to allow custom configuration
- 1" grid pattern in base provides mounting and flexibility for the hubs
- Multiple 2.5" knockouts at top and bottom for cable entry and exit
- Includes two single gang power knockouts
- Cantilever mounting slots flex to accommodate misaligned studs
- Shear forms along sidewalls to help route and secure cable in place
- Drywall positioning slots
- Complete enclosure requires base and cover or door; basic enclosure includes base and screw down cover; advanced enclosure base can be used with framed hinged door or frameless hinged door to allow custom configuration
- 1" grid pattern in base provides mounting and flexibility for the hubs
- Multiple 2.5" knockouts at top and bottom for cable entry and exit
- Includes two single gang power knockouts
- Cantilever mounting slots flex to accommodate misaligned studs
- Shear forms along sidewalls to help route and secure cable in place
- Drywall positioning slots
- Dual hinged doors allows doors to open to the left or to the right
- Hinged doors allow easy access to components; keyed locks keep components secure and prevent tampering
- Hinged door overlaps base to cover any wall imperfections; framed hinged door covers imperfections even when opened
- Complete enclosure requires base and cover or door; basic enclosure includes base and screw down cover; advanced enclosure base can be used with framed hinged door or frameless hinged door to allow custom configuration
- Dual hinged doors allows doors to open to the left or to the right
- Hinged doors allow easy access to components; keyed locks keep components secure and prevent tampering
- Hinged door overlaps base to cover any wall imperfections; framed hinged door covers imperfections even when opened
- Provides a safe and secure means to maintain and monitor performance of PLCs, VFD, and industrial networks
- Integrated security features prevent access to critical devices by unauthorized personnel
- Allows access by non-arc flash certified personnel reducing cost, increasing effeciencies, and promoting overall safety
- NEMA 4X rating; constructed of aluminum casted base with clear, plastic, impact resistant cover, and modular faceplate
- Securely mounts to DIN rail in industrial applications using dual-purpose, snap-in mounting latches
- Latches hold the unit on the DIN rail while allowing it to slide side to side
- Can also mount to other surfaces
- Provides efficient deployment of copper and fiber patching in control panels and zone enclosures with convenient DIN rail or wall mount installation
- Accepts up to eight single Mini-Com® Copper, Fiber, or A/V Modules, and fiber connectors
- Port count matches commonly available industrial network mini switches
- DIN rail mount patching solutions include label pockets, labels, and transparent label covers for clear identification; complies with ANSI/EIA/TIA-606-A labeling requirements
- Provides a safe and secure means to maintain and monitor performance of PLCs, VFD, and industrial networks
- Integrated security features prevent access to critical devices by unauthorized personnel
- Allows access by non-arc flash certified personnel reducing cost, increasing effeciencies, and promoting overall safety
- NEMA 4X rating; constructed of aluminum casted base with clear, plastic, impact resistant cover, and modular faceplate
- Enclosure with pre-configured back plate and side panels to accept Stratix^^ 8000, 5700 or or Cisco^ IE3000, IE2000 industrial switches with expansion modules and a UPS
- Pre-configured enclosure with cable management, network connectivity, grounding, wire routing accessories with pre-configured back plate and side panels to accept Stratix^^ 8000, 5700 or Cisco^ IE3000, IE2000 industrial switches
with expansion modules and a UPS- Pre-configured enclosure has all cable management components installed to get started; includes: Category 6 connectivity, patch cords, patch panel, wiring accessories, ground bar, and cable management
- Reversable hinging door for installation flexability
- Internal side utility panels pre configured for modular cable management, fiber uplink, and other accessory mounting
- Enclosures meet UL 508 standards and are NEMA Type 4, 12, and IP66 rated for
industrial environments - Wall mountable through enclosure or with removable mounting flanges for mounting flexibility
- 4 post industrial cage nut rack accommodates 19" EIA mountable equipment for use in manufacturing data centers
- 4 post industrial cage nut rack has two adjustable depths for flexibility in equipment mounting
- Industrial Automation DIN rail bracket allows automation equipment to be mounted in 19" EIA rack
- Enclosure with pre-configured back plate and side panels to accept Stratix^^ 8000, 5700 or or Cisco^ IE3000, IE2000 industrial switches with expansion modules and a UPS
- Pre-configured enclosure with cable management, network connectivity, grounding, wire routing accessories with pre-configured back plate and side panels to accept Stratix^^ 8000, 5700 or Cisco^ IE3000, IE2000 industrial switches
with expansion modules and a UPS- Pre-configured enclosure has all cable management components installed to get started; includes: Category 6 connectivity, patch cords, patch panel, wiring accessories, ground bar, and cable management
- Reversable hinging door for installation flexability
- Internal side utility panels pre configured for modular cable management, fiber uplink, and other accessory mounting
- Enclosures meet UL 508 standards and are NEMA Type 4, 12, and IP66 rated for
industrial environments - Wall mountable through enclosure or with removable mounting flanges for mounting flexibility
- 4 post industrial cage nut rack accommodates 19" EIA mountable equipment for use in manufacturing data centers
- 4 post industrial cage nut rack has two adjustable depths for flexibility in equipment mounting
- Industrial Automation DIN rail bracket allows automation equipment to be mounted in 19" EIA rack
- Active equipment is delivered within an optimized physical layer for consistently high industrial network performance
- System is pre-engineered, pre-tested and pre-validated
- Segregated system enables IT to safely access and manage the industrial network to maintain Service Level Agreements
- Accelerate industrial network deployment while reducing risk; delivers up to 75% reduction in time to deploy
- Support media distribution voice hubs, data hub, and video splitters
- Includes NEMA 4X rated drain and vent, pack of M4x8 screws, and pack of M4x10 screws
- Includes liquid tight NEMA 4X fitting, silicone sealing pack, and application stick
- Includes one 115 VAC fan rated at 112 CFM
- European version includes one 220 VAC with Shuko plug
- Wall mount filter replacement kit
- Holds up to 3 RU of passive product and up to 3 RU of active equipment
- Provides optimal cable management by allowing adequate space to route and manage patch cords
- Patch panel bracket rotates 90° and accepts 19" rack mountable product allowing easy installation
- Provides multiple cable entry/exit points via knockouts
- Design accepts all standard 19" patch panels
- Door can be assembled to hinge on either the right or left side providing flexiblity and easy access for any mounting location
- Front cover has standard padlock feature; optional keyed locks available
- Vented design and optional fan provides thermal management for switches and power supplies
- Integrates data communications and Building Automation Systems (BAS) by converging the infrastructure into a single ethernet network
- Minimizes installation costs by consolidating BAS equipment into a single enclosure
- Eliminates redundant cable runs
- Provides optimal cable routing and management of patch cords and electrical components
- Vented design and optional fan provides thermal management for network equipment and power supplies
- Includes five pairs of air inlet filters
- Low decibal 60 CFM fan (PZICEA only)
- Designed to accept up to 2 RU of active electronics as deep as 17.5" and up to 6 RU of standard 19" passive connectivity (PZICEA only)
- Designed to accept up to 8 RU standard 19" passive connectivity (PZICE only)
- Thermal management design optimizes air flow for improved heat dissipation; ideal for high heat load PoE enabled switch applications
- Mount in 2' x 2', 2' x 4', and 2' x 6' drop ceilings
- 50 pound door weight capacity
- Include doorplate, equipment mounting bracket, integrated horizontal cable slack manager
- AC power ready – receptacle not included (PZICEA only)
- Includes low decibel 60 CFM fan (PZICEA only)
- Designed to accept up to 2 RU of active electronics as deep as 17.5" and up to 6 RU of standard 19" passive connectivity (PZICEA only)
- Designed to accept up to 8 RU standard 19" passive connectivity (PZICE only)
- Thermal management design optimizes air flow for improved heat dissipation; ideal for high heat load PoE enabled switch applications
- Mount in 2' x 2', 2' x 4', and 2' x 6' drop ceilings
- 50 pound door weight capacity
- Include doorplate, equipment mounting bracket, integrated horizontal cable slack manager
- AC power ready – receptacle not included (PZICEA only)
- Includes low decibel 60 CFM fan (PZICEA only)
- Includes NEMA 4X rated drain and vent, pack of M4x8 screws, and pack of M4x10 screws
- Includes liquid tight NEMA 4X fitting, silicone sealing pack, and application stick
- NEMA 4X and IP66 rating protects against corrosion, windblown dust and rain, splashing water and hose-directed water
- Universal design accommodates the most popular Wireless Access Points including Cisco Aironet^ 1200, 1230, 1240, 1250, 1300, 1142, and 3500 Series and Aruba^^^ 92, 105 and 134
- Fiberglass construction and aluminum mounting plate allow quick and easy access point installation
- UL508A Listed and approved
- Include pre-configured mounting template
- Provisions for padlocks to protect against tampering and theft
- Optional NEMA 4X rated fittings available in various sizes
- Optional NEMA 4X drain and vent kit
- Connectivity accessory kit (included): 2-position outlet box, Mini-Com® TX6™ PLUS Jack Module, TX6™ PLUS Patch Cord, silicone sealant and grounding cable
- Shielded connectivity accessory kit also available
- Lockable cover for PanZone® Raised Floor Enclosures
- Includes two keys
- Work with standard office raised floor tiles
- Include Cool Boot® Raised Floor Air Sealing Grommet for quick moves, adds, and changes
- Accept all Mini-Com® Modules
- Accept field terminated or pre-terminated connectivity solutions
- Secure lockable cover
- Hold 12 RU of active and passive network equipment plus two additional RU for powerstrips and small electronic devices (modems, routers, etc.)
- Structurally engineered to swing freely even under maximum load capacity
- Thermal management design (vents, perforated doors, and optional fan) optimizes air flow for improved heat dissipation; ideal for high heatload PoE enabled switch applications
- Working load rating of 250 lbs.
- Adjustable rails mount at 1" increments to accommodate various depths of network equipment including PoE switches
- Individual rack spaces are identified for ease of equipment mounting
- Cable bend radius posts provide bend radius control and slack to patch cords; mount to equipment rails of any size rack or cabinet, #12-24 tapped; retainer fingers prevent cords from slipping off
- Includes two ceiling brackets for top and bottom and two side brackets for top and bottom
- Material is aluminum, white powder coat
- Specifically designed for use with Cisco^ and other popular Wireless Access Points
- Lockable enclosure protects against tampering, vandalism, and theft
- Knockouts allow multiple antenna configurations
- Integrated ceiling bezel allows unit to replace 2' x 2' ceiling tile
- Optional ceiling bracket kit allows WAP to be mounted in-ceiling for design flexibility for optimum wireless coverage
- 2' x 2' ceiling bracket eliminates cutting the ceiling tile by replacing a standard 2' x 2' ceiling tile
- Specifically designed for use with popular Wireless Access Points
- Lockable enclosure protects against tampering, vandalism, and theft
- Knockouts allow multiple antenna configurations
- Integrated ceiling bezel allows unit to replace 2' x 2' ceiling tile
- Optional ceiling bracket kit allows WAP to be mounted in-ceiling for design flexibility for optimum wireless coverage
- 2' x 2' ceiling bracket eliminates cutting the ceiling tile by replacing a standard 2' x 2' ceiling tile
- Specifically designed for use with popular Wireless Access Points
- Lockable enclosure protects against tampering, vandalism, and theft
- RF transparent covers or knockouts that allow multiple antenna configurations
- Integrated ceiling bezel allows unit to replace 2' x 2' ceiling tile
- Optional ceiling bracket kit allows WAP to be mounted in-ceiling for design flexibility for optimum wireless coverage
- 2' x 2' ceiling bracket eliminates cutting the ceiling tile by replacing a standard 2' x 2' ceiling tile
- Wall mount cabinet horizontal slack manager
3" and 4" cable bend radius posts
- Support media distribution voice hubs, data hub, and video splitters
- Exceed ANSI/TIA-568-C.2 Category 6 or Category 5e standards
- Ideal for use in cross-connects and consolidation point applications
- Highly visible color-coded wiring slots ease wiring
- Sturdy one-piece design
- Available with or without mounting legs for a variety of mounting options
- Multiple mounting holes available
- UL 2043 approved for use in air-handling spaces
- Meet ANSI/TIA-568-C.2 standard
- Mount to wall, above ceiling, and/or below floor
- Grounding and bonding kit
- Split incoming video/coax to distribute service throughout the unit
- Pre-mounted onto metal bracket for quick installation
- Include grounding screws
- Snap directly onto grid patterns within enclosures to simplify installations and allow easy moves, adds, and changes
- Manage up to four incoming lines and distribute service to eight outlets per line
- Offer built-in cable mounts to help organize and route cable
- Provide stackability feature to save space and increase the density of an installation
- Snap directly onto grid patterns within enclosures to simplify installations and allow easy moves, adds, and changes