building a smarter, unified business foundation
- Lightweight, aluminum construction for flexibility and ease of handling
- Five color options in addition to natural aluminum provide quick visual identification, ideal for applications requiring color-coding
- Easy feed marker plate design includes a raised slot to simplify cable tie installation and improve productivity
- Clear section of marker over laminates and protects printed legend
- Markers have ink receptive area to allow handwritten legends
- 10 pages of markers per book
- Facilitates quick and easy organization of identifiers from CAD for printing within Easy-Mark™ Labeling Software
- Easily capture and organize CAD data for future use and documentation
- Saves time and reduces errors by utilizing identifiers previously created in CAD files to eliminate manual entry of data into labeling software
- Compatible with full versions of AutoCAD* 2008 or newer and Visio^ version 2002 or newer
- Exports to alternative formats such as Excel^ (XLS) or Text (CSV) files for future use and documentation
- Upgrades are available on the Panduit website under Support/Software, Firmware & Printers/CAD-Connect Labeling Software
System Requirements:- 64 MB hard drive space and 64 MB RAM (256 MB RAM recommended)
- Mouse or compatible pointing device
- Windows^ 2000, XP, Vista, or Windows^ 7
- CD-ROM Drive
- Microsoft.NET Framework 2.0 or higher
- Fast loading P1™ Label Cassette includes both label material and ribbon to make changing labels easy
- Reflective material improves label visibility in low light conditions
- For flat label applications only
- Quickly and easily generate labels with Easy-Mark Labeling Software
- Market specific labeling application tools assist in creation of identification solutions for data centers, network applications, panel shops, and construction and maintenance applications
- Easy-Mark saves time and money (up to 75%) with features such as WYSIWYG user interface, data import, symbol import, and pre-loaded formats
- Upgrades are available on the Panduit website under Support/Software, Firmware & Printers/Easy-Mark Labeling Software
- Site license available for up to five additional installs per Easy-Mark CD. Please contact Customer Service or your Panduit Distributor for additional information.
System Requirements:- Windows^ 2000, XP, Vista, or 7; 64MB hard drive space and 64MB RAM (256MB RAM recommended)
- Microsoft.NET Framework 2.0 or higher
- Fast loading P1™ Label Cassette includes both label material and ribbon to make changing labels easy
- Provides larger labeling area for small cables
- Innovative design allows flag labels to be applied in either adhesive or non-adhesive orientations
- Flame-retardant, cross-linked polyolefin labels used for identification markers in (Class 1E) harsh environments
- Use with Intermediate Cross Section cable ties
- Use RMER4BL-A resin thermal transfer ribbon
- Temperature range: -67°F to 275°F (-55°C to 135°C )
- Non-adhesive, halogen-free, flame retardant marker plates used to identify wires, cables, equipment, and many other applications
- Offers crisp, clear legend with superior legibility and engineered to withstand high temperatures, harsh solvents, oils, and chemicals without over-lamination
- Use with Intermediate Cross Section cable ties
- Use thermal transfer resin ribbon
- Temperature range: -40°F to 193°F (-40°C to 90°C )
- Adjustable air intake regulator provides variable temperature adjustment within the units rated heat range
- Toggle type control switch provides hot/cold/off operation
- Replaceable brushes are easy to service and extend the operating life of the gun
- Unique suspended quick change heating element design prolongs life and eases servicing
- Provides a larger surface on small fiber cables and allows legends to be clearly seen
- Sleeves are made of flexible PVC material
- Locate sleeve on straight section of cable at least 2 inches from fiber boot
- Use for identifying patch panels, faceplates, punchdown blocks and other network systems hardware
- Used to identify electrical and electronic components and devices
- Outdoor rated
- Labels can be printed in both laser and ink jet printers
- Use as a wrap around label or flag style labels for wire/cable labeling
- Panduit labeling software packages include all label formats for quick and easy label production
- Use as a wrap around label or flag style labels for wire/cable labeling
- Conformable material for general identification; excellent print quality
- Outdoor rated
- Labels for wire and cable applications are sized specifically
- Self-laminating adhesive labels include a colored print-on area and clear overlaminate to protect the legend
- Provide durability; high-temperature resistance, and dimensional stability; do not stretch or easily tear; preferred material for wire/cable labeling
- Outdoor rated
- Fast loading P1™ Label Cassette includes both label material and ribbon to make changing labels easy
- Marker plates are designed for use on larger diameter wire/cables and may be applied after all terminations are complete
- Meets requirements for MIL-STD-202F, Notice 12 Method 215J
- New multi-functional cutting die design creates embossed marker plates with raised cable tie slot in one step instead of three, for faster installation
- Lightweight, compact and portable, allows user to create custom length identification on demand at remote job sites
- Embosses 3/16" characters onto stainless steel or aluminum tape, to improve visibility in applications that are subjected to dirt or paint
- Provides quick, easy, and permanent identification with Panduit® Pan-Alum™ Marker Plates and Cable Ties and Pan-Steel® Stainless Steel Marker Plates, Tags, Cable Ties and Straps
- Automatic table indexing advances material forward for convenience and improved productivity
- New, improved design features aluminum base and durable construction
- Overlaminate can be used for additional protection over the 2 inch and 4 inch continuous tapes
- Temperature range: -51°F to 275°F (-46°C to 135°C)
- Fast loading P1™ Label Cassette includes both label material and ribbon to make changing labels easy
- Multi-purpose labels for identifying flat surfaces such as components, control panels, circuit boards and general labeling
- Die-cut labels designed to provide maximum aesthetic quality and appearance
- Vinyl cloth labels can be repositioned or reused
- Super tack adhesive labels are ideal for rough, textured, or coated surfaces
- Tamper resistant, destructible lables are designed to prevent easy removal
- Fast-loading P1™ Label Cassette includes both label material and ribbon to make changing labels easy
- Meets print performance requirements of MIL-M-81531 and MIL-STD-202F Method 215A, Solution A, C, and D
- Meets UL Standard 224 for flammability
- Shrink ratio 3:1
- Non-adhesive flattened heat shrinkable polyolefin for wire/cable identification
- Fast loading P1™ label cassette includes both label material and ribbon to make changing labels easy
- Non-laminated adhesive labels for wire/cable identification
- Nylon cloth labels can be repositioned or reused
- Fast loading P1™ Label Cassette includes both label material and ribbon to make changing labels easy
- Print terminal block labels ranging in size from 0.19" to 0.38"
- Fast-loading P1™ Label Cassette includes both label material and ribbon to make changing labels easy
- Meets print performance requirements of MIL-M-81531 and MIL-STD-202F Method 215A, Solution A, C, and D
- Meets UL Standard 224 for flammability
- Shrink ratio 3:1
- Non-adhesive flattened heat shrinkable polyolefin for wire/cable identification
- Fast loading P1™ Label Cassette includes both label material and ribbon to make changing labels easy
- Non-laminated adhesive labels for wire/cable identification
- Fast loading P1™ Label Cassette includes both label material and ribbon to make changing labels easy
- To find the suggested label solutions for a specific network component, refer to the Physical Infrastructure Systems catalog (SA-NCCB53)
- Use for identifying patch panels, faceplates, punchdown blocks and other network systems hardware
- Die-cut labels designed to provide maximum aesthetic quality and appearance
- Fast loading P1™ Label Cassette includes both label material and ribbon to make changing labels easy
- Non-laminated adhesive labels for wire/cable identification
- Vinyl cloth can be repositioned or reused
- Fast loading P1™ Label Cassette includes both label material and ribbon to make changing labels easy
- Self-laminating adhesive labels for wire/cable identification include a colored print-on area and clear overlaminate
- Self-extinguishing material and recommended alternative to Tedlar®
- Labels are sized specifically for wire and cable applications
- Use thermal transfer hybrid ribbon
- Temperature range: -65°F to 275°F (-54°C to 135°C)
- UL recognized: UL 969, File Number: MH14979 & CUL Recognized: C22.2 No. 0.15-01, File Number: MH 14979
- Cut-to-length functionality eliminates label waste and label trimming labor
- Partial cut feature available to provide tear-apart strips of labels
- Label cassette contains integrated memory device for automatic formatting, recall of last legend used and number of labels remaining in cassette
- USB interface for importing data, system upgrades and printing from a wireless laptop or desktop computer
- Fast loading label cassette includes both label material and ribbon to make changing labels easy
- Prints self-laminating labels, heat shrink tubing, die-cut component labels and continuous tape
- Large graphic display with backlight for improved visibility
- Used to mark egress routes, fire alarms, and fire equipment that is clearly visible for up to ten hours after power is lost
- Absorb energy from ambient light and releases this energy in the form of a glow when power is lost
- Can be used in Panduit thermal transfer desktop printers to create direction arrow tape, striped tape, or safety signs on demand
- Panduit photoluminescent tapes meet or exceed the following safety standard specification for photoluminescent safety markings including: ASTM E 2072-00, ASTM E 2073-00, ASTM E 2030-99, DIN67510-1, IMO Resolution A.752.18, ISO/CD 15370, DIN 67510, UL924, ASTM 162, ASTM 648, ASTM 662, MIL-L-3891 B, NFPA 101 Life Safety Code, OSHA 1910.37
- Easily moved from jobsite to jobsite to deliver a permanent identification solution where it's needed, when it's needed
- Creates raised characters on stainless steel and aluminum marker plates, to deliver maximum visibility for medium to high volume applications that are exposed to dirt and paint
- Improves productivity by providing a reliable connection from the embossing machine to your PC using Easy-Mark™ Software
- Easy-Mark™ Software allows for a quick print legend and exact preview saving time and reducing print costs
- Easy loading hopper allows for easy stacking of up to 200 plates, saving time and money
- Use to increase durability of adhesive pipe/conduit markers
- Excellent resistance to oils, bases, detergents, solvents, salt water and mild acids
- Estimated outdoor expectancy is 3 years
- Non-adhesive markers grip tightly to wire/cable
- Markers supplied on application wand tool
- Chevron cut keeps multiple markers aligned
- Black legend is embossed into wire marker clip
- Material: Non-adhesive acetal
- Convenient, pocket-sized book
- Markers are perforated and can be torn in half to mark both ends of conductors
- Terminal block markers are included to properly identify connectors
- 10 pages of markers per book
- Material: Vinyl cloth
- Temperature Range: -50°F - 170°F (-46°C - 77°C)
- Overall Size W x H: 0.217 Inch x 1.56 Inches
- Marker cards printed in a variety of legends allows 'kitting' for project builds
- Plastic liner provides easy removal of markers while protecting unused markers
- Material: Vinyl cloth
- Choose from the many legends available in general purpose vinyl cloth, or from special materials available to meet a variety of application environments
- All markers are offered in full size – 1.50" (38.1mm) long for wire outside diameter up to 0.38" (9.5mm); half size markers for wire outside diameter up to 0.19" (4.7mm) can be ordered
- Each marker on card has a different legend
- Marker cards printed in a variety of legends allows 'kitting' for project builds
- Plastic liner provides easy removal of markers while protecting unused markers
- Indoor/outdoor rated; self-extinguishing; ideal for component labeling in harsh environments
- Temperature range: -40°F to 275°F (-40°C to 135°C)
- Flexible polyester marker tape conforms tightly to wires/cables
- Dispenser allows marker tape to be cut to the exact length required for marking any size wire/cable
- Durable plastic dispenser can be attached to tool belt for industrial use
- The tape can be cut to any length so you only use what you actually need
- Tabbed end at the beginning of the roll for easier starting
- Legend Height: 0.125" (3.20mm)
Order number of rolls required.
- Reflective sheeting tapes can be used for illuminating or highlighting a range of objects
- Increases safety during power outages or other low light conditions
- Custom legends can be printed using a Panduit TDP43ME thermal printer
- Tapes are laminated for improved print quality and durability
- Highly reflective for visibility at night or in dark places
- Reflective vinyl material designed for indoor and outdoor marking
- Used to identify shelving, cable trays, racks, etc.
- Hybrid – Recommended for use with self-laminating, heat shrink, component and non-laminated labels
- Wax – Recommended for use with self-laminating and non-laminated labels
- Resin – Recommended for use with component labels, marker plates, and continuous tape
- Hybrid – Recommended for use with self-laminating, heat shrink, component and non-laminated labels
- Wax – Recommended for use with self-laminating and non-laminated labels
- Resin – Recommended for use with component labels, marker plates, and continuous tape
- Durable tag for marking fiber optic cable in manhole and indoor/outdoor environments
- Clear overlaminate protects legend
- Can be installed as a wrap or flag with Panduit Intermediate Cable Ties
- Can also be used with 0.33" and 0.50" width Panduit® Tak-Ty® Hook and Loop Cable Ties in the 90° flag application
- Self-laminating labels are provided in handy dispenser which protects markers when not in use
- Clear section of marker overlaminates and protects write-on legend
- Quick, easy to use for smaller installations and maintenance
- Can be clearly identified with Panduit permanent marking pens.
- Provides permanent identification of pipes, conduit, valves, cables and equipment in harsh environments
- Designed for use with Panduit® Pan-Steel® Stainless Steel Cable Ties or Pan-Alum™ Aluminum Cable Tiesfor fast installation at lowest installed cost
- All marker plates/tags can be embossed or laser etched with Panduit Factory Custom Marking Service
- For on-site custom marking use the metal indenting machine
- Non-adhesive, halogen-free marker plates used to identify wires, cables, equipment, and many other applications
- Attachable in horizontal or vertical orientation
- Available in a variety of colors and sizes
- Temperature range: -58°F to 221°F (-50°C to 105°C)
- Use with thermal transfer resin ribbon
- Thermal transfer printable continuous tape format
- Super-tack polyester has ultra-aggressive adhesive
- Ideal for rough, textured, and coated surfaces
- Applications include rack unit labeling, cabinets, cable tray, pathways, control panels, enclosures, pipes, and much more.
- Temperature range: -40°F to 302°F (-40°C to 150°C)
- UL969 recognized, File # MH14979, cUL recognized, C22.2 No 0.15-01, File # MH14979
- Rugged, high speed industrial printer
- Thermal transfer printers create crisp, clear legends with superior legibility
- Up to 10.00" per second print speed for fast label production
- Use to print a wide variety of self-laminating labels, component labels, non-laminated labels, marker plate, continuous tapes and heat shrink labels up to 4.00" wide
- Easy-Mark™ Labeling Software and hybrid ribbon included with printer
- Creates durable, crisp, clear legends and graphics that offer superior legibility
- Prints a wide variety of label sizes and materials
- Prints durable legends for harsh industrial environments
- Fine resolution for small type characters and images
- Solid printing of large characters and shapes
- Connects quickly and easily to PC, reduces time required for learning how to operate the printer and make adjustments
- Easy-Mark™ Labeling Software included with printer
- Up to 4 inches per second print speed
- Auto-sensing label gap and black mark sensors
- One-button operation, and automatic self test
- Connects quickly and easily to PC, and offers connectivity flexibility to print by USB, parallel, or Ethernet
- Easy ribbon loading reduces printer down time
- Allows use in office or remote locations
- Able to connect to a network for sharing capability
- Provides durability; high-temperature resistance and dimensional stability; does not easily stretch or tear
- Use thermal transfer resin ribbon
- UL969 recognized, File # MH14576 & MH14979; cUL recognized, C22.2 No 0.15.01, File # MH14979
- Temperature range: -40°F to 302°F (-40°C to 150°C)
- Tapes offer crisp, clear legends with superior legibility
- Available in continuous color vinyl or clear polyester and supplied on rolls
- Panduit labeling software packages include all label formats for quick and easy label production
- Halogen-free, white polyester flag-style marker for wire/cable labeling
- Improved legibility and more information on small wires and cables provide clearer, more complete identification
- Innovative design allows the product to be applied as a permanent adhesive label or as a repositionable non-adhesive label
- Temperature range: -40°F to 302°F (-40°C to 150°C )
- UL969 recognized, File # MH14576 and File # MH14979; cUL recognized C22.2 No 0.15-01, File # MH14979
- Use with thermal transfer resin ribbon
- Permanent, one-piece, heat-shrink sleeve designed to provide clear, durable identification of wires and cables
- Meets UL Standard 224 with a VW-1 rating for flammability and AMS-DTL-23053/5C (Class 1 and Class 3)
- Will meet SAE-AS81531, MIL-STD-883F Method 2015.13, Solutions A, B, and D, and MIL-STD-202G Method 215K, Solutions A, C, and D when printed with Panduit resin and hybrid thermal transfer ribbons
- Shrink ratio 3:1
- Tested for use as an identification marker in (Class 1E) harsh environments
- Temperature range: -67°F to 275°F (-55°C to 135°C )
- UL recognized, File # E205133; CSA Certified, File # 256205
- Used to identify patch panels, faceplates, punchdown blocks, and other network systems hardware
- Use thermal transfer resin ribbon
- Temperature range: -10°F to 302°F (-23°C to 150°C)
- Thin and conformable vinyl cloth material with repositionable adhesive allows label to be removed and reused in temporary applications
- Use thermal transfer hybrid ribbon
- Temperature range: 50°F to 170°F (10°C to 77°C )
- UL969 recognized, File # MH14576 & MH14979; cUL recognized, C22.2 No 0.15-01, File # MH14576
- General purpose material
- Use thermal transfer hybrid ribbon
- UL969 recognized, File # MH14576 & MH14979
- Temperature range: -65°F to 160°F (-54°C to 71°C)
- Provides durability; high-temperature resistance and dimensional stability; does not easily stretch or tear
- Use thermal transfer resin ribbon
- UL969 recognized, File # MH14576 & MH14979; cUL recognized, C22.2 No 0.15.01, File # MH14979
- Temperature range: -40°F to 302°F (-40°C to 150°C)
- Ideal for electronic components and internal circuitry applications
- Intended for applications requiring solvent and high-temperature resistance performance, such as the wave solder process
- Use thermal transfer resin ribbon on white polyimide
- Use thermal transfer hybrid ribbon on tan polyimide
- UL969 recognized, File # MH14979; cUL recognized, C22.2 No 0.15.01, File # MH14979
- Temperature range: -40°F to 350°F (-40°C to 177°C)
- Delivers the look of engraved laminated plates with the convenience of printing on demand
- Strong holding power for rough, textured, and powder coated surfaces
- Provides crisp, clear, and durable legends for your reliable, high-performance identification needs
- Use thermal transfer resin ribbon
- UL969 recognized, File # MH14979; cUL recognized, C22.2 No. 0.15-01, File # MH14979
- Temperature range: -40°F to 212°F (-40°C to 100°C)
- Provides additional print protection in harsh environments
- Overlaminates are not printable
- Temperature range: -51°F to 275°F (-46°C to 135°C)
- Delivers the look of engraved laminated plates with the convenience of printing on demand
- Strong holding power for rough, textured, and powder coated surfaces
- Provides crisp, clear, and durable legends for your reliable, high-performance identification needs
- Use thermal transfer resin ribbon
- UL969 recognized, File # MH14979; cUL recognized, C22.2 No. 0.15-01, File # MH14979
- Temperature range: -40°F to 212°F (-40°C to 100°C)
- Delivers the look of engraved laminated plates with the convenience of printing on demand
- Strong holding power for rough, textured, and powder coated surfaces
- Temperature range: -40°F to 212°F (-40°C to 100°C)
- Delivers the look of engraved laminated plates with the convenience of printing on demand
- Strong holding power for rough, textured, and powder coated surfaces
- Provides crisp, clear, and durable legends for your reliable, high-performance identification needs
- Use thermal transfer resin ribbon
- UL969 recognized, File # MH14979; cUL recognized, C22.2 No. 0.15-01, File # MH14979
- Temperature range: -40°F to 212°F (-40°C to 100°C)
- Provides additional print protection in harsh environments
- Overlaminates are not printable
- Temperature range: -51°F to 275°F (-46°C to 135°C)
- Includes a colored print-on area and clear overlaminate to protect the legend for clear and durable identification
- Labels are sized specifically for wire and cable applications
- Thin and conformable; preferred material for most general wire/cable labeling
- Use thermal transfer hybrid ribbon
- UL969 recognized, File # MH14979
- Temperature range: -40°F to 150°F (-40°C to 66°C)
- Provides durability; high-temperature resistance and dimensional stability; does not stretch or easily tear and has high-tack permanent adhesive
- Used to identify patch panels, faceplates, punchdown blocks, and other network systems hardware
- Temperature range: -40°F to 302°F (-40°C to 150°C)
- Use thermal transfer resin ribbon
- UL969 recognized, File # MH14979; cUL recognized, C22.2 No. 0.15-01, File # MH14979
- If there has been tampering of label, a checkerboard of silver material is evident
- Use thermal transfer resin ribbon
- UL969 recognized, File # MH14576 & MH14979
- Temperature range: -40°F to 302°F (-40°C to 150°C)
- Allows labels to rotate for visibility from any angle, and allows repositioning on the wire/cable to align legends for improved aesthetics
- Ideal for use in high-density or space-constrained cable applications
- Use thermal transfer hybrid ribbon
- Temperature range: -40°F to 200°F (-40°C to 107°C)
- Permanet, one-piece, heat-shrink sleeve designed to provide clear, durable identification of wires and cables
- Can be printed on both sides for improved visibility
- Meets UL Standard 224 with a VW-1rating for flammability and AMS-DTL-23053/5C (Class 1 and Class 3)
- Will meet SAE-AS81531, MIL-STD-883F Method 2015.13, Solutions A, B, and D, and MIL-STD-202G Method 215K, Solutions A, C, and D when printed with resin and hybrid thermal transfer ribbons
- Satisfies BS6853; 1999 Vehicle Category 1A for burning behavior and toxic gas emissions; Smoke Density Class II
- Shrink ratio 2:1
- Temperature range: -22°F to 221°F (-30°C to 105°C)
- Permanent, one-piece, heat-shrink sleeve designed to provide clear, durable identification of wires and cables
- Can be printed on both sides for improved visibility
- Meets the material requirements and physical properties of AMS-DTL-23053/5C (Class 1 and Class 3) and UL standard 224 with a VW-1 rating
- Will meet SAE-AS81531, MIL-STD-883F Method 2015.13, Solutions A, B, and D, and MIL-STD-202G Method 215K, Solutions A, C, and D when printed using resin or hybrid thermal transfer ribbons
- Shrink ratio 3:1
- Tested for use as an identification marker for use in (Class 1E) harsh environments.
- Temperature range: -67°F to 275°F (-55°C to 135°C)
- UL recognized, File # E205133: CSA Certified, File # 256205
- Permanent, one-piece, heat-shrink sleeve designed to provide clear, durable identification of wires and cables
- Cross-linked, semi-rigid, fluid-resistant, shrinkable polyolefin material
- Available in yellow only
- Can be printed on both sides for improved visibility
- Meets the material requirements and physical properties AMS-DTL-23053/6 Class 1 and NF F00-608 Class A & H when printed with resin thermal transfer ribbons
- Will meet SAE-AS5942, MIL-STD-883F Method 2015.13, Solutions A and D, and MIL-STD-202G Method 215K, Solutions A, and D when printed with resin thermal transfer ribbons
- Shrink ratio 3:1 (shrink ratio 2:1 for labels with 0.13«M,27[QM]» diameter)
- Temperature range: -67°F to 275°F (-55°C to 135°C)
- Use with RMER4BL-C resin ribbon
- Ideal for temporary marking of chips, boards, ICs
- Label is removable without leaving any residue
- Pliable material is suitable for rough texture surfaces
- Use thermal transfer hybrid ribbon
- UL969 recognized, File # MH14576 & MH14979; cUL recognized, C22.2 No 0.15.01, File # MH14979
- Temperature range: -50°F to 170°F (-10°C to 77°C)
- Fast loading P1™ Label Cassette includes both label material and ribbon to make changing labels easy
- Innovative label design allows labels to rotate for visibility from any angle, and for repositioning on the wire/cable to align legends and improve aesthetics
- Labels can be easily installed on existing terminated wires and assemblies without disconnecting the wires/cables
- Designed to efficiently support TIA/EIA-606-A Standard Labeling Requirements with Ultimate ID® Network Components
- Ultimate ID® Software included in every package of labels
- Fast-loading P1™ Label Cassette includes both label material and ribbon to make changing labels easy
- Label cassette designed for use with Ultimate ID™ Faceplates, Patch Panels, Marker Ties, Modular Furniture Faceplates, and Surface Mount Boxes
- Labels assist in the compliance of TIA/EIA-606-B labeling standard
- Identify shelving, cable tray, racks, etc.
- Vinyl cloth material designed for indoor and outdoor marking
- Black legend on yellow background
- Self-laminating labels supplied on rolls, include a colored print-on area and clear overlaminate to protect the legend for clear and durable identification
- Use with Panduit thermal transfer hybrid ribbons
Adhesive Markers - Vinyl – indoor
- Color – legend black; background orange
- Each Marker —
– Style A: 2.25" High x 9.00" Wide (57.2mm x 228.6mm)1 Marker per card (Adhesive)Pipe/Conduit O.D. Range 3.00" (76.2mm) and over– Style B: 1.13" High x 4.50" Wide (28.7mm x 114.3mm)4 Markers per card (Adhesive)Pipe/Conduit O.D. Range 1.25" – 3.00" (31.8mm – 76.2mm)– Style C: 0.50" High x 2.25" Wide (12.7mm x 57.2mm)18 Markers per card (Adhesive)Pipe/Conduit O.D. Range 1.25" (31.8mm) and under- Standard package quantity – 5 cards
Snap-On Non-Adhesive Markers- Snap-On markers are a pre-coiled preprinted markers for indoor use
- Available in 2 sizes
– Style M — Snap-On Markers (Non-Adhesive)14.00" x 23.00" (355.6 mm x 584.2 mm)Pipe/Conduit O.D. 2.25" – 6.00" (57.2 mm - 152.4 mm)– Style R — Snap-On Markers (Non-Adhesive)8.00" x 8.00" (203.2 mm x 203.2 mm)Pipe/Conduit O.D. .75" – 2.25" (19.1 mm - 57.2 mm)
- Durable vinyl material for indoor use
- Each Marker–
Marker Size: 1.50" High x 3.25" Wide (38.1mm x 82.6mm)3 Markers per page30 Markers per book
- Clear section of marker overlaminates and protects write-on legend
- Markers have ink receptive area to allow hand-written legends