building a smarter, unified business foundation

Asset Tracking Module
    • Part of the Physical Infrastructure Manager™ (PIM™) System
    • Provides visibility of the physical location of IT assets within an organization
    • Notifies users when a device is connected or disconnected from the active network
    • Logs all asset activity for audit and regulatory compliance
    • Utilizes a web-based graphical user interface that is globally accessible
    • When combined with other PIM™ Modules, provides visibility into all aspects of the physical infrastructure to effectively and efficiently manage the data center
AyaNova Integration Module
    • Part of the Physical Infrastructure Manager™ (PIM™) System
    • Integrates the PIM™ Software Platform with AyaNova work order and service management software
    • Utilizes a web-based graphical user interface that is globally accessible
    • When combined with other PIM™ Modules, provides visibility into all aspects of the physical infrastructure to effectively and efficiently manage the data center
BMC Remedy Integration Module
    • Part of the Physical Infrastructure Manager™ (PIM™) System
    • Integrates the PIM™ Software Platform with BMC Remedy IT Service Management suite
    • Utilizes a web-based graphical user interface that is globally accessible
    • When combined with other PIM™ Modules, provides visibility into all aspects of the physical infrastructure to effectively and efficiently manage the data center
Connectivity Module
    • Part of the Physical Infrastructure Manager™ (PIM™) System
    • Provides real-time connectivity management and monitoring
    • Provides guided moves, adds, and changes, and guided patch cord tracing when used with PanView iQ™ Patch Panels, Intelligence Modules and PViQ™ Patch Cords
    • Captures changes in network connectivity
    • Utilizes a web-based graphical user interface that is globally accessible
    • When combined with other PIM™ Modules, provides visibility into all aspects of the physical infrastructure to effectively and efficiently manage the data center
Copper Jack Modules
    • Exceed requirements of ANSI/TIA-568-C.2 Category 6A/ISO11801 Class EA or Category 6/Class E channel standards and ANSI/TIA-568-C.2 Category 6A/Category 6 and IEC 61156-5 Category 6A/Category 6 component standards
    • Meet requirements of IEEE 802.3af and IEEE 802.3at for PoE applications
    • Each jack is 100% tested to ensure NEXT and RL performance and is individually serialized for traceability
    • TG and TP style jacks utilize patent-pending enhanced Giga-TX™Technology for jack terminations which optimizes performance by maintaining cable pair geometry and eliminating conductor untwist
    • Contacts plated with 50 microinches of gold for superior performance
    • No punchdown tool required for TG or TP style jacks; termination tool (EGJT) ensures conductors are fully terminated by utilizing a smooth forward motion without impact on critical internal components for maximum reliability
    • Optional termination tool (TGJT) reduces termination time by 25%, ideal for high volume installations
    • TG jack modules can be re-terminated a minimum of twenty times
    • Universal termination cap is color-coded for T568A and T568B wiring schemes
    • Accept 6- and 8-position modular plugs without damage
    • Can be clearly identified with optional labels and icons
    • Optional RJ45 Blockout device blocks out unauthorized access to jack modules and potentially harmful foreign objects, saving time and money associated with data security breaches, network downtime, repair and hardware replacement
    • Optional Dust cap keeps out dust and debris while not in use
    • Optional RJ45 Lock-in device blocks unauthorized removal of cable, IP phone, other networking equipment or critical connection
Dashboards and Reports Module
    • Part of the Physical Infrastructure Manager™ (PIM™) System
    • Provides visibility into operational metrics that include power, space, connectivity, and asset tracking
    • Includes pre-defined and custom reports and dashboards with advanced visualization
    • Utilizes a web-based graphical user interface that is globally accessible
    • When combined with other PIM™ Modules, provides visibility into all aspects of the physical infrastructure to effectively and efficiently manage the data center
Expansion Port Cables
    • For use with PanView iQ™ Panel Managers (PVQ-PM) and Expansion Modules (PVQ-EM)
    • PVQ-EPC (7") comes standard with each PVQ-EM, other lengths can be used in place of the 7" Expansion Port Cable
    • Supports additional mounting options; for example, PVQ-EPC28 is designed to be utilized with vertically-mounted PViQ patch panels
Fiber LC Modules
    • TIA/EIA-604 FOCIS-10 compatible adapters
    • Exceed TIA/EIA-568-B.3 requirements
    • Small form factor (SFF) duplex adapter design fits into single module space
    • Compatible with Mini-Com® products for complete modularity
    • Choice of phosphor bronze or zirconia ceramic split sleeves to fit specific network requirements; zirconia ceramic split sleeves are recommended for OM3/OM4 multimode and OS1/OS2 singlemode applications
    • Every adapter is laser marked with Q.C. number to assure 100% traceability
IBM Tivoli Integration Module
    • Part of the Physical Infrastructure Manager™ (PIM™) System
    • Integrates the PIM™ Software Platform with IBM Tivoli Netcool OMNIBus v7.3
    • Utilizes a web-based graphical user interface that is globally accessible
    • When combined with other PIM™ Modules, provides visibility into all aspects of the physical infrastructure to effectively and efficiently manage the data center
In-Line Rack Energy Kits
    • Complete in-the-box solution for measuring and monitoring power and temperature that works with Data Centers that have fewer than 30 racks and non-intelligent power strips
    • This kit is ideal for devices that require one or more direct power feeds, such as large servers, disk storage arrays, blade server enclosures and network switches
    • The IQ Adapter™ is located between the power supply and existing power strip
    • RacKMS™ Gateway can monitor two IQ Adapters™ per rack
    • IQ Adapters™ are available in a wide range of load ratings for single and three phase applications
    • The smart device provides the ability to identify available power capacity and calculate “what if” scenarios
    • ENV-U3 Monitoring Software provides both a live and historical dashboard view of current power and temperature data readings, coupled with simple trending information of the parameters monitored, which can be exported into Excel or CSV formats
    • Power strip vendor neutral
    • This kit includes: (1) ENV-U3 Monitoring Software; (1) RacKMS™ Gateway; (2) Temperature Sensors; (2) IQ Adapters™; Set of Ethernet Cables
    • Optional humidity sensors are available for purchase separately
Intelligence Modules
      PanView iQ™ Intelligence Modules enable the PanView iQ™ Patch Panels to sense connections and disconnections from each port and relay status information to the Physical Infrastructure Manager™ (PIM™) Software Platform database. The intelligence modules also accept trace mode and MAC commands to provide guidance via the PanView iQ™ Interface Unit and Patch Panel LEDs.
    • Provides manageability for a PanView iQ™ Patch Panel
    • Eliminates the need for additional rack space by attaching directly to the back of a PanView iQ™ Patch Panel
    • Enables quick addition, removal, or replacement of intelligence modules to add management capabilities
    • Supports both cross-connect and interconnect installations
    • The panel manager (PM) module provides networking interface, power connection and expansion port connections
    • The expansion module (EM) receives all power and data signals from the PM through the expansion port; three EMs can be connected to one PM
    • PanView iQ™ Panel Manager requires proper country specific power supply (PVQ-PS12VDC-S for North America, PVQ-PS12VDC-E for Europe, PVQ-PS12VDC-J for Japan, PVQ-PS12VDC-C for China, or PVQ-PS12VDC-U for United Kingdom) which must be ordered separately.
Intelligent Patch Panel Hardware Kits
      PanView iQ™ Patch Panels revolutionize intelligent physical infrastructure management by providing a modular and scalable approach to meet the demands of enterprise and data center installations. Standard copper and fiber cabling is used for all terminations onto the back of these panels while unique PanView iQ™ Patch Cords are used for cross-connect or interconnect installations.
    • Mount to standard EIA 19" rack or 23" racks with optional extender bracket
    • Accommodates intelligent modules that mount in the rear and utilize no additional rack space (zero RU)
    • Accepts all Mini-Com® UTP, STP, and LC Fiber Optic Modules
    • Accepts a PanView iQ™ Interface Unit to provide patch cord tracing and provisioning of switch ports with PanView iQ™ Interconnect Patch Cords or patch field mapping with PanView iQ™ Cross-Connect Patch Cords
Intelligent Patch Panels
      PanView iQ™ Patch Panels revolutionize intelligent physical infrastructure management by providing a modular and scalable approach to meet the demands of enterprise and data center installations. Standard copper and fiber cabling is used for all terminations onto the back of these panels while unique PanView iQ™ Patch Cords are used for cross-connect or interconnect installations.
    • Mount to standard EIA 19" rack or 23" racks with optional extender bracket
    • Accommodates intelligent modules that mount in the rear and utilize no additional rack space (zero RU)
    • Accepts all Mini-Com® UTP, STP, and LC Fiber Optic Modules
    • Accepts a PanView iQ™ Interface Unit to provide patch cord tracing and provisioning of switch ports with PanView iQ™ Interconnect Patch Cords or patch field mapping with PanView iQ™ Cross-Connect Patch Cords
Intelligent Power Strips Rack Energy Kits
    • Complete in-the-box solutions for measuring and monitoring power and temperature that works with NEW Data Centers that have fewer than 30 racks
    • This kit is ideal for devices that require one or more direct power feeds, such as large servers, disk storage arrays, blade server enclosures and network switches
    • Monitors RMS amps, RMS volts, kW, kVA, kWh, Power Factor and Hz
    • Offered in a variety of socket outlet types
    • Up to 24 outlets per strip, compatible with C13, C19 IEC plugs
    • ENV-U3 Monitoring Software provides both a live and historical dashboard view of current power and temperature data readings, coupled with simple trending information of the parameters monitored, which can be exported into Excel or CSV formats
    • This kit includes: (1) ENV-U3 Monitoring Software; (1) RacKMS™ Gateway; (2) Temperature Sensors; (2) Intelligent Power Strips; Set of Ethernet Cables
    • Optional humidity sensors are available for purchase separately
Maintenance Agreements
    • Part of the Physical Infrastructure Manager™ (PIM™) System
    • PIM™ enables complete data center infrastructure management
    • Annual Support and Maintenance Agreement covers PIM™ Software Platform and PViQ™ System Hardware
Microsoft SCOM Integration Module
    • Part of the Physical Infrastructure Manager™ (PIM™) System
    • Integrates the PIM™ Software Platform with Microsoft Service Center Operations Manager 2007 R2
    • Utilizes a web-based graphical user interface that is globally accessible
    • When combined with other PIM™ Modules, provides visibility into all aspects of the physical infrastructure to effectively and efficiently manage the data center
NetManager® Horizontal Cable Managers
    • Patented design
    • Lightweight plastic construction provides durability and easy installation
    • Removable front cover hinges 180° up or down to allow access without removing cover
    • Curved surfaces maintain cable bend radius
NetManager™ High Capacity Horizontal Cable Managers
    • Innovative inset fingers slope inward toward back of managers offering unobstructed access to network cabling for easier moves, adds, and changes
    • Large front finger openings easily accommodate Category 6 and 10 GbE cables, speeding installation and reducing maintenance costs
    • Rear cable management finger spacing utilizes open D-rings for greater accessibility
    • Can be used to create large capacity horizontal pathways for routing cable
    • Patented front and rear dual hinged cover allows cable access without removing cover
    • Curved surfaces maintain cable bend radius
    • Pass-through holes allow for front to rear cabling
    • Built in cable retainers hold cable in place for easy moves, adds, and changes
    • Mount to 19" EIA racks and cabinets
    • Covers, #12-24 and M6 mounting screws included
    • Design fits flush to the front of the NetRunner® High Capacity WMPVHCF45E and WMPVHC45E Vertical Managers
Non-Invasive Rack Energy Kits
    • Complete in-the-box solution for measuring and monitoring power and temperature that works with legacy data centers that have fewer than 30 racks and non-intelligent power strips
    • This kit is ideal for devices that require one or more direct power feeds, such as large servers, disk storage arrays, blade server enclosures and network switches
    • The smart device provides the ability to identify available power capacity and calculate “what if” scenarios
    • ENV-U3 Monitoring Software provides both a live and historical dashboard view of current power and temperature data readings, coupled with simple trending information of the parameters monitored, which can be exported into Excel or CSV formats
    • The CL-Amp™ enables non-invasive (no need to power down to install or monitor), real-time monitoring of up to 60 Amps of current for any device or power strip
    • The device has a slotted cable opening that is placed directly over a non-armored power cable
    • The CL-Amp™ is secured by a selection of locking-ring collars that fit most 20A and 30A cable sizes
    • Non-intelligent power strip vendor neutral
    • This kit includes: (1) ENV-U3 Monitoring Software; (1) RacKMS™ Gateway; (2) Temperature Sensors; and (2) Non-Invasive CL-Amps™; Set of Ethernet Cables
    • Optional humidity sensors are available for purchase separately
Open-Access™ Horizontal Cable Managers
    • D-ring managers provide an open and efficient way to manage cable
    • Patented D-ring design provides flexibility for easy moves, adds, and changes
    • Optional snap-on cover
    • Pass-through holes allow front to rear cabling
    • Mount to 19" EIA racks and cabinets
    • Hardware included
PIM Software Platform
    • The Physical Infrastructure Manager™ (PIM™) Software Platform supports data center infrastructure management capabilities
    • Works with the PanView iQ™ (PViQ™) System Hardware and third-party intelligent appliances to support existing and new data center environments
    • Provides automated documentation and real-time notification of chnges in the physical infrastructure to reduce network downtime
    • Allows global access via web-browser applications
    • Logs all asset activity for audit and regulatory compliance
    • Utilizes a web-based graphical user interface that is globally accessible
    • When combined with other PIM™ Modules, provides visibility into all aspects of the physical infrastructure to effectively and efficiently manage the data center
PViQ Fiber Trays
    • Provides real-time physical layer management to the fiber channels in the network
    • Enhances usability and maintainability through an enclosure and drawer design that allows for easy access to the fiber connectivity
    • An easily-accessible integrated mechanism for mounting a PM or EM module simplifies installation and maintenance
    • Provides the capability to map and monitor the fiber channels to efficiently manage resources and substantially reduce network operations cost
    • Provides the capability to automate network documentation and maintenance procedures for the physical layer, which in turn supports improved reliability, security, and increased overall network management efficiency
    • Installable in a 19" standard TIA/EIA rack or cabinet utilizing 1RU of space
PViQ Power Supplies
    • Provides 12 volts of regulated power
    • One power supply required per panel manager module
    • Offers flexible placement inside of rack
    • 5 feet (1.5m) cord length
PViQ™ Accessories
    • For use with PanView iQ™ System
PViQ™ Category 6 Copper Patch Cables
    • PanView iQ™ Interconnect Patch Cords support connectivity between shielded non-PanView iQ™ enabled ports (e.g., switches with shielded jacks, servers with shielded jacks, etc) and PanView iQ™ Panel Ports
    • PanView iQ™ Cross-Connect Patch Cords manage and map the patch field between two PanView iQ™ Patch Panels
    • All PanView iQ™ Patch Cords permit PanView iQ™ Panels to detect single-ended connections
PViQ™ Category 6A Copper Patch Cables
    • PanView iQ™ Interconnect Patch Cords support connectivity between shielded non-PanView iQ™ enabled ports (e.g., switches with shielded jacks, servers with shielded jacks, etc) and PanView iQ™ Panel Ports
    • PanView iQ™ Cross-Connect Patch Cords manage and map the patch field between two PanView iQ™ Patch Panels
    • All PanView iQ™ Patch Cords permit PanView iQ™ Panels to detect single-ended connections
PViQ™ Copper Cross Connect Patch Cables
    • PanView iQ™ Cross-Connect Patch Cords manage and map the patch field between two PanView iQ™ Patch Panels
    • All PanView iQ™ Patch Cords permit PanView iQ™ Panels to detect single-ended connections
PViQ™ Copper Interconnect Patch Cables
    • PanView iQ™ Interconnect Patch Cords support connectivity between shielded non-PanView iQ™ enabled ports (e.g., switches with shielded jacks, servers with shielded jacks, etc) and PanView iQ™ Panel Ports
    • All PanView iQ™ Patch Cords permit PanView iQ™ Panels to detect single-ended connections
PViQ™ Fiber Cross Connect Patch Cables
    • PanView iQ™ Cross-Connect Patch Cords manage and map the patch field between two PanView iQ™ Patch Panels
    • All PanView iQ™ Patch Cords permit PanView iQ™ Panels to detect single-ended connections
PViQ™ Fiber Interconnect Patch Cables
    • Metallic continuity element provides continuity through the connector enabling the PanView iQ™ System to robustly monitor patch cord connectivity
    • 100% performance tested to assure that each patch cord will deliver the critical optical performance requirements
    • Documented metrics; insertion loss data recorded for every patch cord
    • Lifetime traceability test data is traceable to a QC number on each patch cord
PViQ™ Keyed Jack Modules - Category 6
    • Mechanical keyed configurations prevent unintentional insertion into adjacent ports (4 versions)
    • Meet requirements of IEEE 802.af and IEEE 802.3at for PoE applications
    • Contacts plate with 50 microinches of gold for superior performance
    • No punchdown tool required; termination tool (EGJT) ensures conductors are fully terminated by utilizing a smooth forward motion without impact on critical internal components for maximum reliability
    • Optional termination tool (TGJT) reduces termination time by 25%, ideal for high volume installations
    • Termination cap is color-coded for T568A and T568B wiring schemes
    • Each jack is 100% tested to ensure NEXT and RL performance
    • Can be clearly identified with optional labels and icons
    • Compatible with PanView iQ™ PViQ™ Patch Panels
PViQ™ Keyed Jack Modules - Category 6A
    • Mechanical keyed configurations prevent unintentional insertion into adjacent ports (4 versions)
    • Meet requirements of IEEE 802.af and IEEE 802.3at for PoE applications
    • Contacts plate with 50 microinches of gold for superior performance
    • No punchdown tool required; termination tool (EGJT) ensures conductors are fully terminated by utilizing a smooth forward motion without impact on critical internal components for maximum reliability
    • Optional termination tool (TGJT) reduces termination time by 25%, ideal for high volume installations
    • Termination cap is color-coded for T568A and T568B wiring schemes
    • Each jack is 100% tested to ensure NEXT and RL performance
    • Can be clearly identified with optional labels and icons
    • Compatible with PanView iQ™ PViQ™ Patch Panels
PViQ™ Keyed Jack Modules - Shielded
    • Mechanical keyed configurations prevent unintentional insertion into adjacent ports (4 versions)
    • Meet requirements of IEEE 802.af and IEEE 802.3at for PoE applications
    • Contacts plate with 50 microinches of gold for superior performance
    • No punchdown tool required; termination tool (EGJT) ensures conductors are fully terminated by utilizing a smooth forward motion without impact on critical internal components for maximum reliability
    • Optional termination tool (TGJT) reduces termination time by 25%, ideal for high volume installations
    • Termination cap is color-coded for T568A and T568B wiring schemes
    • Each jack is 100% tested to ensure NEXT and RL performance
    • Can be clearly identified with optional labels and icons
    • Compatible with PanView iQ™ PViQ™ Patch Panels
PViQ™ Keyed Jack Modules - Unshielded
    • Mechanical keyed configurations prevent unintentional insertion into adjacent ports (4 versions)
    • Meet requirements of IEEE 802.af and IEEE 802.3at for PoE applications
    • Contacts plate with 50 microinches of gold for superior performance
    • No punchdown tool required; termination tool (EGJT) ensures conductors are fully terminated by utilizing a smooth forward motion without impact on critical internal components for maximum reliability
    • Optional termination tool (TGJT) reduces termination time by 25%, ideal for high volume installations
    • Termination cap is color-coded for T568A and T568B wiring schemes
    • Each jack is 100% tested to ensure NEXT and RL performance
    • Can be clearly identified with optional labels and icons
    • Compatible with PanView iQ™ PViQ™ Patch Panels
PViQ™ OM3 (10 GbE 50/125μm) Fiber Patch Cables
    • PanView iQ™ Interconnect Patch Cords support connectivity between shielded non-PanView iQ™ enabled ports (e.g., switches with shielded jacks, servers with shielded jacks, etc) and PanView iQ™ Panel Ports
    • PanView iQ™ Cross-Connect Patch Cords manage and map the patch field between two PanView iQ™ Patch Panels
    • All PanView iQ™ Patch Cords permit PanView iQ™ Panels to detect single-ended connections
PViQ™ OM3 (10 GbE 50/125μm) Fiber Patch Cables
    • PanView iQ™ Interconnect Patch Cords support connectivity between shielded non-PanView iQ™ enabled ports (e.g., switches with shielded jacks, servers with shielded jacks, etc) and PanView iQ™ Panel Ports
    • PanView iQ™ Cross-Connect Patch Cords manage and map the patch field between two PanView iQ™ Patch Panels
    • All PanView iQ™ Patch Cords permit PanView iQ™ Panels to detect single-ended connections
PViQ™ OS1/OS2 (9/125μm) Fiber Patch Cables
    • PanView iQ™ Interconnect Patch Cords support connectivity between shielded non-PanView iQ™ enabled ports (e.g., switches with shielded jacks, servers with shielded jacks, etc) and PanView iQ™ Panel Ports
    • PanView iQ™ Cross-Connect Patch Cords manage and map the patch field between two PanView iQ™ Patch Panels
    • All PanView iQ™ Patch Cords permit PanView iQ™ Panels to detect single-ended connections
PanView iQ™ Networked Environmental Expansion Power Outlet Units
    • Remote access to power consumption data via a web-based GUI provides global network access to real-time power information
    • Environmental monitoring measures in-cabinet temperature
    • Integrates with Panduit® PIM™ Software which aggregates power information through a single web interface
    • Provides user-defined alarm/messaging capabilities for specific events that exceed thresholds
    • Integrated 2 line x 8 character LED display
    • Optional remote LED display available for local monitoring, part number PVQ-RD
    • Single Phase is a 3 wire configuration consisting of line, neutral, and ground
PanView iQ™ Networked Environmental Monitoring Power Outlet Units
    • Remote access to power consumption data via a web-based GUI provides global network access to real-time power information
    • Environmental monitoring measures in-cabinet temperature
    • Integrates with Panduit® PIM™ Software which aggregates power information through a single web interface
    • Provides user-defined alarm/messaging capabilities for specific events that exceed thresholds
    • Integrated 2 line x 8 character LED display
    • Optional remote LED display available for local monitoring, part number PVQ-RD
    • Three Phase Delta is a 4 wire configuration consisting of 3 phase conductors (X, Y, and Z) and a ground
PanView iQ™ Networked Environmental Monitoring Power Outlet Units
    • Remote access to power consumption data via a web-based GUI provides global network access to real-time power information
    • Environmental monitoring measures in-cabinet temperature
    • Integrates with Panduit® PIM™ Software which aggregates power information through a single web interface
    • Provides user-defined alarm/messaging capabilities for specific events that exceed thresholds
    • Integrated 2 line x 8 character LED display
    • Optional remote LED display available for local monitoring, part number PVQ-RD
    • Three Phase WYE is a 5 wire configuration consisting of 3 line phase conductors (X, Y, and Z), neutral and ground
PanView iQ™ Networked Environmental Monitoring Power Outlet Units
    • Remote access to power consumption data via a web-based GUI provides global network access to real-time power information
    • Environmental monitoring measures in-cabinet temperature
    • Integrates with Panduit® PIM™ Software which aggregates power information through a single web interface
    • Provides user-defined alarm/messaging capabilities for specific events that exceed thresholds
    • Integrated 2 line x 8 character LED display
    • Optional remote LED display available for local monitoring, part number PVQ-RD
    • Single Phase is a 3 wire configuration consisting of line, neutral and ground
PanView iQ™ Networked Environmental Per Outlet Monitoring Power Outlet Units
    • Remote access to power consumption data via a web-based GUI provides global network access to real-time power information
    • Environmental monitoring measures in-cabinet temperature
    • Integrates with Panduit® PIM™ Software which aggregates power information through a single web interface
    • Provides user-defined alarm/messaging capabilities for specific events that exceed thresholds
    • Integrated 2 line x 8 character LED display
    • Optional remote LED display available for local monitoring, part number PVQ-RD
    • Single Phase is a 3 wire configuration consisting of line, neutral, and ground
PanView iQ™ Networked Per Outlet Monitoring Power Outlet Units
    • Remote access to power consumption data via a web-based GUI provides global network access to real-time power information
    • Environmental monitoring measures in-cabinet temperature
    • Integrates with Panduit® PIM™ Software which aggregates power information through a single web interface
    • Provides user-defined alarm/messaging capabilities for specific events that exceed thresholds
    • Integrated 2 line x 8 character LED display
    • Optional remote LED display available for local monitoring, part number PVQ-RD
    • Three Phase Delta is a 4 wire configuration consisting of 3 phase conductors (X, Y, and Z) and a ground
PanView iQ™ Networked Per Outlet Monitoring Power Outlet Units
    • Remote access to power consumption data via a web-based GUI provides global network access to real-time power information
    • Environmental monitoring measures in-cabinet temperature
    • Integrates with Panduit® PIM™ Software which aggregates power information through a single web interface
    • Provides user-defined alarm/messaging capabilities for specific events that exceed thresholds
    • Integrated 2 line x 8 character LED display
    • Optional remote LED display available for local monitoring, part number PVQ-RD
    • Three Phase WYE is a 5 wire configuration consisting of 3 line phase conductors (X, Y, and Z), neutral and ground
PanView iQ™ Networked Per Outlet Monitoring Power Outlet Units
    • Remote access to power consumption data via a web-based GUI provides global network access to real-time power information
    • Environmental monitoring measures in-cabinet temperature
    • Integrates with Panduit® PIM™ Software which aggregates power information through a single web interface
    • Provides user-defined alarm/messaging capabilities for specific events that exceed thresholds
    • Integrated 2 line x 8 character LED display
    • Optional remote LED display available for local monitoring, part number PVQ-RD
    • Single Phase is a 3 wire configuration consisting of line, neutral, and ground
PanView iQ™ Networked Power Outlet Units
    • Remote access to current consumption data via a web-based GUI provides global network access to real-time information
    • Integrates with Panduit® PIM™ Software, which aggregates current information through a single web based GUI interface
    • Integrated monitoring and management with on unit display provides true RMS input current load (in amps) for each circuit or phase to properly load balance and maximize circuits
    • Provides user-defined alarm/messaging capabilities for specific events that exceeded thresholds
    • Mounting buttons allow tool-less installation of power strips
    • Three Phase Delta is a 4 wire configuration consisting of 3 phase conductors (X, Y, and Z) and a ground
PanView iQ™ Networked Power Outlet Units
    • Remote access to current consumption data via a web-based GUI provides global network access to real-time information
    • Integrates with Panduit® PIM™ Software, which aggregates current information through a single web based GUI interface
    • Integrated monitoring and management with on unit display provides true RMS input current load (in amps) for each circuit or phase to properly load balance and maximize circuits
    • Provides user-defined alarm/messaging capabilities for specific events that exceeded thresholds
    • Mounting buttons allow tool-less installation of power strips
    • Three Phase WYE is a 5 wire configuration consisting of 3 line phase conductors (X, Y, and Z), neutral and ground
PanView iQ™ Networked Power Outlet Units
    • Remote access to current consumption data via a web-based GUI provides global network access to real-time information
    • Integrates with Panduit® PIM™ Software, which aggregates current information through a single web based GUI interface
    • Integrated monitoring and management with on unit display provides true RMS input current load (in amps) for each circuit or phase to properly load balance and maximize circuits
    • Provides user-defined alarm/messaging capabilities for specific events that exceeded thresholds
    • Mounting buttons allow tool-less installation of power strips
    • Single Phase is a 3 wire configuration consisting of line, neutral, and ground
PanView iQ™ Switched Power Outlet Units
    • Remote switching capability for power cycling individual outlets or a group of outlets on or off to reboot equipment or power off individual outlets to stop unauthorized use
    • Time delay sequencing avoids circuit overload due to high in-rush current at equipment start up
    • Remote access to power consumption data via a web-based GUI provides global network access to real-time power information
    • Integrates with Panduit® PIM™ Software which aggregates power information through a single web based GUI
    • Measure in-cabinet temperature, humidity, airflow and dew point remotely to prevent environmental factors that can cause equipment to overheat or malfunction
    • Alarm messaging capability provides user-defined alarm/messaging capabilities for specific events that exceeded thresholds
    • Each outlet has a green LED for indication if the outlet is on or off for easy visual identification
    • Three Phase Delta is a 4 wire configuration consisting of 3 phase conductors (X, Y, and Z) and a ground
PanView iQ™ Switched Power Outlet Units
    • Remote switching capability for power cycling individual outlets or a group of outlets on or off to reboot equipment or power off individual outlets to stop unauthorized use
    • Time delay sequencing avoids circuit overload due to high in-rush current at equipment start up
    • Remote access to power consumption data via a web-based GUI provides global network access to real-time power information
    • Integrates with Panduit® PIM™ Software which aggregates power information through a single web based GUI
    • Measure in-cabinet temperature, humidity, airflow and dew point remotely to prevent environmental factors that can cause equipment to overheat or malfunction
    • Alarm messaging capability provides user-defined alarm/messaging capabilities for specific events that exceeded thresholds
    • Each outlet has a green LED for indication if the outlet is on or off for easy visual identification
    • Three Phase WYE is a 5 wire configuration consisting of 3 line phase conductors (X, Y, and Z), neutral and ground
PanView iQ™ Switched Power Outlet Units
    • Remote switching capability for power cycling individual outlets or a group of outlets on or off to reboot equipment or power off individual outlets to stop unauthorized use
    • Time delay sequencing avoids circuit overload due to high in-rush current at equipment start up
    • Remote access to power consumption data via a web-based GUI provides global network access to real-time power information
    • Integrates with Panduit® PIM™ Software which aggregates power information through a single web based GUI
    • Measure in-cabinet temperature, humidity, airflow and dew point remotely to prevent environmental factors that can cause equipment to overheat or malfunction
    • Alarm messaging capability provides user-defined alarm/messaging capabilities for specific events that exceeded thresholds
    • Each outlet has a green LED for indication if the outlet is on or off for easy visual identification
    • Single Phase is a 3 wire configuration consisting of line, neutral, and ground
PanView iQ™ Switched Power Outlet Units with Per Outlet Unit Monitoring
    • Remote switching capability for power cycling individual outlets or a group of outlets on or off to reboot equipment or power off individual outlets to stop unauthorized use
    • Per outlet monitoring provides data to determine if power allocations are accurate and the efficiency metric of any server in the data center allowing individual servers to be identified as candidates for additional capacity, redeployment, or decommissioning
    • Time delay sequencing avoids circuit overload due to high in-rush current at equipment start up
    • Remote access to power consumption data via a web-based GUI provides global network access to real-time power information
    • Integrates with Panduit® PIM™ Software which aggregates power information through a single web based GUI
    • Measure in-cabinet temperature, humidity, airflow, and dew point remotely to prevent environmental factors that can cause equipment to overheat or malfunction
    • Alarm messaging capability provides user-defined alarm/messaging capabilities for specific events that exceeded thresholds
    • Each outlet has a green LED for indication if the outlet is on or off for easy visual identification
    • Optional remote LED display available for local monitoring, part number PVQ-RD
    • Three Phase Delta is a 4 wire configuration consisting of 3 phase conductors (X, Y, and Z) and a ground
PanView iQ™ Switched Power Outlet Units with Per Outlet Unit Monitoring
    • Remote switching capability for power cycling individual outlets or a group of outlets on or off to reboot equipment or power off individual outlets to stop unauthorized use
    • Per outlet monitoring provides data to determine if power allocations are accurate and the efficiency metric of any server in the data center allowing individual servers to be identified as candidates for additional capacity, redeployment, or decommissioning
    • Time delay sequencing avoids circuit overload due to high in-rush current at equipment start up
    • Remote access to power consumption data via a web-based GUI provides global network access to real-time power information
    • Integrates with Panduit® PIM™ Software which aggregates power information through a single web based GUI
    • Measure in-cabinet temperature, humidity, airflow, and dew point remotely to prevent environmental factors that can cause equipment to overheat or malfunction
    • Alarm messaging capability provides user-defined alarm/messaging capabilities for specific events that exceeded thresholds
    • Each outlet has a green LED for indication if the outlet is on or off for easy visual identification
    • Optional remote LED display available for local monitoring, part number PVQ-RD
    • Three Phase WYE is a 5 wire configuration consisting of 3 line phase conductors (X, Y, and Z), neutral and ground
PanView iQ™ Switched Power Outlet Units with Per Outlet Unit Monitoring
    • Remote switching capability for power cycling individual outlets or a group of outlets on or off to reboot equipment or power off individual outlets to stop unauthorized use
    • Per outlet monitoring provides data to determine if power allocations are accurate and the efficiency metric of any server in the data center allowing individual servers to be identified as candidates for additional capacity, redeployment, or decommissioning
    • Time delay sequencing avoids circuit overload due to high in-rush current at equipment start up
    • Remote access to power consumption data via a web-based GUI provides global network access to real-time power information
    • Integrates with Panduit® PIM™ Software which aggregates power information through a single web based GUI
    • Measure in-cabinet temperature, humidity, airflow, and dew point remotely to prevent environmental factors that can cause equipment to overheat or malfunction
    • Alarm messaging capability provides user-defined alarm/messaging capabilities for specific events that exceeded thresholds
    • Each outlet has a green LED for indication if the outlet is on or off for easy visual identification
    • Optional remote LED display available for local monitoring, part number PVQ-RD
    • Single Phase is a 3 wire configuration consisting of line, neutral, and ground
Patch Cord Labels
    • Create custom labels using desktop or handheld printers
    • Use for identifying patch panels, faceplates, punchdown blocks and other network systems hardware
    • Available in adhesive and non-adhesive materials
Patch Panel Labels
    • Create custom labels using desktop or handheld printers
    • Use for identifying patch panels, faceplates, punchdown blocks and other network systems hardware
    • Available in adhesive and non-adhesive materials
PatchLink™ Horizontal Cable Managers
    • Lightweight plastic construction provides durability and easy installation
    • Patented dual hinged cover allows cable access without removing cover
    • Rounded edges on fingers protect cables from snags and damage to cable
    • Flexible fingers allows easy installation and removal of cables
    • Increased finger spacing provides larger area for high performance Category 6 cables
    • Pass-through holes allow front to rear cabling
    • Mount to standard 19" EIA racks and cabinets
    • Covers, #12-24 and M6 mounting screws included
PatchRunner™ High Capacity Horizontal Cable Managers
    • Manage cables on switches with vertical cards
    • Curved cable management fingers support cables as they transition to the vertical pathway
    • Can be used to create cable pathways for routing cable
    • Steel hinged cover provides easy access to pathway
    • Pass-through holes on top and back of manager
    • Mount to 19" EIA racks and cabinets
    • Mounting hardware included
Power Monitoring Module
    • Part of the Physical Infrastructure Manager™ (PIM™) System
    • Provides power and and environmental monitoring for enhanced system management and reliability
    • Monitors and catalogs performance and energy consumption within data centers and other IT environments
    • Measures and displays real-time power usage at the breaker and POU level
    • Measures and displays environmental conditions such as humidity and temperature, at the device and rack/cabinet levels, and provides alerts if thresholds are exceeded
    • Utilizes a web-based graphical user interface that is globally accessible
    • When combined with other PIM™ Modules, provides visibility into all aspects of the physical infrastructure to effectively and efficiently manage the data center
Rack-Mounted Rack Energy Kits
    • Complete in-the-box solution for measuring and monitoring power and temperature that works with Data Centers that have fewer than 30 racks and non-intelligent power strips
    • This kit is ideal for devices that require one or more direct power feeds, such as large servers, disk storage arrays, blade server enclosures and network switches
    • ENV-U3 Monitoring Software provides both a live and historical dashboard view of current power, temperature and humidity data readings, coupled with simple trending information of the parameters monitored, which can be exported into Excel or CSV formats
    • Front of rack data display
    • Power strip vendor neutral
    • This kit includes: (1) ENV-U3 Monitoring Software; (1) RacKMS™ Gateway; (2) Temperature Sensors; (1) Dual Link Box; Set of Ethernet Cables
    • Optional humidity sensors are available for purchase separately