building a smarter, unified business foundation

12x4 FiberRunner® Accessories
    • Nut drivers
    • Universal Innerduct Bracket
    • Slack Spool Manager
    • Strut Clip Kit
    • 1/4" T-Bolt Kit
    • FiberRunner® Quick Mount Clips
    • Threaded Rod and cover
    • Slit Corrugated Loom Tubing
12x4 FiberRunner® Mounting Brackets
    • QuikLock™ Brackets speed installation of the channel to support structures
12x4 FiberRunner® Routing System – Channel and Cover
    • Robust, large capacity 12x4 system ideal for use with large cable counts
    • Multiple spillout options provide versatility to mate to various equipment and rack configurations
    • QuikLock™ Couplers and Brackets reduce system installation time dramatically
    • Channel, covers, fittings and other non-metallic system components made from V-0 flame class rated material
    • Compatible with all sizes of Panduit® FiberRunner® and Panduit® Fiber-Duct™ Routing Systems, cable management, and racks
    • Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems (NEBS) Level 3
    • For other standard colors replace suffix YL (Yellow) with OR (Orange) or BL (Black)
12x4 FiberRunner® System Fittings
    • Minimum 2" (50.8mm) bend radius control fittings
    • Protect against signal loss and performance degradation
    • Assemble using FRBC QuikLock™ Couplers
    • Optional split covers snap onto each fitting
    • Covers feature 3/4" (19mm) gap to allow cable to be laid in
    • For other standard colors replace suffix YL (Yellow) with OR (Orange) or BL (Black)
24x4 FiberRunner® Accessories
    • Nut drivers
    • Universal Innerduct Bracket
    • Slack Spool Manager
    • Strut Clip Kit
    • 1/4" T-Bolt Kit
    • FiberRunner® Quick Mount Clips
    • Threaded Rod and cover
    • Slit Corrugated Loom Tubing
24x4 FiberRunner® Mounting Brackets
    • QuikLock™ Brackets speed installation of the channel to support structures
24x4 FiberRunner® Routing System - Channel and Cover
    • Robust, large capacity 24x4 system ideal for use with large cable counts
    • QuikLock™ Couplers and Brackets reduce system installation time dramatically
    • Channel, covers, fittings and other non-metallic system components made from V-0 flame class rated material
    • Compatible with all sizes of Panduit® FiberRunner® and Panduit® Fiber-Duct™ Routing Systems, cable management, and racks
    • For other standard colors replace suffix YL (Yellow) with OR (Orange) or BL (Black)
24x4 FiberRunner® System Fittings
    • Minimum 3" (76.2mm) bend radius control fittings
    • Protect against signal loss and performance degradation
    • Assemble using FRBC QuikLock™ Couplers
    • For other standard colors replace suffix YL (Yellow) with OR (Orange) or BL (Black)
2x2 Fiber-Duct™ Routing System - Channel and Cover
    • Channel and covers made from V-0 flame class rated material
    • Snap on non-slip covers
    • Compatible with Panduit® FiberRunner® 2x2, 4x4, 6x4, and 12x4 Routing Systems
2x2 Fiber-Duct™ Routing System Fittings
    • Protects against signal loss and performance degradation
    • Spill-overs allow safe transition from horizontal to vertical runs
    • 2" bend radius control
    • Transition to channel, slotted channel and corrugated loom tubing
    • For other standard colors replace suffix YL (Yellow) with OR (Orange), BL (Black), or LG (Light Gray)
2x2 FiberRunner® Accessories
    • Nut drivers
    • Universal Innerduct Bracket
    • Slack Spool Manager
    • Strut Clip Kit
    • 1/4" T-Bolt Kit
    • FiberRunner® Quick Mount Clips
    • Threaded Rod and cover
    • Slit Corrugated Loom Tubing
2x2 FiberRunner® Fitting
    • Protects against signal loss and performance degradation
    • Spill-overs allow safe transition from horizontal to vertical runs
    • 2" bend radius control
    • Transition to channel, slotted channel and corrugated loom tubing
    • For other standard colors replace suffix YL (Yellow) with OR (Orange) or BL (Black)
2x2 FiberRunner® Routing System - Channel and Cover
    • 2x2 system ideal for use with smaller cable counts
    • Multiple spillout options provide versatility to mate to various equipment and rack configurations
    • QuikLock™ Couplers reduce system installation time dramatically
    • Channel, covers, fittings and other non-metallic system components made from V-0 flame class rated material
    • Compatible with all sizes of Panduit® FiberRunner® and Panduit® Fiber-Duct™ Routing Systems, cable management, and racks
    • 2x2 FiberRunner® Hinged and Slotted Channels can be used with 2x2 Fiber-Duct™ Fittings and Brackets
    • Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems (NEBS) Level 3
    • For other standard colors replace suffix YL (Yellow) with OR (Orange) or BL (Black)
4x4 Fiber-Duct™ Routing System - Channel and Cover
    • Channel and covers made from V-0 flame class rated material
    • Snap on non-slip covers
    • Compatible with Panduit® FiberRunner® 2x2, 4x4, 6x4, and 12x4 Routing Systems
4x4 Fiber-Duct™ Routing System Fittings
    • Protects against signal loss and performance degradation
    • Spill-overs allow safe transition from horizontal to vertical runs
    • 2" bend radius control
    • Transition to channel, slotted channel and corrugated loom tubing
    • For other standard colors replace suffix YL (Yellow) with OR (Orange), BL (Black), or LG (Light Gray)
4x4 FiberRunner® Accessories
    • Nut drivers
    • Universal Innerduct Bracket
    • Slack Spool Manager
    • Strut Clip Kit
    • 1/4" T-Bolt Kit
    • FiberRunner® Quick Mount Clips
    • Threaded Rod and cover
    • Slit Corrugated Loom Tubing
4x4 FiberRunner® Mounting Brackets
    • QuikLock™ Brackets speed installation of the channel to support structures
4x4 FiberRunner® Routing System – Channel and Covers
    • Robust 4x4 system ideal for use with smaller cable counts
    • Multiple spillout options provide versatility to mate to various equipment and rack configurations
    • QuikLock™ Couplers and Brackets reduce system installation time dramatically
    • Channel, covers, fittings and other non-metallic system components made from V-0 flame class rated material
    • Compatible with all sizes of Panduit® FiberRunner® and Panduit® Fiber-Duct™ Routing Systems, cable management, and racks
    • Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems (NEBS) Level 3
    • For other standard colors replace suffix YL (Yellow) with OR (Orange) or BL (Black)
4x4 FiberRunner® System Fittings
    • Minimum 2" (50.8mm) bend radius control fittings
    • Protect against signal loss and performance degradation
    • Assemble using FRBC QuikLock™ Couplers
    • Optional split covers snap onto each fitting
    • Covers feature 3/4" (19mm) gap to allow cable to be laid in
    • For other standard colors replace suffix YL (Yellow) with OR (Orange) or BL (Black)
6x4 FiberRunner® Accessories
    • Nut drivers
    • Universal Innerduct Bracket
    • Slack Spool Manager
    • Strut Clip Kit
    • 1/4" T-Bolt Kit
    • FiberRunner® Quick Mount Clips
    • Threaded Rod and cover
    • Slit Corrugated Loom Tubing
6x4 FiberRunner® Mounting Brackets
    • QuikLock™ Brackets speed installation of the channel to support structures
6x4 FiberRunner® Routing System – Channel and Covers
    • Robust, large capacity 6x4 system ideal for use with large cable counts
    • Multiple spillout options provide versatility to mate to various equipment and rack configurations
    • QuikLock™ Couplers and Brackets reduce system installation time dramatically
    • Channel, covers, fittings and other non-metallic system components made from V-0 flame class rated material
    • Compatible with all sizes of Panduit® FiberRunner® and Panduit® Fiber-Duct™ Routing Systems, cable management, and racks
    • Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems (NEBS) Level 3
    • For other standard colors replace suffix YL (Yellow) with OR (Orange) or BL (Black)
6x4 FiberRunner® System Fittings
    • Minimum 2" (50.8mm) bend radius control fittings
    • Protect against signal loss and performance degradation
    • Assemble using FRBC QuikLock™ Couplers
    • Optional split covers snap onto each fitting
    • Covers feature 3/4" (19mm) gap to allow cable to be laid in
    • For other standard colors replace suffix YL (Yellow) with OR (Orange) or BL (Black)
Adhesive Tape
    • Acrylic foam tape – Recommended for high temperature and outdoor applications (180°F) and exposure to UV light
    • Rubber foam tape – Excellent quick tack designed for long term shear loads in indoor applications up to 120°F
Bridle Rings
    • Multiple diameters, thread sizes, and configurations
    • Other unique labor saving assemblies differentiate from competition – including pre-assemblies with powder actuated fasteners, toggle wings, and clearance holes for user supplied fasteners
Fiber-Duct™ Mounting Brackets
    • A full complement of brackets is available for attaching system components to ladder rack, threaded rod, auxiliary framing, strut, equipment racks, raised floor pedestals and walls
Fiber-Duct™ Routing System Accessories
    • 1/4" plastic bolts and wing nuts
    • 1/4" plastic bolts and hex nuts
    • Snap rivets
Fiber-Duct™ Routing System Accessories
    • 1/4" plastic bolts and wing nuts
    • 1/4" plastic bolts and hex nuts
    • Snap rivets
Fiber-Duct™ Routing System Mounting Brackets
    • A full complement of brackets is available for attaching system components to ladder rack, threaded rod, auxiliary framing, strut, equipment racks, raised floor pedestals and walls
Fiber-Duct™ Routing System Mounting Brackets
    • A full complement of brackets is available for attaching system components to ladder rack, threaded rod, auxiliary framing, strut, equipment racks, raised floor pedestals and walls
Floor Guard
    • Accessory to route cables over carpet, concrete, or tile to prevent tripping
    • Flexible vinyl material can be easily cut to specific lengths
    • Cables route through underside of product
GridRunner™ Accessories
    • Universal Intersection
    • Bend Radius Control Corners
    • 21" WIde Level Change Sections
GridRunner™ Pedestal Bracket
    • Allows the wire basket sections to be supported on three sides of a single support bracket
    • Forms a mechanical electrical bond to the raised floor pedestal
    • Optimized for use with both 7/8" square and 1" diameter raised floor pedestals
    • Made from pre-galvanized steel
GridRunner™ Wire Baskets
    • Drop-in wire basket sections are supplied in two widths (21" and 12"), two depths (4" and 6"), and two lengths (24" and 48")
    • Feature all rounded edges
    • Require no cutting or deburring of sharp edges
    • Accomodate 24" x 24" and 600mm x 600mm raised floor grids
    • Made from pre-galvanized steel wire
Grounding Cable Hanger Brackets
    • Options for supporting grounding conductions positioned above and below Wyr-Grid Pathyways
J-Mod® Cable Support System
    • Modular design allows flexibility to assemble system in multiple configurations
    • Unique chaining bracket design creates a strong metal backbone and allows expansion of the system without disturbance of an existing installation
    • Brackets allow for attachment to ceilings, beams, threaded rods, and drop wires to meet requirements of a variety of applications
    • Manufactured from materials that meet UL 2043 and are suitable for use in air handling spaces
    • Complete horizontal and vertical 1" bend radius control
    • Cables do not come in contact with metal
J-Pro™ Cable Support System
    • Complete horizontal and vertical 1" bend radius control helps prevent degradation of cable performance
    • UL 2043 and CAN/ULC S102.2 listed and are suitable for use in air handling spaces
    • Durable non-metallic J Hook materials provide the ability to manage and support a large number of cables
    • Pre-riveted assemblies allow for attachment to ceilings, beams, threaded rods, drop wires and under floor supports to meet requirements of a variety of applications
    • Wide cable support base prevents pinch points that could cause damage to cables
    • Cable tie channel allows user to easily install 3/4" Tak-Ty® Cable Ties to retain cable bundle
Magnet Strip
    • Mounts adhesive backed raceway to metal surfaces such as desks, cabinets and modular furniture
    • Flexible material can be easily cut to length
Pan-Pole™ Communication Pole
    • Single channel aluminum pole for routing low voltage communication cabling only
    • Poles are available in 11' or 13' lengths and are supplied with a non-metallic cover
    • Supplied mounting hardware includes:1. Entry end bend radius fitting2. Ceiling T-bar bracket3. Ceiling tile trim plate4. End cap5. End cap floor grip pad
Pan-Pole™ Extension Kits
    • Power pole extension kits extend the 11' power pole to 22' or the 13' power pole to 16'
    • Power addition kits (UL listed for field installation) provide for the addition of power outlets to the Panduit Power and Communication Pole
    • Pan-Pole™ Replacement Parts include bend radius control ramp with 2 screws, T-bar brackets with 1 thumb screw, 1 ceiling trim plate, 2 pieces, and 1 end cap with floor grip pad
Pan-Pole™ Power Addition Kits
    • Power addition kits (UL listed for field installation) provide for the addition of power outlets
    • Allow for the installation of up to three additional duplex outlets (five outlets max.)
    • Outlets may be added to the existing factory wired circuit or one additional circuit may be added
Pan-Pole™ Power and Communication Poles
    • Dual channel aluminum pole is equipped with pre-terminated electrical outlets and provides channel separation for the installation of communication cabling and modules
    • UL and CSA rated 600 V
    • Available in 11' or 13' lengths and supplied with a non-metallic cover
    • Electrical outlets are pre-wired
    • Pre-installed components include:1. Blank non-metallic cover2. Two 20A factory wired rectangular outlets with wiring fed through power channel to base of power entry box3. Power entry with 1/2" and 3/4" conduit breakouts4. Removable plate for power wiring connections5. Ground screw pre-mounted behind removable plateSupplied mounting hardware includes:1. Entry end bend radius fitting2. Ceiling T-bar bracket3. Ceiling tile trim plate4. End cap5. End cap floor grip pad
Pan-Pole™ Replacement Parts
      Pan-Pole™ Replacement Parts include bend radius control ramp with 2 screws, T-bar brackets with 1 thumb screw, 1 ceiling trim plate, 2 pieces, and 1 end cap with floor grip pad. Also includes replacement ceiling trim plates, end caps and bend radius control ramp and t-bar brackets. When purchasing power addition kit with 20A outlet, use with Pan-Pole™ part numbers PCPA11R20IW and PCPA13R20IW. When purchasing power addition kit without outlet, rectangular power outlet needs to be purchased separately. Use with Pan-Pole™ part numbers PCPA11R20EI and PCPA13R20EI
Pan-Way® Cove Raceway System
    • UL and CSA rated 600 V; meets UL 5A and CSA C22.2 No. 62.1-03 standards; FT4 rated
    • Bend radius control is maintained throughout the entire cove raceway system as required by TIA/EIA-568-B and 569-B
    • Tamper resistant
    • Transitions to PANDUIT® T-70, T-45, and LD profile raceway
    • Cove raceway and fittings may be painted to blend with any decor
    • Supplied with pre-punched mounting holes
Pan-Way® Cove Raceway System Accessories
    • Cove raceway accessories are designed to maintain the TIA/EIA-568-B and 569-B required minimum bend radius for high performance copper and fiber optic cabling systems
Pan-Way® Cove Raceway System Fittings
    • Cove raceway fittings are designed to maintain the TIA/EIA-568-B and 569-B required minimum bend radius for high performance copper and fiber optic cabling systems
Pan-Way® Electrical Outlets
    • Color options to complement Panduit raceway
    • Available in 20 A, 106 duplex, rectangular, TVSS, and GFCI
Pan-Way® Faceplates
    • Assemble with fast, easy installation
    • Designed for use with Panduit surface raceway systems
    • Provide aeshetic appearance with color options and orientation choices
Pan-Way® LD10 Surface Raceway System Channel
    • For routing data and low voltage cabling
    • One-piece hinged design allows cables to be laid in
    • Factory applied adhesive backing speeds installation
Pan-Way® LD10 Surface Raceway System Fittings
    • Low voltage standard fittings (data only applications under 48V) are used for low voltage applications only and can be used with LD Racways
Pan-Way® LD3 Surface Raceway System Channel
    • For routing data and low voltage cabling
    • One-piece hinged design allows cables to be laid in
    • Factory applied adhesive backing speeds installation
Pan-Way® LD3 Surface Raceway System Fittings
    • Low voltage standard fittings (data only applications under 48V) are used for low voltage applications only and can be used with LD Racways
Pan-Way® LD5 Surface Raceway System Channel
    • For routing data and low voltage cabling
    • One-piece hinged design allows cables to be laid in
    • Factory applied adhesive backing speeds installation
Pan-Way® LD5 Surface Raceway System Fittings
    • Low voltage standard fittings (data only applications under 48V) are used for low voltage applications only and can be used with LD Racways
Pan-Way® LDPH10 Surface Raceway System
    • UL and CSA rated 600 V; meets UL 5A and CSA C22.2 No. 62.1-03 standards; FT4 rated CE - Compliant with LVD 2006/95/EC (EN50085-1, EN 50085-2-1)
    • Two-piece hinged design allows cables to be laid in
    • Tamper resistant
    • Factory applied adhesive backing speeds installation
    • Terminates using surface mount outlet box solutions or PANDUIT® Mini-Com™ Surface Mount Boxes
Pan-Way® LDPH3 Surface Raceway System
    • UL and CSA rated 600 V; meets UL 5A and CSA C22.2 No. 62.1-03 standards; FT4 rated CE - Compliant with LVD 2006/95/EC (EN50085-1, EN 50085-2-1)
    • Two-piece hinged design allows cables to be laid in
    • Tamper resistant
    • Factory applied adhesive backing speeds installation
    • Terminates using surface mount outlet box solutions or PANDUIT® Mini-Com™ Surface Mount Boxes
Pan-Way® LDPH5 Surface Raceway System
    • UL and CSA rated 600 V; meets UL 5A and CSA C22.2 No. 62.1-03 standards; FT4 rated CE - Compliant with LVD 2006/95/EC (EN50085-1, EN 50085-2-1)
    • Two-piece hinged design allows cables to be laid in
    • Tamper resistant
    • Factory applied adhesive backing speeds installation
    • Terminates using surface mount outlet box solutions or PANDUIT® Mini-Com™ Surface Mount Boxes
Pan-Way® LDS3 Surface Raceway System
    • UL and CSA rated 600 V; meets UL 5A and CSA C22.2 No. 62.1-03 standards; FT4 rated
    • Tamper resistant non-hinged design
    • Factory applied adhesive backing speeds installation
    • Type LDS is the only non-metallic raceway that is bendable in low voltage applications to route around and over obstructions
    • LDS raceway requires screw mounting using the LMD mounting straps for power cabling installations
    • Terminates using surface mount outlet box solutions or PANDUIT® Mini-Com® Surface Mount Boxes
Pan-Way® LDS5 Surface Raceway System
    • UL and CSA rated 600 V; meets UL 5A and CSA C22.2 No. 62.1-03 standards; FT4 rated
    • Tamper resistant non-hinged design
    • Factory applied adhesive backing speeds installation
    • Type LDS is the only non-metallic raceway that is bendable in low voltage applications to route around and over obstructions
    • LDS raceway requires screw mounting using the LMD mounting straps for power cabling installations
    • Terminates using surface mount outlet box solutions or PANDUIT® Mini-Com® Surface Mount Boxes
Pan-Way® Office Furniture Raceway Faceplates
    • Faceplates are compliant with the labeling requirements of the TIA/EIA-606-A standard
Pan-Way® Office Furniture Raceway Fittings
    • Office furniture raceway fittings have been designed to maintain the TIA/EIA required 1" minimum bend radius for high performance copper and fiber optic cabling systems
Pan-Way® Office Furniture Raceway System
    • UL listed in accordance with UL-5C requirements for Class 2 Communication Cable Management Systems
    • Maintains bend radius control throughout the entire office furniture raceway system as required by TIA/EIA-568-B and 569-B
    • Faceplates are compliant with the labeling requirements of the TIA/EIA-606-A standard
    • Robust design and tamper resistant closure increases product stability and prevents damage to cabling during and after installation
    • Product supplied with adhesive backing for fast and easy installation
    • Creates a virtually invisible solution for routing data cables on panels from all common manufacturers with a top cap width between 1.88" and 2.30"
    • Designed for use with Pan-Net® Connectivity, also accepts all common manufacturers' connectivity with use of a NEMA standard 70mm faceplate or module frame
Pan-Way® Surface Mount Outlet Boxes
    • Surface mount outlet boxes are available for both power and communication applications
Pan-Way® T-45 Surface Raceway System
    • UL and CSA rated 600 V; meets UL 5A and CSA C22.2 No. 62.1-03 standards; FT4 rated CE - Compliant with LVD 2006/95/EC (EN50085-1, EN 50085-2-1)
    • Hinged cover allows easy access from either side
    • Optional factory applied adhesive backing speeds installation
    • Supplied with pre-punched mounting holes
    • Tamper resistant
    • Terminates using the T-45 hinged data or power brackets, offset box, or surface mount outlet box solutions
Pan-Way® T-45 Surface Raceway System Accessories
    • T-45 accessories consist of snap-on hinged data brackets, electrical brackets and boxes for mounting both standard duplex and standard rectangular electrical outlets, inserts, wire retainers, and offset boxes
Pan-Way® T-45 Surface Raceway System Fittings
    • T-45 fittings are designed to maintain the TIA/EIA-568-B and 569-B required minimum bend radius for high performance copper and fiber optic cabling systems
Pan-Way® T-70 Surface Raceway System
    • UL and CSA rated 600V; meets UL 5A and CSA C22.2 No. 62.1-03 standards; FT4 rated CE - Compliant with LVD 2006/95/EC (EN50085-1, EN 50085-2-1)
    • Large cable capacity with aesthetically pleasing design
    • Tamper resistant
    • Compatible with NEMA standard 70mm faceplates or Pan-Way® Classic Series Snap-On Faceplates
    • Transitions to Panduit T-45 and LD profile raceway
    • Supplied with pre-punched mounting holes
Pan-Way® T-70 Surface Raceway System Accessories
    • T-70 and Twin-70 raceway accessories consist of device mounting brackets, snap-on device brackets, hanging boxes and 3-sided hanging boxes used to mount NEMA standard single gang electrical outlets and/or communication devices
Pan-Way® T-70 Surface Raceway System Fittings
    • T-70 fittings are designed to maintain the TIA/EIA-568-B and 569-B required minimum bend radius for high performance copper and fiber optic cabling systems
Pan-Way® TG-70 Surface Raceway System
    • UL and CSA rated 600 V; meets UL 5A and CSA C22.2 No. 62.1-03 standards; FT4 rated
    • Large cable capacity with aesthetically pleasing design
    • Tamper resistant
    • Compatible with 70mm faceplates or Pan-Way® Classic Series Snap-On Faceplates
    • Transitions to Panduit T-45 and LD profile raceway
    • Supplied with pre-punched mounting holes
Pan-Way® TG-70 Surface Raceway System Accessories
    • TG-70 accessories consist of device mounting brackets, standard faceplate brackets for data, wire retainers and fiber spool brackets; the three-sided hanging box is used to mount NEMA standard single gang outlet and communications devices
Pan-Way® TG-70 Surface Raceway System Fittings
    • TG-70 fittings are designed to exceed the TIA/EIA-568-B and 569-B required minimum bend radius for high performance copper and fiber optic cabling systems
Pan-Way® TG-80 Surface Raceway System
    • UL and CSA rated 600 V; meets UL 5A and CSA C22.2 No. 62.1-03 standards; FT4 rated
    • Large cable capacity with aesthetically pleasing design
    • Tamper resistant
    • Compatible with 80mm faceplates or Pan-Way® Classic Series Snap-On Faceplates
    • Transitions to Panduit T-45 and LD profile raceway
    • Supplied with pre-punched mounting holes
Pan-Way® Twin-70 Surface Raceway System
    • UL and CSA rated 600 V; meets UL 5A and CSA C22.2 No. 62.1-03 standards; FT4 rated
    • Separate channels allow independent access to power and communication cabling throughout the entire system
    • Transitions to Panduit T-70, T-45, and LD profile raceway
    • Compatible with NEMA standard 70mm faceplates or Pan-Way® Classic Series Snap-On Faceplates
    • Tamper resistant
    • Supplied with pre-punched mounting holes
Pan-Way® Twin-70 Surface Raceway System Accessories
    • T-70 and Twin-70 raceway accessories consist of device mounting brackets, snap-on device brackets, hanging boxes and 3-sided hanging boxes used to mount NEMA standard single gang electrical outlets and/or communication devices
Pan-Way® Twin-70 Surface Raceway System Fittings
    • Twin-70 fittings are designed to maintain the TIA/EIA-568-B and 569-B required minimum bend radius for high performance copper and fiber optic cabling systems
Pan-Way® Type LD2P10 Multi-Channel Surface Raceway System
    • UL and CSA rated 600 V; meets UL 5A and CSA C22.2 No. 62.1-03 standards; FT4 rated CE – Compliant with LVD 2006/95/EC (EN 50085-1, EN 50085-2-1)
    • Routes power and data together
    • One-piece hinged design allows cables to be laid in
    • Tamper resistant
    • Factory applied adhesive backing speeds installation
    • Terminates using JBP1D, JBP2D, JBP2FS or JBP2S surface mount outlet box solutions
Pan-Way® Type LD2P10 Multi-Channel Surface Raceway System Fittings
    • Multi-channel fittings for LD2P10 are designed to maintain the TIA/EIA-568-B and 569-B required minimum bend radius for high performance copper and fiber optic cabling systems
Surface Raceway Cutting and Installation Tools
      Raceway Cutter:
    • Cuts non-metal raceway base and cover sections requiring fewer tools to manage and store on the jobsite
    • Hydraulic cylinder cutting force reduces operator fatigue
    • Single blade design delivers superior cut quality with reduced profile distortion, exceeding UL requirements and providing an aesthetically pleasing finished installation
    • Single lever arm improves ergonomics and out-performs competitive single profile cutters that use multiple lever arms
    • Compact design requires less room to operate, ideal for limited space applications
    • Raceway Installation Tool:
    • Serves as a guide for drill bit in screw mount applications
    • Holds LD/LD2P10 raceway open during installation
Wyr-Grid® Hardware and Tools
    • Hex nuts and lock washers
    • 7/16" nut driver
    • Battery powered cutting tool
    • Maunal cutting tool
Wyr-Grid® Pathway Intersection Bend Radius Controls
    • Offered in three different heights: 2" (50mm), 4" (102mm), and 6" (152mm)
    • Standard finish is black powder coat
Wyr-Grid® Pathway Sections
    • Pathways are provided in four widths: 12" (305mm), 18" (457mm), 24" (610mm) and 30" (762mm)
    • Standard finish is black powder coat
    • Non-integral sidewalls minimize specification requirements
Wyr-Grid® Pathway Snap-On Sidewalls
    • Offered in three different heights: 2" (50mm), 4" (102mm), and 6" (152mm)
    • Standard finish is black powder coat
Wyr-Grid® Splice Connectors
    • Integral bonding screw creates a mechanical electrical bond between cable tray pathway sections
    • Standard finish is black powder coat
    • Sold in pairs
Wyr-Grid® Support Brackets
    • Offered in various widths to accommodate pathways: 12" (305mm), 18" (457mm), 24" (610mm) and 30" (762mm)
    • Standard finish is black powder coat
    • Integral quick-clip retention
    • Accommodates 1/2" or 12 mm threaded rod
Wyr-Grid® Waterfalls
    • Offered in two different configurations that attach to all pathway sections 12" (305mm), 18" 457mm), 24" (610mm) and 30" (762mm)
Support Brackets
    Support Brackets