building a smarter, unified business foundation
- Quickly locks circuit breakers in the off position without any tools
- Compact, universal design fits a wide range of single, double, and triple handle circuit breakers
- Accommodates breaker handle sizes ranging from 0.30" – 0.60" (7.6mm x 15.2mm) tall and 0.16" – 0.35" (4.1mm x 8.9mm) thick
- Easily secured to circuit breaker without modifications or holes in the breaker handle
- Constructed of polycarbonate and stainless steel for industrial and harsh applications
- Signs used to identify admittance to certain areas in the work place
Panduit offers these signs in two materials:Indoor/Outdoor Sub-Surface Printed Adhesive Polyester (Type PPS)- High quality signs for use indoors and outdoors
- Excellent resistance to UV light, chemical atmosphere, and abrasion
- Excellent life and adhesion properties
- Printed graphics are protected by clear polyester laminate
Indoor/Outdoor Rigid Polyethylene (Type PRS)- Rugged signs for indoors and outdoors
- Abrasion resistant
- Used where adhesives will not work
- Durable material for indoor and outdoor use
- Strong aluminum material excellent for medium and larger size signs
- Pre-printed legends with overlaminate delivers excellent durability to withstand high temperatures and harsh conditions; ideal for a variety of industrial applications
- Provide employees with the highest degree of safety through proper identification and communication
- New 2012 detailed format is compliant with NFPA 70E 2012 standard for Arc Flash labeling
- Clearly visible and recognizable hazard information to communicate Arc Flash hazards are present
- Large WARNING header, universal hazard symbols and clear, concise, hazard description
- New DANGER header signs available for high risk Arc Flash applications
- Multiple sizes to choose from for specific applications
- Labels are constructed of durable polyester (PPS), and designed to withstand UV exposure, outdoor use, water, abrasion or vinyl material (PVS) that accepts handwritten hazard information by using Panduit permanent black marking pens, part number - PFX-0
- Custom Arc Flash Hazard Labels can be printed using Panduit labeling software and desktop thermal transfer printers
- Provide employees with the highest degree of safety through proper identification and communication
- New 2012 detailed format is compliant with NFPA 70E 2012 standard for Arc Flash labeling
- Clearly visible and recognizable hazard information to communicate arc flash hazards present
- Labels are constructed of durable polyester designed to withstand UV exposure, outdoor use, water and abrasion
- Ball valves regulating hydraulic, pneumatic, and chemical energy can be locked out quickly and easily
- Accommodates valve diameters ranging from .25" (6.4mm) to 8.00" (203.2mm)
- Constructed of rugged polypropylene providing strength, durability, and added security
- Used to warn of temporary hazards
- Attaches easily to posts, walls, etc.
- Highly visible 2.00" (51.0mm) black legends on yellow background
- Made of non-adhesive polyethylene film
- Supplied in rolls of 1000 feet (30.5 meters)
- Meet OSHA Standard 1910.147 requirements for tagout applications
- Semi-rigid plastic tags are 3.00" (76.0mm) W x 5.75" (146.0mm) H with a .38" (9.0mm) brass grommet for greater strength and increased durability
- Tags can be attached with a lockout device or with a Panduit PLT2S nylon tie (50 lb. loop tensile strength) supplied with each tag
- Package consists of 25 tags and 25 cable ties
- Can be clearly identified with Panduit permanent marking pens
- Meet OSHA Standard 1910.147 requirements for tagout applications
- Semi-rigid plastic tags are 3.00" (76.0mm) W x 5.75" (146.0mm) H with a .38" (9.0mm) brass grommet for greater strength and increased durability
- Tags can be attached with a lockout device or with a Panduit PLT2S nylon tie (50 lb. loop tensile strength) supplied with each tag
- Package consists of 25 tags and 25 cable ties
- Can be clearly identified with Panduit permanent marking pens
- U.V. resistant legend is printed on both sides
- Install with Panduit Intermediate Cable Ties
- 100 tags per package
- Conveniently store lockout tools and accessories in one common area
- Durable metal steel case can be wall-mounted (four mounting holes) or used as a portable case
- Metal case measures: 14.75" x 10.25" x 4.63" (374.7mm x 260.4mm x 117.6mm)
- Optional 9.00" (229.0mm) chain for permanently attaching lockouts at pre-designed locations
- Eliminate the guesswork when identifying power sources – a must for lockout/tagout compliance
- Adhesive paper sign designed to provide clear identification of circuit breaker connections, list up to 40 circuits plus add the part number to the index section
- Eliminate the guesswork when identifying power sources – a must for lockout/tagout compliance
- Adhesive paper sign designed to provide clear identification of circuit breaker connections, list up to 40 circuits plus add the part number to the index section
- Almost any commercial, institutional and industrial circuit breaker can be locked out quickly and easily with the devices in this kit
- Quickly locks circuit breakers in the off position using a screwdriver
- Compact, universal design fits a wide range of single, double, and triple handle circuit breakers
- Accommodates breaker handles 0.30" – 0.60" (7.6mm x 15.2mm) tall and 0.25" – 0.44" (6.6mm x 11.2mm) thick
- Easily secured to circuit breaker without modifications or holes in the breaker handle
- Constructed of polycarbonate and stainless steel for industrial and harsh applications
- Solid aluminum compact body with anodized aluminum finish provides improved durability and corrosion resistance
- Available in six assorted colors for quick visual color identification
- Padlocks can be ordered with various keying options (keyed-alike and master-keyed)
- Five-pin cylinder design allows for a large number of key change options
- Round labels used to identify conductor and regulatory standards
- Resistant to temperatures up to 275°F (135°C)
- Kit contains a variety of lockout/tagout devices commonly used by electrical contractors and multiple electricians
- Contains items from electrician lockout kit above and additional components
- Tamper-resistant design blocks unauthorized removal of cable, VoIP phone, other networking equipment, or critical connection
- Compatible with UTP and shielded Category 6A, 6, and UTP Category 5e patch cords
- Deters unauthorized users from moving or stealing VoIP phones helping to maintain E911 service
- Compact design does not interfere with adjacent jack modules, even in high-density applications
- Installation/removal tool allows plug to be locked into or released from jack module for enhanced physical security
- Locking mechanism is white for flush mount and clear for recessed devices
- Locks out a wide range of corded plugs to prevent energization
- Constructed of rugged polypropylene providing strength, durability, and added security
- Signs used to identify electrical hazards in the work place
Panduit offers these signs in three materials:Indoor Adhesive Vinyl (Type PVS)- Economical, general purpose signs for use in most environments
- Very good adhesive properties when applied to a clean surface
Indoor/Outdoor Sub-Surface Printed Adhesive Polyester (Type PPS)- High quality signs for use indoors and outdoors
- Excellent resistance to UV light, chemical atmosphere, and abrasion
- Excellent life and adhesion properties
- Printed graphics are protected by clear polyester laminate
Indoor/Outdoor Rigid Polyethylene (Type PRS)- Rugged signs for indoors and outdoors
- Abrasion resistant
- Used where adhesives will not work
- Electrical warning labels
- Provided in a handy dispenser for convenience and label protection
- Made of durable, adhesive backed polyester material
- Durable adhesive backed, vinyl cloth markers on cards for indoor use
- Available in a variety of pre-printed electrical symbols
- Kit contains a variety of lockout/tagout devices commonly used by an individual electrician
- Signs used in a facility to keep employees safe
Panduit offers these signs in three materials:Indoor Adhesive Vinyl (Type PVS)- Economical, general purpose signs for use in most environments
- Very good adhesive properties when applied to a clean surface
Indoor/Outdoor Sub-Surface Printed Adhesive Polyester (Type PPS)- High quality signs for use indoors and outdoors
- Excellent resistance to UV light, chemical atmosphere, and abrasion
- Excellent life and adhesion properties
- Printed graphics are protected by clear polyester laminate
Indoor/Outdoor Rigid Polyethylene (Type PRS)- Rugged signs for indoors and outdoors
- Abrasion resistant
- Used where adhesives will not work
- Optional locks for use with FRME Rack Mount Enclosures and FWME Wall Mount Enclosures
- Spool provides for organization of fiber cords in a variety of applications
- Used with Opti-Core® LC and Keyed LC Patch Cords to prevent unauthorized removal of cable or other networking equipment or critical connection
- Secures connections to reduce network downtime, data security breaches, and hardware replacement due to theft
- Installation/removal tool allows connectors to be locked into or released from adapters in modules, FAPs, cassettes, or patch panels for enhanced physical security
- Limits access of an LC or Keyed LC System that includes Opti-Core® Patch Cords and Pigtails, Opticom® Fiber Adapter Panels (FAPs), and Mini-Com® Adapter Modules
- Standard locks are keyed differently – each padlock is supplied with 2 keys
- Flexible steel shackle works with most circuit breaker lockout devices
- Flexible steel shackle allows movement of the lock body in order to close the panel door
- Gate valves regulating hydraulic, pneumatic, and chemical energy can be locked out quickly and easily
- Accommodates valve handles ranging from 1.00" (25.4mm) to 13.00" (330.2mm) in diameter
- Constructed of rugged polypropylene providing strength, durability, and added security
- Compact universal design accommodates most 220 – 240 Volt plugs
- Quickly and easily installed
- Polycarbonate construction offers great strength and durability
- Required lock with shackle diameter between 0.20" (6.0mm) and 0.37" (9.0mm)
- Accepts Panduit PSL-6, PSL-7, and PSL-8 series locks
- Manage multiple employees and energy sources involved in a group lockout procedure
- Accommodates up to thirteen padlocks (not included)
- Rust-resistant lock box delivers maximum durability
- Lock box is also available in stainless steel
- Dimensions: 9.00" (228.6mm) W x 6.00" (152.4mm) H x 3.25" (82.6mm) D
- Innovative sliding lid design enhances safety and security
- Standard locks are keyed differently – each padlock is supplied with 2 keys
- Solid brass body with chrome finish and stainless steel shackle for use in severe weather and environmental conditions
- Self-adhesive solid and striped warning/hazard tape
- Color coded for quick identification
- installs faster and lasts longer than paint
- Durable vinyl continuous tape for indoor use
- Standard locks are keyed differently – each padlock is supplied with 2 keys
- Solid aluminum body with anodized aluminum finish provides improved durability and corrosion resistance
- Available in eight assorted colors for quick visual color identification
- Padlocks can be ordered with various keying options (keyed-alike and master-keyed)
- Six-pin cylinder design allows for a large number of key change options
- Meets International Organization for Standardization (ISO) to communicate safety information
- Semi-rigid plastic tags are 3.00" (76.0mm) W x 5.75" (146.0mm) H with a 0.38" (9.0mm) brass grommet for greater strength and durability
- Tags have write-on surface and can be attached with a lockout device or with a Panduit PLT2S nylon tie (50 lb. loop tensile strength) supplied with each tag
- Package consists of five tags and five cable ties
- Can be clearly identified with Panduit permanent marking pens
- ISO symbology for "CAUTION" or "RISK of DANGER" is a triangle (using black and yellow as it's primary colors) to denote "WARNING"
- Adhesive backed vinyl material for indoor/outdoor use
- Create your own rigid indoor tags with protected legends in minutes using a laser or ink jet printer
- Create custom tags using SEZ0304RI, peel off, and insert into the self-laminating carrier
- Using the PST Tag carrier allows tags to be resistant to chemicals and acids
- Arrows are re-positionable
- Pin-point rework areas on circuit boards and equipment
- Vinyl cloth for durability and easy removal
- The ideal system for fast recognition of inspection intervals and maintenance dates for safety testing
- Vinyl label will destruct upon removal; for permanent and tamper resistant labelling applications
- Indoor/outdoor rated
- Include color-specific keys with positive and negative keying features to visually and mechanically distinguish connections to prevent unauthorized mating with unlike keyed or non-keyed adapters
- Exceed TIA/EIA-568-B.3 requirements
- Insertion loss: 0.3dB average (multimode and singlemode)
- Return loss: >26dB (10Gig™ multimode), >20dB (multimode), >50dB (singlemode)
- Part of a complete Keyed LC System that includes Opti-Core® Patch Cords and Pigtails, OptiCam® Pre-Polished Cam Connectors, Opticom® Fiber Adapter Panels (FAPs) and Mini-Com® Adapter Modules
- Include all of the same features as the Mini-Com® TX5e™ UTP Jack Modules with the added benefit of visual and mechanical security
- Mechanical keyed configurations prevent unintentional insertion into adjacent ports (6 versions)
- Color-coded for easy identification
- Exceed requirements of ANSI/TIA-568-C.2 Category 5e, IEEE 802.3an-2006, and ISO 11801 Class D channel standards
- Exceed requirements of ANSI/TIA-568-C.2 Category 5e and IEC 61156-5 Category 5e component standards
- Meet requirements of IEEE 802.3af and IEEE 802.3at for PoE applications
- Contacts plated with 50 microinches of gold for superior performance
- Terminate 4-pair, 22-26 AWG, 100 ohm, solid or stranded twisted pair cable
- Utilize patented enhanced Giga-TX™ Technology for jack terminations which optimizes performance by maintaining cable pair geometry and eliminating conductor untwist
- No punchdown tool required; termination tool (EGJT) ensures conductors are fully terminated by utilizing a smooth forward motion without impact on critical internal components for maximum reliability
- Optional termination tool (TGJT) reduces termination time by 25%, ideal for high volume installations
- Termination cap is color-coded for T568A and T568B wiring schemes
- Can be re-terminated a minimum of twenty times
- 0.187 in. tab on shielded modules provides conductive path for grounding individual jacks
- Shielded modules are fully grounded and bonded to patch panel when installed in PANDUIT All Metal Modular Patch Panels
- Integrated strain relief with wire cap provides 360° conductive path in shielded modules for grounding
- Each jack is 100% tested to ensure NEXT and RL performance
- Red termination cap designates Category 5e performance and provides a positive strain relief; helps control cable bend radius and securely retains wires
- Can be clearly identified with optional labels and icons
- Compatible with Mini-Com® Modular Patch Panels, Faceplates and Surface Mount Boxes
- Include all of the same features as the Mini-Com® TX6™ PLUS UTP Jack Modules with the added benefit of visual and mechanical security
- Mechanical keyed configurations prevent unintentional insertion into adjacent ports (6 versions)
- Color-coded for easy identification
- Exceed requirements of ANSI/TIA-568-C.2 Category 6, IEEE 802.3an-2006, and ISO 11801 Class E channel standards
- Exceed requirements of ANSI/TIA-568-C.2 Category 6 and IEC 61156-5 Category 6 component standards
- Meet requirements of IEEE 802.3af and IEEE 802.3at for PoE applications
- Contacts plated with 50 microinches of gold for superior performance
- Terminate 4-pair, 22-26 AWG, 100 ohm, solid or stranded twisted pair cable
- Utilize patented enhanced Giga-TX™ Technology for jack terminations which optimizes performance by maintaining cable pair geometry and eliminating conductor untwist
- No punchdown tool required; termination tool (EGJT) ensures conductors are fully terminated by utilizing a smooth forward motion without impact on critical internal components for maximum reliability
- Optional termination tool (TGJT) reduces termination time by 25%, ideal for high volume installations
- Termination cap is color-coded for T568A and T568B wiring schemes
- Can be re-terminated a minimum of twenty times
- Each jack is 100% tested to ensure NEXT and RL performance
- Shielded modules are fully grounded and bonded to patch panel when installed in Panduit All Metal Modular Patch Panels
- Integrated strain relief with wire cap provides 360° conductive path in shielded modules for grounding
- White termination cap designates Category 6 performance and provides a positive strain relief; helps control cable bend radius and securely retains wires
- Can be clearly identified with optional labels and icons
- Compatible with Mini-Com® Modular Patch Panels, Faceplates and Surface Mount Boxes
- Include all of the same features as the Mini-Com® TX6A™ 10Gig™ UTP Jack Modules with the added benefit of visual and mechanical security
- Mechanical keyed configurations prevent unintentional insertion into adjacent ports (6 versions)
- Color-coded for easy identification
- Exceed requirements of ANSI/TIA-568-C.2 Category 6A, IEEE 802.3an-2006, and ISO 11801 Class EA channel standards
- Exceed requirements of ANSI/TIA-568-C.2 Category 6A and IEC 61156-5 Category 6A component standards
- Meet requirements of IEEE 802.3af and IEEE 802.3at for PoE applications
- Contacts plate with 50 microinches of gold for superior performance
- Terminate 4-pair, 22—26 AWG, 100 ohm, solid or stranded twisted pair cable
- Utilize patented enhanced Giga-TX™ Technology for jack terminations which optimizes performance by maintaining cable pair geometry and eliminating conductor untwist
- No punchdown tool required; termination tool (EGJT) ensures conductors are fully terminated by utilizing a smooth forward motion without impact on critical internal components for maximum reliability
- Optional termination tool (TGJT) reduces termination time by 25%, ideal for high volume installations
- Termination cap is color-coded for T568A and T568B wiring schemes
- Can be re-terminated a minimum of 20 times
- Each jack is 100% tested to ensure NEXT and RL performance
- Blue termination cap designates Category 6A performance and provides a positive strain relief; helps control cable bend radius and securely retains wires
- Can be clearly identified with optional labels and icons
- Compatible with Mini-Com® Modular Patch Panels, Faceplates and Surface Mount Boxes
- Include color-specific keys with positive and negative keying features to visually and mechanically distinguish connections to prevent unauthorized mating with unlike keyed or non-keyed adapters
- Exceed TIA/EIA-568-B.3 requirements
- Insertion loss: 0.3dB average (multimode and singlemode)
- Return loss: >26dB (10Gig™ multimode), >20dB (multimode), >50dB (singlemode)
- Part of a complete Keyed LC System that includes Opti-Core® Patch Cords and Pigtails, OptiCam® Pre-Polished Cam Connectors, Opticom® Fiber Adapter Panels (FAPs) and Mini-Com® Adapter Modules
- Include color-specific keys with positive and negative keying features to visually and mechanically distinguish connections to prevent unauthorized mating with unlike keyed or non-keyed adapters
- Exceed TIA/EIA-568-B.3 requirements
- Insertion loss: 0.3dB average (multimode and singlemode)
- Return loss: >26dB (10Gig™ multimode), >20dB (multimode), >50dB (singlemode)
- Part of a complete Keyed LC System that includes Opti-Core® Patch Cords and Pigtails, OptiCam® Pre-Polished Cam Connectors, Opticom® Fiber Adapter Panels (FAPs) and Mini-Com® Adapter Modules
- Include color-specific keys with positive and negative keying features to visually and mechanically distinguish connections to prevent unauthorized mating with unlike keyed or non-keyed adapters
- Exceed TIA/EIA-568-B.3 requirements
- Insertion loss: 0.3dB average (multimode and singlemode)
- Return loss: >26dB (10Gig™ multimode), >20dB (multimode), >50dB (singlemode)
- Part of a complete Keyed LC System that includes Opti-Core® Patch Cords and Pigtails, OptiCam® Pre-Polished Cam Connectors, Opticom® Fiber Adapter Panels (FAPs) and Mini-Com® Adapter Modules
- Include color-specific keys with positive and negative keying features to visually and mechanically distinguish connections to prevent unauthorized mating with unlike keyed or non-keyed adapters
- Exceed TIA/EIA-568-B.3 requirements
- Insertion loss: 0.3dB average (multimode and singlemode)
- Return loss: >26dB (10Gig™ multimode), >20dB (multimode), >50dB (singlemode)
- Part of a complete Keyed LC System that includes Opti-Core® Patch Cords and Pigtails, OptiCam® Pre-Polished Cam Connectors, Opticom® Fiber Adapter Panels (FAPs) and Mini-Com® Adapter Modules
- Include color-specific keys with positive and negative keying features to visually and mechanically distinguish connections to prevent unauthorized mating with unlike keyed or non-keyed adapters
- Exceed TIA/EIA-568-B.3 requirements
- Insertion loss: 0.3dB average (multimode and singlemode)
- Return loss: >26dB (10Gig™ multimode), >20dB (multimode), >50dB (singlemode)
- Part of a complete Keyed LC System that includes Opti-Core® Patch Cords and Pigtails, OptiCam® Pre-Polished Cam Connectors, Opticom® Fiber Adapter Panels (FAPs) and Mini-Com® Adapter Modules
- Include color-specific keys with positive and negative keying features to visually and mechanically distinguish connections to prevent unauthorized mating with unlike keyed or non-keyed adapters
- Exceed TIA/EIA-568-B.3 requirements
- Insertion loss: 0.3dB average (multimode and singlemode)
- Return loss: >26dB (10Gig™ multimode), >20dB (multimode), >50dB (singlemode)
- Part of a complete Keyed LC System that includes Opti-Core® Patch Cords and Pigtails, OptiCam® Pre-Polished Cam Connectors, Opticom® Fiber Adapter Panels (FAPs) and Mini-Com® Adapter Modules
- Include color-specific keys with positive and negative keying features to visually and mechanically distinguish connections to prevent unauthorized mating with unlike keyed or non-keyed adapters
- Exceed TIA/EIA-568-B.3 requirements
- Insertion loss: 0.3dB average (multimode and singlemode)
- Return loss: >26dB (10Gig™ multimode), >20dB (multimode), >50dB (singlemode)
- Part of a complete Keyed LC System that includes Opti-Core® Patch Cords and Pigtails, OptiCam® Pre-Polished Cam Connectors, Opticom® Fiber Adapter Panels (FAPs) and Mini-Com® Adapter Modules
- Include color-specific keys with positive and negative keying features to visually and mechanically distinguish connections to prevent unauthorized mating with unlike keyed or non-keyed adapters
- Exceed TIA/EIA-568-B.3 requirements
- Insertion loss: 0.3dB average (multimode and singlemode)
- Return loss: >26dB (10Gig™ multimode), >20dB (multimode), >50dB (singlemode)
- Part of a complete Keyed LC System that includes Opti-Core® Patch Cords and Pigtails, OptiCam® Pre-Polished Cam Connectors, Opticom® Fiber Adapter Panels (FAPs) and Mini-Com® Adapter Modules
- Include color-specific keys with positive and negative keying features to visually and mechanically distinguish connections to prevent unauthorized mating with unlike keyed or non-keyed adapters
- Exceed TIA/EIA-568-B.3 requirements
- Insertion loss: 0.3dB average (multimode and singlemode)
- Return loss: >26dB (10Gig™ multimode), >20dB (multimode), >50dB (singlemode)
- Part of a complete Keyed LC System that includes Opti-Core® Patch Cords and Pigtails, OptiCam® Pre-Polished Cam Connectors, Opticom® Fiber Adapter Panels (FAPs) and Mini-Com® Adapter Modules
- Include color-specific keys with positive and negative keying features to visually and mechanically distinguish connections to prevent unauthorized mating with unlike keyed or non-keyed adapters
- Exceed TIA/EIA-568-B.3 requirements
- Insertion loss: 0.3dB average (multimode and singlemode)
- Return loss: >26dB (10Gig™ multimode), >20dB (multimode), >50dB (singlemode)
- Part of a complete Keyed LC System that includes Opti-Core® Patch Cords and Pigtails, OptiCam® Pre-Polished Cam Connectors, Opticom® Fiber Adapter Panels (FAPs) and Mini-Com® Adapter Modules
- Include color-specific keys with positive and negative keying features to visually and mechanically distinguish connections to prevent unauthorized mating with unlike keyed or non-keyed adapters
- Exceed TIA/EIA-568-B.3 requirements
- Insertion loss: 0.3dB average (multimode and singlemode)
- Return loss: >26dB (10Gig™ multimode), >20dB (multimode), >50dB (singlemode)
- Part of a complete Keyed LC System that includes Opti-Core® Patch Cords and Pigtails, OptiCam® Pre-Polished Cam Connectors, Opticom® Fiber Adapter Panels (FAPs) and Mini-Com® Adapter Modules
- Include color-specific keys with positive and negative keying features to visually and mechanically distinguish connections to prevent unauthorized mating with unlike keyed or non-keyed adapters
- Exceed TIA/EIA-568-B.3 requirements
- Insertion loss: 0.3dB average (multimode and singlemode)
- Return loss: >26dB (10Gig™ multimode), >20dB (multimode), >50dB (singlemode)
- Part of a complete Keyed LC System that includes Opti-Core® Patch Cords and Pigtails, OptiCam® Pre-Polished Cam Connectors, Opticom® Fiber Adapter Panels (FAPs) and Mini-Com® Adapter Modules
- Include color-specific keys with positive and negative keying features to visually and mechanically distinguish connections to prevent unauthorized mating with unlike keyed or non-keyed adapters
- Exceed TIA/EIA-568-B.3 requirements
- Insertion loss: 0.3dB average (multimode and singlemode)
- Return loss: >26dB (10Gig™ multimode), >20dB (multimode), >50dB (singlemode)
- Part of a complete Keyed LC System that includes Opti-Core® Patch Cords and Pigtails, OptiCam® Pre-Polished Cam Connectors, Opticom® Fiber Adapter Panels (FAPs) and Mini-Com® Adapter Modules
- Include color-specific keys with positive and negative keying features to visually and mechanically distinguish connections to prevent unauthorized mating with unlike keyed or non-keyed adapters
- Exceed TIA/EIA-568-B.3 requirements
- Insertion loss: 0.3dB average (multimode and singlemode)
- Return loss: >26dB (10Gig™ multimode), >20dB (multimode), >50dB (singlemode)
- Part of a complete Keyed LC System that includes Opti-Core® Patch Cords and Pigtails, OptiCam® Pre-Polished Cam Connectors, Opticom® Fiber Adapter Panels (FAPs) and Mini-Com® Adapter Modules
- Include all of the same features as the TX5e™ Shielded Patch Cords with the added benefit of visual and mechanical security
- Mechanical keyed configurations prevent unintentional insertion into adjacent ports (6 versions)
- Color-coded for easy identification
- Exceed ANSI/TIA-568-C.2 Category 5e and ISO11801 Class D standards
- Meet requirements of IEEE 802.3af and IEEE 802.3at for PoE applications
- Each patch cord is 100% performance tested and wired T568A
- Shielded patch cables are constructed of Category 5e, 26 AWG, STP stranded cable and Pan-Plug® Modular Plugs; plug contacts plated with 50 microinches of gold for superior performance
- Unshielded patch cables are constructed of Category 5e, 24 AWG UTP stranded cable and Pan-Plug® Modular Plugs; plug contacts plated with 50 microinches of gold for superior performance
- Plug meets all applicable ANSI/TIA-1096-A requirements and exceeds IEC 60603-7 specifications
- Patented tangle free latch prevents snags and provides easy release, saving time on frequent moves, adds, and changes
- Labels on patch cords provide identification of performance level, length, and quality control number
- Optional Patch Cord Color Bands snap on and off individual patch cables offering endless color-coding options
- Optional RJ45 Plug Lock-In Device blocks unauthorized removal of cable, IP phone, other networking equipment or critical connection
- Include all of the same features as the TX6™ PLUS UTP Patch Cords or TX6A™ 10Gig™ Shielded Patch Cords with the added benefit of visual and mechanical security
- Mechanical keyed configurations prevent unintentional insertion into adjacent ports (6 versions)
- Exceed ANSI/TIA-568-C.2 Category 6 and ISO 11801 Class E standards
- Meet requirements of IEEE 802.3af and IEEE 802.3at for PoE applications
- Each patch cord is 100% performance tested and wired T568B
- Shielded patch cables are constructed of 26 AWG stranded shielded copper cable (nominal cable diameter is .23 inches) and TX6™ PLUS Shielded Modular Plugs for superior performance
- Unshielded patch cables are constructed of Category 6, 24 AWG UTP stranded cable and TX6™ PLUS Modular Plugs; plug contacts plated with 50 microinches of gold for superior performance
- Shielded patch cables include overall metal shield that provides conductive path for grounding
- Plug meets all applicable ANSI/TIA-1096-A requirements and exceeds IEC 60603-7 specifications
- Slender strain relief boot provides easy access in high density applications
- Plug uses an integral pair manager to optimize performance and consistency by reducing untwisting of conductors within the plug
- Plug performance in center of TIA/EIA component range, ensuring interoperability and 10GBASE-T Ethernet channel performance
- Labels on patch cords provide identification of performance level, length, and quality control number
- Patented tangle free latch prevents snags and provides easy release, saving time on frequent moves, adds, and changes
- Optional Patch Cord Color Bands snap on and off individual patch cables offering endless color-coding options
- Optional RJ45 Plug Lock-In Device blocks unauthorized removal of cable, IP phone, other networking equipment or critical connection
- Include all of the same features as the TX6A™ 10Gig™ Patch Cords with the added benefit of visual and mechanical security
- Mechanical keyed configurations prevent unintentional insertion into adjacent ports (6 versions)
- Exceed ANSI/TIA-568-C.2, ISO 11801 Class EA Edition 2.1 and IEEE 802.3an-2006 channel requirements for supporting 10GBASE-T
- Meet requirements of IEEE 802.3af and IEEE 802.3at for PoE applications
- Each patch cord is 100% performance tested and wired T568B
- Shielded patch cables are constructed of 26 AWG stranded shielded copper cable (nominal cable diameter is .23 inches) and TX6™ PLUS Shielded Modular Plugs for superior performance
- Unshielded patch cables are constructed of TX6A™ 10Gig™ 23 AWG stranded UTP copper cable (nominal cable diameter is 0.275 inches) and TX6™ PLUS Modular Plugs for superior performance
- Shielded patch cables include overall metal shield that provides conductive path for grounding
- Plug meets all applicable ANSI/TIA-1096-A requirements and exceeds IEC 60603-7 specifications
- Slender strain relief boot provides easy access in high density applications
- Plug uses an integral pair manager to optimize performance and consistency by reducing untwisting of conductors within the plug
- Plug performance in center of TIA/EIA component range, ensuring interoperability and 10GBASE-T Ethernet channel performance
- Labels on patch cords provide identification of performance level, length, and quality control number
- Patented tangle free latch prevents snags and provides easy release, saving time on frequent moves, adds, and changes
- Optional Patch Cord Color Bands snap on and off individual patch cables offering endless color-coding options
- LC Adapter blockout devices are TIA/EIA-604 FOCIS-10 compliant; fit all LC duplex adapters for a variety of applications and installations
- SC Adapter blockout devices are TIA/EIA-604 FOCIS-3 compliant; fit all SC adapters for a variety of applications and installations
- Tamper-resistant design blocks unauthorized access to LC duplex ports or SC switch and NBA/NIC ports, switch uplinks and user outlets, to reduce the risk of damage, saving time and money associated with data security breaches, network downtime, repairs, and hardware replacement
- Compact, low profile design allows installation or removal without disturbing adjacent ports or installed patch cords in high-density applications
- Also functions as dust plug to mechanically protect the adapter optics and render it "eye-safe"
- Removal tool allows only authorized personnel to release the device, ensuring safety and security of your network infrastructure
- Available in multiple colors to match or contrast adapter colors for easy identification of blocked out adapters
- Standard locks are keyed differently – each padlock is supplied with two keys
- Hardened steel shackle with double-ball locking mechanism provides protection from cutting, prying, and rusting
- Available in six vinyl bumper colors for quick visual color identification
- Padlocks can be ordered with various keying options (keyed-alike and master-keyed)
- Galvanized layer design provides corrosion resistance in harsh environments
- Quickly locks circuit breakers in the off position without any tools
- Compact, universal design fits a wide range of large handle circuit breakers
- Accommodates breaker handle dimensions up to 0.80" thick x 3.00" wide (20.3mm x 76.2mm)
- Easily secured to circuit breaker without modifications or holes in the breaker handle
- Constructed of polycarbonate and stainless steel for industrial and harsh applications
- Signs can be printed with a standard laser printer
- Indoor polyolefin pressure sensitive signs with square corners on stay flat liner
- Signs are 8.50" x 11.00" (215.9mm x 279.4mm)
- 25 signs per package
- Energy sources can be locked out quickly and easily by more than one worker for group lockout applications
- Variety of lockout hasp styles and sizes to accommodate a wide range of lockout applications
- Energy sources can be locked out quickly and easily by more than one worker for group lockout applications
- Heavy duty hasps with tamper-resistant designs to deter vandalism
- Variety of lockout hasp styles and sizes to accommodate a wide range of lockout applications
- Energy sources can be locked out quickly and easily by more than one worker for group lockout applications
- Non-Conductive lockout hasp provides protection against electrical hazards
- Provides those employees responsible for lockout/tagout with a constant reminder of the OSHA recommended steps for shutdown and startup
- Current calendar year is printed on back side
- Conveniently store padlocks, tags and lockout devices in one common area
- Designs available to accommodate four, ten, or twenty people
- Write-on area for adding your own warning message
- Made of vinyl cloth material that allows label to be removed easily after repairs are completed
- Features the international prohibition symbol for "Do Not Throw Switch"
- Safety signs used to identify lockout/tagout concerns
Panduit offers these signs in two materials:Indoor Adhesive Vinyl (Type PVS)- Economical, general purpose signs for use in most environments
- Very good adhesive properties when applied to a clean surface
Indoor/Outdoor Rigid Polyethylene (Type PRS)- Rugged signs for indoors and outdoors
- Abrasion resistant
- Used where adhesives will not work
- Signs used to identify machine and operational hazards in the work place
Panduit offers these signs in three materials:Indoor Adhesive Vinyl (Type PVS)- Economical, general purpose signs for use in most environments
- Very good adhesive properties when applied to a clean surface
Indoor/Outdoor Sub-Surface Printed Adhesive Polyester (Type PPS)- High quality signs for use indoors and outdoors
- Excellent resistance to UV light, chemical atmosphere, and abrasion
- Excellent life and adhesion properties
- Printed graphics are protected by clear polyester laminate
Indoor/Outdoor Rigid Polyethylene (Type PRS)- Rugged signs for indoors and outdoors
- Abrasion resistant
- Used where adhesives will not work
- Kit contains a variety of lockout/tagout devices commonly used by maintenance and repair personnel in a facility
- Provided in a handy dispenser for convenience and label protection
- Made of durable, adhesive backed polyester material
- Available in various colors
- Include two tamper-resistant screws to prevent unauthorized access to the connections (combo head screws also included)
- Sloped design improves bend radius control
- Made of impact resistant material
- Optional icons available
- Two-piece hinged design
- Mount to single gang opening
- Accept Mini-Com® Modules for STP and UTP, fiber optic, and audio/video, which snap in and out for easy moves, adds, and changes
- Quickly locks out miniature circuit breakers commonly used in industrial automation and motor control
- On the PSL-MCBNT, multiple padlock orientations allow adjacent circuit breakers to be locked out individually
- PSL-MCB can be installed using a screwdriver
- PSL-MCBNT can be installed by hand with no tool required
- Device can be used alone as a lockout hasp or with provided 0.19" (4.8mm) diameter cable to lockout electrical disconnects, gate valves, or large cumbersome devices
- Compact and easy to install
- Constructed of rugged polycarbonate and stainless steel for industrial and harsh applications
- Vinyl coated galvanized steel cable up to 176°F (80°C); nylon coated galvanized steel cable up to 230°F (110°C)
- Device can be used alone as a lockout hasp or with provided 0.19" (4.8mm) diameter cable to lockout electrical disconnects, gate valves, or large cumbersome devices
- Compact and easy to install
- Constructed of rugged polycarbonate and stainless steel for industrial and harsh applications
- Vinyl coated galvanized steel cable up to 176°F (80°C); nylon coated galvanized steel cable up to 230°F (110°C)
- Standard locks are keyed differently – each padlock is supplied with 1 key
- Non-conductive lock body and shackle provide protection against electrical hazards
- Available in eight assorted colors for quick visual color identification
- Key-retention feature means that key cannot be removed from padlock when open
- Six-pin cylinder design allows for a large number of key options
- Takes you step-by-step through the process of bringing your company into compliance with OSHA Standard 1910.37; also provides training materials and devices for educating employees on the elements and applications of lockout tagout
- This complete package includes:
Training video: DVD video "Life is on the Line" for training employees on the elements and application of lockout/tagout (LOTO)Compliance CD containing:Training materials: Training agenda, quiz, certificate, and key points for hands on device trainingTemplates: Step-by-step interactive presentation; facility and machine specific procedure templates; equipment, training, and inspection logs; lockout/tagout program template; periodic and lockout/tagout checklistsComponents: Demonstration components for thorough "hands-on" training including circuit breakers, ball valves, etc., and the compatible lockout devices
- Padlock eyes can be added to equipment to lock it out
- Surface mounted eyes are made of 0.13" (3.0mm) hard wrought steel
- Tamper resistant inside mounting eyes – 2.50" (64.0mm) wide, accept shackle diameters up to 0.63" (16.0mm)
- Used to identify employees' locks; easily attaches to the padlock
- PSL-PL1* labels are availabe in six colors for departmental coding
- One-piece design is easy to use
- PSL-8 replacement labels are supplied in English, Spanish and French
- Used to identify employees' locks; easily attaches to the padlock
- PSL-PL1* labels are availabe in six colors for departmental coding
- One-piece design is easy to use
- PSL-8 replacement labels are supplied in English, Spanish and French
- Provides permanent identification of pipes, conduit, valves, cables and equipment in harsh environments
- All marker plates/tags can be embossed or laser etched with Panduit Factory Custom Marking Service
- Removable band snaps on and off individual cables allowing the same patch cord to be used for different applications
- Can be installed next to each other allowing multiple color bands to be used on one cable, offering endless color coding options
- Internal grooves secure color bands in place on cable providing easy identification at the connection
- Available in 10 standard colors that match Panduit connectivity providing an aesthetically pleasing solution
- Compatible with all Panduit patch cords, existing and new installations can be color-coded as networks change
- Fast drying, permanent ink – legible identification on nylon
- Used with marker ties, write-on labels and tags, where ordinary marking pens will not work
- Used to mark egress routes, fire alarms, and fire equipment that is clearly visible for up to ten hours after power is lost
- Absorbs energy from ambient light and releases this energy in the form of a glow when power is lost
- Panduit Photoluminescent Signs meet or exceed the following safety standard specification for photoluminescent safety markings including: ASTM E 2072-00, ASTM E 2073-00, ASTM E 2030-99, DIN67510-1, IMO Resolution A.752.18, ISO/CD 15370, DIN 67510, UL 924, ASTM 162, ASTM 648, ASTM 662, MIL-L-3891 B, NFPA 101 Life Safety Code, OSHA 1910.37
- Used to mark egress routes, fire alarms, and fire equipment that is clearly visible for up to ten hours after power is lost
- Absorb energy from ambient light and releases this energy in the form of a glow when power is lost
- Can be used in Panduit thermal transfer desktop printers to create direction arrow tape, striped tape, or safety signs on demand
- Panduit photoluminescent tapes meet or exceed the following safety standard specification for photoluminescent safety markings including: ASTM E 2072-00, ASTM E 2073-00, ASTM E 2030-99, DIN67510-1, IMO Resolution A.752.18, ISO/CD 15370, DIN 67510, UL924, ASTM 162, ASTM 648, ASTM 662, MIL-L-3891 B, NFPA 101 Life Safety Code, OSHA 1910.37
- Locks a wide range of individual plugs to prevent energization
- Works with plugs that have a hole in a blade of the plug
- Constructed of polycarbonate and stainless steel for industrial and harsh applications
- Accommodates padlocks with shackle lengths of 1.50" (38.1mm)
- Quickly locks out pneumatic energy devices without costly tool modifications or inconvenient in-line valves
- Installs on the male pneumatic fitting, preventing the ability to engage into the female fitting
- Universal compact design makes the pneumatic lockout device easy to transport and install on almost any fitting, even in tight spaces
- Rugged stainless steel construction offers superior strength, durability, added security and corrosion resistance
- Kit contains a variety of lockout/tagout devices commonly used by maintenance and repair personnel to isolate electrical distribution panels
- Durable steel case can be wall mounted or used as a portable case
- Use to increase durability of adhesive pipe/conduit markers
- Excellent resistance to oils, bases, detergents, solvents, salt water and mild acids
- Estimated outdoor expectancy is 3 years
- Create your own rigid indoor tags with protected legends in minutes using a laser or ink jet printer!
- Cut out paper sign and insert into the self-laminating carrier
- Using the PST Tag carrier allows tags to be resistant to mild chemicals and acids
- Use SEZ ink jet printable card stock to create economical indoor tags using an ink jet printer
- Prevents unintentional removal of QuickNet™ Plug Pack Assembly from the switch
- Marker tie (included with assembly) can be used to connect plug pack and lock-in device for additional level of security
- Two recommended per plug pack
- Blocks unauthorized access to jacks and potentially harmful foreign objects, saving time and money associated with data security breaches, network downtime, repair and hardware replacement
- Compatible with most RJ45 jacks to accommodate a variety of applications and does not interfere with jack contacts
- Can be installed/removed without interfering with adjacent jacks or hardware
- May only be released with the special removal tool, ensuring the safety and security of your network infrastructure
- Tamper-resistant design blocks unauthorized removal of cable, VoIP phone, other networking equipment, or critical connection
- Compatible with UTP and shielded Category 6A, 6, and UTP Category 5e patch cords
- Deters unauthorized users from moving or stealing VoIP phones helping to maintain E911 service
- Compact design does not interfere with adjacent jack modules, even in high-density applications
- Installation/removal tool allows plug to be locked into or released from jack module for enhanced physical security
- Locking mechanism is white for flush mount and clear for recessed devices
- Accommodates industrial electrical receptacles with two or three blades
- Blockout receptacles to prevent equipment damage from overloading circuits or electrical interference
- Constructed of high density polyethylene providing strength, durability, and added security
- Reflective sheeting tapes can be used for illuminating or highlighting a range of objects
- Increases safety during power outages or other low light conditions
- Custom legends can be printed using a Panduit TDP43ME thermal printer
- Tapes are laminated for improved print quality and durability
- Highly reflective for visibility at night or in dark places
- Reflective vinyl material designed for indoor and outdoor marking
- Used to identify shelving, cable trays, racks, etc.
- Convert Safety Ease™ Printable Adhesive Media to rigid signs using Safety Ease™ Software and SEZ0508I, SEZ0508L, SEZ0810I or SEZ0810L Safety Sign Blanks
- Print signs using Safety Ease™ Software and a laser/ink jet printer
- Peel off sign and adhere to the rigid sign blank
- Include color-specific keys with positive and negative keying features to visually and mechanically distinguish connections to prevent unauthorized mating with unlike keyed or non-keyed adapters
- Exceed TIA/EIA-568-B.3 requirements
- Insertion loss: 0.3dB average (multimode and singlemode)
- Return loss: >26dB (10Gig™ multimode), >20dB (multimode), >50dB (singlemode)
- Part of a complete Keyed LC System that includes Opti-Core® Patch Cords and Pigtails, OptiCam® Pre-Polished Cam Connectors, Opticom® Fiber Adapter Panels (FAPs) and Mini-Com® Adapter Modules
- Specially designed polyester media withstands moisture and provides chemical and tough abrasion resistance for outstanding durability in demanding industrial environments
- Tear resistant polyester material
- 5 year outdoor durability rating when recommended inks* are used for extended life in harsh environments
- Super-tack permanent adhesive option available for inkjet and laser media, strong adhesion eliminates curling and maintains fixed mounting over the life of the sign
- Features die cut panels, permanent and removable adhesive options and a durable finish which eliminates the need for over laminates in most applications in any language
- Software features a library of more than 3,400 signs, labels, and tags formats to cover a wide range of safety applications
- Custom signs, labels, and tags can be easily generated by editing predetermined label formats or creating your own
- Company logos, symbols, and other graphics can be easily imported by using the software
- Twenty-six ANSI Z535.2 formats, OSHA compliant designs, and 10 standard signal words in ANSI, OSHA, and ISO-harmonized styles insures the creation of signs, labels and tags that comply with industry standards
- Available with over 500 symbols to select from including: ANSI, ISO, GHS, European Chemical Hazard, NFPA, HMIS-style
- Predefined signs, labels and tags, available in English, Spanish, Canadian French, and Brazilian Portuguese. Safety Ease safety sign software supports worldwide character set and provides standard signal words in 25 additional languages allowing you to print signs using these additional languages
- Durable tag for marking fiber optic cable in manhole and indoor/outdoor environments
- Clear overlaminate protects legend
- Can be installed as a wrap or flag with Panduit Intermediate Cable Ties
- Can also be used with 0.33" and 0.50" width Panduit® Tak-Ty® Hook and Loop Cable Ties in the 90° flag application
- Semi-rigid plastic tags with polyester laminate to protect photos and other written data are 3.00" (76.0mm) wide and 5.75" (146.0mm) high with a 0.38" (9.0mm) brass grommet for greater strength and durability
- Tags have write-on surface and can be attached with a lockout device or with a Panduit PLT2S nylon tie (50 lb. loop tensile strength) supplied with each tag
- Package consists of five tags and five cable ties
- Can be clearly identified with Panduit permanent marking pens
- Convert any printed paper page to a laminated, adhesive sign or to a rigid indoor sign
- Print paper sign using a laser/ink jet printer
- Cut out paper sign and insert into the self-laminating carrier
- For indoor use on a clean and dry surface
- Aids in compliance with UL 508A requirement
- Can be used with Panduit Thermal Transfer Desktop Printers and Easy-Mark® Labeling Software to create your own custom signs
– Print your own legend on clear polyester tape with the TDP43ME Thermal Transfer Desktop Printer and adhere label to adhesive or non-adhesive sign panel- Can also be used with Panduit Die Cut Letter and Numbers
- Meets OSHA Standard 1910.147 requirements for tagout applications
- Semi-rigid plastic tags are 3.00" (76.0mm) wide x 5.75" (146.0mm) high with a 0.38" (9.0mm) brass grommet for greater strength and increased durability
- Tags can be attached with a lockout device or with a Panduit PLT2S nylon tie (50 lb. loop tensile strength) supplied with each tag
- PVT-* package consists of five tags and five cable ties
- PVT-*-Q package consists of 25 tags and 25 cable ties
- Can be clearly identified with Panduit permanent marking pens
- Meets OSHA Standard 1910.147 requirements for tagout applications
- Semi-rigid plastic tags are 3.00" (76.0mm) wide x 5.75" (146.0mm) high with a 0.38" (9.0mm) brass grommet for greater strength and increased durability
- Tags can be attached with a lockout device or with a Panduit PLT2S nylon tie (50 lb. loop tensile strength) supplied with each tag
- PVT-*-Q package consists of 25 tags and 25 cable ties
- Text in French
- UV stable material and special high bond adhesives deliver reliability in both indoor and outdoor applications
- A variety of sizes and colors available for use in many solar applications
- Generate labels quickly and easily with Panduit® Easy-Mark™ Labeling Software; labeling application tools assist in the quick and easy creation of solar labels
- Seven year UV rating provides long-term reliability in labeling applications subjected to high ultra violet light
- Tapes offer crisp, clear legends with superior legibility
- Available in continuous color vinyl or clear polyester and supplied on rolls
- Panduit labeling software packages include all label formats for quick and easy label production
- Tapes offer crisp, clear legends with superior legibility
- Available in continuous color vinyl or clear polyester and supplied on rolls
- Panduit labeling software packages include all label formats for quick and easy label production
- Facility Identification can be printed using Panduit labeling software and desktop thermal transfer printers
- Fits most toggle switches and some small circuit breakers
- Easily attached without removal of faceplate or screws
- Accommodates switches 0.45" – 0.78" (11.4mm – 19.8mm) tall, 0.25" – 0.38" (6.4mm – 9.7mm) wide, 0.25" – 0.40" (6.4mm – 10.2mm) thick
- Constructed of polycarbonate and stainless steel for industrial and harsh applications
- Designed for switches that are frequently locked out
- Locks out toggle/rocker switches controlling electrical supply
- Accommodates standard wall switch faceplates
- Install using faceplate screws
- Blockout devices block unauthorized access to USB Type "A" or USB Type "B" ports, to provide additional security from viruses being loaded and illicit data being removed through the USB port
- Compatible with USB 2.0 and USB 3.0 Type "A" ports or USB 2.0 Type "B" ports
- Can be installed without interfering with adjacent USB ports
- May only be released with the special removal tool, ensuring the safety and security of your network infrastructure
- Used to warn of buried utility lines
- Made of polyethylene film or detectable laminated aluminum designed for direct burial – will not biodegrade
- Supplied in rolls of 1000 feet (30.5 meters)
- Identify shelving, cable tray, racks, etc.
- Vinyl cloth material designed for indoor and outdoor marking
- Black legend on yellow background
- Used indoor or outdoor to identify electrical voltage
Available in Indoor/Outdoor Sub-Surface Printed Adhesive Polyester (Type PPS)- High quality signs for use indoors and outdoors
- Excellent resistance to UV light, chemical atmosphere, and abrasion
- Excellent life and adhesion properties
- Printed graphics are protected by clear polyester laminate
Adhesive Markers - Vinyl – indoor
- Color – legend black; background orange
- Each Marker —
– Style A: 2.25" High x 9.00" Wide (57.2mm x 228.6mm)1 Marker per card (Adhesive)Pipe/Conduit O.D. Range 3.00" (76.2mm) and over– Style B: 1.13" High x 4.50" Wide (28.7mm x 114.3mm)4 Markers per card (Adhesive)Pipe/Conduit O.D. Range 1.25" – 3.00" (31.8mm – 76.2mm)– Style C: 0.50" High x 2.25" Wide (12.7mm x 57.2mm)18 Markers per card (Adhesive)Pipe/Conduit O.D. Range 1.25" (31.8mm) and under- Standard package quantity – 5 cards
Snap-On Non-Adhesive Markers- Snap-On markers are a pre-coiled preprinted markers for indoor use
- Available in 2 sizes
– Style M — Snap-On Markers (Non-Adhesive)14.00" x 23.00" (355.6 mm x 584.2 mm)Pipe/Conduit O.D. 2.25" – 6.00" (57.2 mm - 152.4 mm)– Style R — Snap-On Markers (Non-Adhesive)8.00" x 8.00" (203.2 mm x 203.2 mm)Pipe/Conduit O.D. .75" – 2.25" (19.1 mm - 57.2 mm)
- Durable vinyl material for indoor use
- Each Marker–
Marker Size: 1.50" High x 3.25" Wide (38.1mm x 82.6mm)3 Markers per page30 Markers per book
- Durable adhesive backed, vinyl cloth markers on cards for indoor use
- Can be signed and dated with panduit permanent marking pens
- Provided in a handy dispenser for convenience and label protection
- Made of durable, adhesive backed polyester material
- Quality labels can be signed and dated with panduit permanent marking pens
- Semi-rigid plastic tags are 5.75" H x 3.00" W (146.0mm x 76.0mm) with a 0.38" (9.0mm) brass grommet for greater strength and increased durability
- Tags can be attached with a lockout device or with a Panduit PLT2S nylon tie (50 lb. loop tensile strength) supplied with each tag
- Package consists of 25 tags and 25 cable ties
- Can be clearly identified with Panduit permanent marking pens
- Signs used by employees to identify personal hazards in the work place
Panduit offers these signs in two materials:Indoor/Outdoor Sub-Surface Printed Adhesive Polyester (Type PPS)- High quality signs for use indoors and outdoors
- Excellent resistance to UV light, chemical atmosphere, and abrasion
- Excellent life and adhesion properties
- Printed graphics are protected by clear polyester laminate
Indoor/Outdoor Rigid Polyethylene (Type PRS)- Rugged signs for indoors and outdoors
- Abrasion resistant
- Used where adhesives will not work