building a smarter, unified business foundation
- Designed to terminated all continuously molded terminals, disconnects, and splices in reels of 3,000 or 5,000 for high volume applications
- Precision terminal indexing through applicator for optimum reliability and productivity
- Universal base plate allows compatibility with the Panduit CP-871 electric press, and other commercially available bench presses and automatic wire processing (AWP) machines
- Quick change die sets allow for fast product change over and reduction in setup time; dies sold separately
- CDM-2001 crimping dies reduce crimping of Panduit CTAPF taps to only 1 or 2 crimp cycles, saves time and cost and results in termination with premium electrical and mechanical performance
- Color-coded to provide easy matching to color coding marked on connectors
- Embosses die index number on connector barrels to provide post crimp inspection
- Part number permanently marked on crimp die for easy identification
- Color-coded for easy matching to color coding marked on connectors
- Embosses die index number on connector barrels for post crimp inspection
- Part number permanently marked on crimping die for easy identification
- Provides circumferential crimp results in terminations with premium electrical and mechanical performance
- Color-coded for easy matching to color-coding marked on connectors
- Embosses die index number on connector barrels to provide post crimp inspection except CD-720PV8-2
- Part number permanently marked on crimping die for easy identification
- Provides five-sided crimp results in terminations with premium electrical and mechanical performance
- Color-coded for easy matching to color-coding marked on connectors
- Embosses die index number on connector barrels to provide post crimp inspection except CD-720PV8-2
- Part number permanently marked on crimping die for easy identification
- Provides five-sided crimp results in terminations with premium electrical and mechanical performance
- Color-coded for easy matching to color coding marked on connectors
- Embosses die index number on connector barrels for post crimp inspection
- Part number permanently marked on crimping die for easy identification
- Provides circumferential crimp results in terminations with premium electrical and mechanical performance
- Crimps connectors for metric class 5f and 6f conductors
- Embosses die index number on connector barrels for post crimp inspection
- Part number permanently marked on crimping die for easy identification
- Color-coded for easy matching to color coding marked on connectors
- Embosses die index number on connector barrels for post crimp inspection
- Part number permanently marked on crimping die for easy identification
- Provides circumferential crimp results in terminations with premium electrical and mechanical performance
- Color-coded for easy matching to color coding marked on connectors
- Embosses die index number on connector barrels for post crimp inspection
- Part number permanently marked on crimping die for easy identification
- Provides circumferential crimp results in terminations with premium electrical and mechanical performance
- Color-coded for easy matching to color coding marked on connectors
- Embosses die index number on connector barrels for post crimp inspection
- Part number permanently marked on crimping die for easy identification
- Provides circumferential crimp results in terminations with premium electrical and mechanical performance
- Carrying case, battery and charger are included with tool, replacements can be ordered separately
- Quick two-second crimping cycle results in less time to crimp terminals compared to conventional methods
- Lightweight 3.3 lbs. design provides maximum productivity and ease of use in continuous workflow operations
- Interchangeable crimp die inserts for use with CT-2500CH crimp head frame allow termination of all Panduit #22 – 10 AWG terminals, disconnects, and splices
- Interchangeable crimp heads for termination of all Panduit #22 – 10 AWG terminals, disconnects, and splices
- Carrying case, battery and charger are included with tool, replacements can be ordered separately
- Battery powered hydraulic design delivers quick termination of #8 – 2 AWG large wire insulated and non-insulated ring terminals
- Quick 4 second crimping cycle results in less time to crimp terminals compared to conventional methods
- Compact, portable, and lightweight (3.5 lbs.) construction allows simple one hand crimp capability
- Ram retracts automatically to signal crimp is complete
- Retractable slide button allows ram to retract in mid-cycle for manual adjustment of terminals
- 360° rotating, crimp head design allows use in limited space areas
- Dies snap in to provide quick change of Panduit interchangeable crimp dies without the use of tools
- Reduces cable installation time up to 50% compared to traditional methods
- Arranges 24 cables prior to applying Panduit network cable ties
- Optimizes bundle size and improves installed appearance
- Two inserts handle multiple network cable diameters
- Unique design allows twist-free bundling from the end or the middle of bundle
- Smooth edges; safe for use on network cables preventing cable abrasion
- Ergonomic fit and compact design
- Impact resistant material and low friction design to glide smoothly across cable bundle
- Designed with optimal force transmission ratio and stepwise cutting to allow for one-hand operation
- Ergonomically formed, soft handle grips provide easy operation without fatigue
- All parts made of high-tempered special steel; blades and stressed parts are specially tempered or hardened for long term durability
- Not for use with steel and ASCR cable
- Copper Wire Snipping Tool (CWST) cuts conductors flush for improved performance
- Adjustable Cable Jacket Stripping Tool (CJAST) strips outer jacket of 4-pair UTP and shielded copper cable
- Provides safe and easy stripping of cable insulation for cables 3/16 to 1 9/16 inches diameter
- Cutting blade provides circular, spiral, and in-line insulation cutting
- Spiral cut mode, tough/hard insulations peel off easily
- In-line cut mode for use with softer insulation like neoprene
Cleaning Consumables in FCAMKIT/FCLEANKIT
Cleaning Consumables in FIELDKIT/FIELDKIT-G/FIELDKITRFB/FCLEANKIT
- Controlled cycle mechanism assures high quality, consistent terminations
- Ergonomic tool design assures operator comfort, safety, and performance
- Polypropylene handles provide chemical resistance and a cushioned, non-slip grip
- Specialty crimping tools for fully insulated right angle disconnects or heat shrink insulated terminals, disconnects, and splices
- CT-300-1 designed to crimp fully insulated right angle disconnects
- CT-310 designed to crimp heat shrink insulated terminals, disconnects, and splices
- Controlled cycle mechanism assures high quality, consistent terminations
- Specifically designed for the installation of Panduit Ferrules
- Controlled cycle mechanism assures high quality, consistent terminations
- Ergonomic tool design assures operator comfort, safety, and performance
- Multi-position locator facilitates a high quality repeatable crimp
- Military specialty tools help meet military and nuclear test requirements for Class 2 applications
- In-line crimp action-for greater dielectric strength with uniform insulation compression
- Calibration-recalibration is possible for maintaining exact crimp dimensions
- Quick change die sets terminate the entire ferrule line to provide fast product change over and reduction in setup time
- All tooling information, including crimp shut height dimension, is included on the product reel label
- Quick change die sets allow for fast product change over and reduction in setup time
- All tooling information, including crimp shut height dimension, is included on the product reel label
- Versatile interchangeable crimping heads let you switch terminal types quickly to meet changing production requirements
- When used with these four crimp heads, the CT-600-A can crimp a full range of # 26 – 10 AWG insulated and non-insulated terminal products
Panduit exclusive Ethernet enabled dispenser and customized data interface software allow production personnel to monitor real-time data in a shop floor environment.The Ethernet enabled dispenser provides a physical connection between the cable tie installation system and an Industrial Ethernet Network via an RJ45 connection and internal Ethernet card.- Allows production and/or engineering personnel the capability to measure and track production performance such as job tracking, cycle counts, tool and dispenser serial numbers, and routine maintenance
- Provides the ability to send email notifications for specific system messages
- Data extraction and reporting capabilities on system performance through an exportable electronic log; helps identify operator training needs
- Ability to monitor alerts from remote desktop locations
- Used to resharpen cutting edges and maintain reliability of CD-800 and CD9 series cutter dies
- Control cycle mechanism for use with CT-720
- Steel carrying case
- Lithium-Ion battery powered, provides fingertip operation and up to 71.5% more crimps per battery charge than tools powered with NiCd or NiMH batteries
- Pistol grip tool design with open "C-Head" provides easy loading of crimping dies and rotates 180° for reaching into tight spaces
- Provides UL Listed and CSA Certified connections on Panduit copper and aluminum lugs and splices and copper taps
- Tool provided with two, Milwaukee® M18™ XC high capacity RED lithium-ion 18VDC rechargeable batteries, battery charger and shoulder strap
- Batteries incorporate LED fuel gage so battery charge level can be checked to allow for continuous operation
- Approximately 9.6 second crimp cycle time provides quick terminations, 30% faster than tools using NiCd or NiMH batteries
- Battery charger charges expended batteries completely in 60 minutes
- Requires crimping dies
- Dies installed using spring loaded die retention pins, no need for tools
- Tool provided with heavy-duty, soft sided tool bag with 58 pockets for storing tool, batteries, charger, dies, etc.
- Lithium-ion battery powered, provides fingertip operation and up to 43% more crimps per battery charge than tools powered with NiCd or NiMH batteries
- Flip-top crimp head allows easy loading of crimping dies and connectors and rotates 180°
- Ergonomically balanced for easy operation without fatigue, weighs 24.4 lbs. with battery
- Self-contained unit, completely portable
- Develops 15 tons of crimping force, crimps copper compression lugs, splices and taps up to 1000 kcmil, up to 63 crimps per battery charge when crimping Panduit 500 kcmil copper lugs
- Provides UL Listed and CSA Certified connections on Panduit copper and aluminum lugs and splices and copper taps
- Audible "pop-off" valve indicates crimp completion
- Tool provided with two, Milwaukee® M18™ XC high capacity lithium-ion 18VDC rechargeable batteries, battery charger, and shoulder strap
- Batteries incorporate LED fuel gage so battery charge level can be checked to allow for continuous operation
- Approximately 8.8 second crimp cycle time provides quick terminations, 27% faster than tools using NiCd or NiMH batteries
- Battery charger charges expended batteries completely in 30-60 minutes
- Compatible with CD-940, CD-920, CDM-920, and CD-930 color-coded crimping dies to provide easy matching of crimping die to connector
- Embosses die index number on connector barrels to provide post crimp inspection
- Dies installed using spring loaded die retention pins, no need for tools
- Tool provided with heavy-duty, plastic tool case for storing tool, dies, batteries and charger, etc.
- Warranty: 5 years on tool, batteries, and charger
- Lithium-ion battery powered, provides fingertip operation and 90% more crimps per battery charge than tools powered with NiCd or NiMH
- In-line tool design with low profile, 180° rotating, enclosed crimp head design for reaching into tight spaces
- Lightweight and ergonomically balanced for easy operation without fatigue, weighs 7.15 lbs. with battery
- Self-contained unit, completely portable
- Develops 6 tons of crimping force, crimps up to 389 crimps per battery charge using Panduit 500 kcmil copper lugs and splices
- Provides UL Listed and CSA Certified connections on Panduit copper lugs, splices and taps
- Audible "pop-off" valve indicates crimp completion
- Tool provided with two, Milwaukee® M18™ XC high capacity lithium-ion 18VDC rechargeable batteries, battery charger and wrist strap
- Batteries incorporate LED fuel gage so battery charge level can be checked to allow for continuous operation
- Approximately 2.25 second crimp cycle time provides quick terminations, twice as fast as tools with NiCd or NiMH batteries
- Battery charger charges expended batteries completely in 30-60 minutes
- Compatible with CD-2001 and CDM-2001 color-coded crimping dies to provide easy matching of crimping die to connector
- Embosses die index number on connector barrels to provide post crimp inspection
- Dies installed using spring loaded die retention pins, no need for tools
- Develops 14 tons of crimping force, crimps copper compression lugs and splices up to 750 kcmil
- Two-stage rapid advance hydraulic system minimizes number of pumps required to complete a crimp, saves time
- High quality, durable tool construction provides long-term dependability
- Cushioned grip prevents hands from slipping on tool, reduces fatigue
- Provides UL Listed and CSA Certified connections on Panduit copper and aluminum lugs and splices and copper taps
- Open "C-Head" design allows easy loading of crimping dies and connectors, saves time
- Uses color-coded crimping dies to provide easy matching of crimping die to connector
- Embosses die index number on connector barrels to provide post crimp inspection
- Dies installed using spring loaded die retention pins, no need for tools
- Rubber boot on crimp head provides abrasion protection
- Audible "pop-off" valve indicates crimp completion
- Crimp head rotates 180 degrees, provides versatility for use in restricted spaces
- High quality, durable tool construction provides long term dependability
- Develops 6 tons of crimping force, crimps copper compression lugs and splices up to 500 kcmil
- Provides UL Listed and CSA Certified connections on Panduit copper and aluminum lugs, splices, and insulated terminals
- High quality, durable tool construction provides long term dependability
- Develops 6 tons of crimping force, crimps copper compression lugs and splices up to 500 kcmil
- Provides UL Listed and CSA Certified connections on Panduit copper and aluminum lugs, splices, and insulated terminals
- Available with or without controlled cycle feature to meet specific applications
- Kits available with three or full set of seven dies for crimping partial or full range of connector sizes
- Low pressure system extends life of crimp head for high volume crimping applications
- Develops 10.5 tons of crimping force when used with 7,500 psi hydraulic pump and hose, crimps copper compression lugs and splices up to 250 kcmil
- Incorporates Parker type quick-connect fittings to ease installation and save time
- High quality, durable tool construction and low pressure hydraulic requirements provide long-term dependability and tool life
- Provides UL Listed and CSA Certified connections on Panduit copper lugs and splices
- Open "C-Head" design allows easy loading of crimping dies and connectors, saves time
- Uses color-coded crimping dies to provide easy matching of crimping die to connector
- Embosses die index number on connector barrels for post crimp inspection
- Dies installed using spring loaded die retention pins, no need for tools
- Cast in handle allows crimp head to be mounted in a bench vice
- Develops 14 tons of crimping force when used with 10,000 psi hydraulic pump and hose, crimps copper compression lugs and splices up to 750 kcmil
- Incorporates Parker type quick-connect fittings to ease installation and save time
- High quality, durable tool construction provides long-term dependability
- Provides UL Listed and CSA Certified connections on Panduit copper and aluminum lugs and splices and copper taps
- Open "C-Head" design allows easy loading of crimping dies and connectors, saves time
- Uses color-coded crimping dies to provide easy matching of crimping die to connector
- Embosses die index number on connector barrels for post crimp inspection
- Dies installed using spring loaded die retention pins, no need for tools
- Cast in handle allows crimp head to be mounted in a bench vice
- Develops 15 tons of crimping force when used with 10,000 psi hydraulic pump and hose, crimps copper compression lugs and splices up to 1,000 kcmil
- Incorporates Parker type quick-connect fittings to ease installation and save time
- High quality, durable tool construction provides long-term dependability
- Provides UL Listed and CSA Certified connections on Panduit copper and aluminum lugs and splices and copper taps
- Open "C-Head" design allows easy loading of crimping dies and connectors, saves time
- Uses color-coded crimping dies to provide easy matching of crimping die to connector
- Embosses die index number on connector barrels for post crimp inspection
- Dies installed using spring loaded die retention pins, no need for tools
- Cast in handle allows crimp head to be mounted in a bench vice
- For use with Panduit Applicators and Reel Smart™ Continuously Molded Terminals and Ferrules to provide a superior solution for quality, high volume terminations
- CP-871 press has a microprocessor based controller and LCD that displays text messages and cycle count with multi-language capability
- Tool crimp height adjustment feature allows user to easily set and maintain desired crimp height for consistent performance
- Applicator can be changed without the use of tools to facilitate faster changeover for lower cost of ownership
- Designed for use with continuously molded ferrules in reels of 3,000 or 5,000 for high volume applications
- Precision ferrule indexing through applicator for optimum reliability and productivity
- Universal base plate allows compatibility with the Panduit CP-871 electric press, and other commercially available bench presses and automatic wire processing (AWP) machines
- Quick change die sets terminate the entire ferrule line to provide fast product change over and reduction in setup time; dies sold separately
- 3/8" nut driver
- 7/16" nut driver
- 5/16" nut driver
Field Polish Consumables Refurbishment Kit
Field Polish Consumables in FIELDKIT/FIELDKIT-G/FIELDKITRFB/FCAMKITUPG/FCAMKITUPG-G
- Lightweight, ergonomic tools designed to reduce operator fatigue, promote worker safety, and improve productivity
- Flush cut-off of ties limits exposure to sharp edge
- Cable tie side entry of most tools allows immediate positioning of tie and tool
- Change over kits available to allow for installation of more tie cross sections with one tool
- Installer controlled crimp
- Available with wire stripping and cutting features
- Plier type crimp for #22 thru 10 insulated and non-insulated terminal products
- Strap side entry allows immediate positioning of strap and tool for quick installation
- BT2HT installs (3) sizes: 0.38 inch (9.5mm), 0.50 inch (12.7mm), and 0.63 inch (15.9mm)
- BT75DST installs 0.75 inch (19.1mm) width strapping only
- Blade replacement kits can be part of a user's scheduled maintenance plan or used when cut-offs are not clean and crisp
- Tool tension locking kits for applications requiring a locking device on either the selector knob (one cross section size and tension only) or tension level adjustment (but allow cross section size changes)
- Adjustable air intake regulator provides variable temperature adjustment within the units rated heat range
- Toggle type control switch provides hot/cold/off operation
- Replaceable brushes are easy to service and extend the operating life of the gun
- Unique suspended quick change heating element design prolongs life and eases servicing
High Density Connector Removal Tools
- Develops 10,000 psi of hydraulic pressure
- Easy to operate using manual switch or remote pendant supplied; or optional CT-901RFS foot switch or CT-901RCH remote controlled handle
- Factory set relief valve, pump stops when crimp is complete
- Convenient 120 VAC operation
- Incorporates Parker type quick-connect fittings to ease installation and save time
- Versatile, can be used with Panduit CT-930CH, CT-940CH, or CT-980CH crimp heads
- Develops 7,500 psi of hydraulic pressure
- Easy to operate using manual switch or remote pendant supplied; or optional CT-901RFS foot switch
- Factory set relief valve, pump stops when crimp is complete
- Convenient 120 VAC operation
- Incorporates Parker type quick-connect fittings to ease installation and save time
- Versatile, can be used with Panduit CT-930LPCH or CT-980LPCH crimp heads
- Economical series of tools for maintenance or construction applications
- Operator-controlled tension and cut-off:
– (STS2/STH2/ST3EH) Install cable tie around bundle and tension tie by squeezing tool handle. Reduce tension slightly and twist tool 1/4 turn either direction to cut off excess cable tie.– (STHV) Install cable tie around bundle and tension tie by squeezing tool handle. A separate lever cuts off excess cable tie.- Excellent tool for low volume applications
- Use with the full line of Panduit® Cable Ties
- Designed for use with the Metal Indenting Machine to change character size
- Characters include: A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 1 2 3 4 5 6 7 8 9 . /.
Kit Upgrade for Field Polish Connector Termination
- Serves as a guide for drill bit in screw mount applications
- Holds LD/LD2P10 raceway open during installation
- All tools feature a dry cloth cleaning system with an ultra clean micro-fiber cloth that captures debris and contamination
- Anti-static cloth minimizes additional debris from being attracted to connector surfaces
- Densely woven, robust cloth doesn't fray or leave fibrous materials behind
- Easy-to-install replacement reels are available for reel type MTP* connector cleaning tools (FMTPFCT and FMTPMFCT) for continuous cleaning without the need for tool replacement
- QuickNet«M,3[Trade]» Cassette MTP* Connector Cleaning Tool is designed to clean MTP* connectors inside QuickNet«M,3[Trade]» Cassettes, adapters, faceplates, or bulkheads
- QuickNet«M,3[Trade]» Cassette MTP* Connector Cleaning Tool's unique design enables cleaning of male (with pins) or female (without pins) MTP* connectors
- All tools and refills can be used to clean 400 MTP* or MPO connectors
*MTP is a registered trademark of US Conec Ltd.
- New multi-functional cutting die design creates embossed marker plates with raised cable tie slot in one step instead of three, for faster installation
- Lightweight, compact and portable, allows user to create custom length identification on demand at remote job sites
- Embosses 3/16" characters onto stainless steel or aluminum tape, to improve visibility in applications that are subjected to dirt or paint
- Provides quick, easy, and permanent identification with Panduit® Pan-Alum™ Marker Plates and Cable Ties and Pan-Steel® Stainless Steel Marker Plates, Tags, Cable Ties and Straps
- Automatic table indexing advances material forward for convenience and improved productivity
- New, improved design features aluminum base and durable construction
- WPT-8 arranges all eight conductors in the proper sequence and provides proper gauge length for trimming conductors for MP588
- MPT5-8AS required for modular plug termination
- TGJT termination tool easily terminates all TG style jack modules, reducing installation time by 25%
- EGJT tool assists in terminating all enhanced Giga-TX™ Style Jack Modules by ensuring conductors are fully terminated by utilizing smooth forward motion without impact on critical internal components for maximum reliability
- CGJT termination tool terminates all Mini-Com® Mini-Jack™ Jack Modules
- CJT-X tool assists in terminating all Mini-Com® Mini-Jack™ Jack Modules by ensuring conductors are fully terminated
- Punchdown base (AVPDB) available for terminating S-video and RCA punchdown modules
- 7/16 inch nut driver for use with the FiberRunner, GridRunner, and Wyr-Grid Systems
Optional system accessories include:- Filter/Regulator regulates air flow to dispenser
- Air supply hose (from filter/regulator to dispenser)
- Bench mount allows hands-free operation for high volume usage
- Tool Heads have ergonomic, lightweight design to reduce operator fatigue and repetitive motion injuries – no counter balance required
- Right or left hand operation
- Durable, one-piece cable tie tip collector (for cut-off tips)
- Includes tension adjustment
- Built-in safety interlock prevents false triggering if anything obstructs jaw path
Stationary Dispenser and Transfer Hoses:- Stationary dispenser with electronic display and online help menu
- Transfer hoses transfer cable tie and signal from dispenser to tool head
- Tool Head has ergonomic, lightweight design to reduce operator fatigue and repetitive motion injuries – no counter balance required
- Right or left hand operation
- Durable, one-piece cable tie tip collector (for cut-off tips)
- Includes tension adjustment
- Built-in safety interlock prevents false triggering if anything obstructs jaw path
Dispenser, Bench Mount and Transfer Hoses:- Bench mount allows hands free operation for high volume usage
- Stationary dispenser with electronic display and online help menu
- Transfer hoses transfer cable tie and signal from dispenser to tool head
- Tool Head has ergonomic, lightweight design to reduce operator fatigue and repetitive motion injuries – no counter balance required
- Right or left hand operation
- Durable, one-piece cable tie tip collector (for cut-off tips)
- Includes tension adjustment
- Built-in safety interlock prevents false triggering if anything obstructs jaw path
Dispenser, Dispenser Frame, Bench Mount and Transfer Hoses:- Bench mount allows hands free operation for high volume usage
- Stationary dispenser with electronic display and online help menu
- Transfer hoses transfer cable tie and signal from dispenser to tool head
- Lithium-Ion battery optimizes performance by installing more cable ties per charge
- Ergonomic tool design provides a compact lightweight body, reducing operator fatigue
- Automatic flush cut off enhances productivity with easy one hand installation
- Cable tie side entry allows quick side entry of tie into tool to speed installation
- 360° rotating head allows access to confined spaces
- Controlled tension mechanism provides consistent installations every time
- Battery indicator improves productivity with quick visual identification of battery life
- Variable speed trigger provides increased operator control, for easy installation
- Terminate wires on both cable and cross-connect sides of 110 or GP6™ connecting blocks
- Reversible blade provides option of terminating without cutting wire
- Single pair punchdown tool terminates on the back of the DP6A™ 10Gig™, DP6™ PLUS, and DP5e™ Patch Panels
- 4-pair punchdown tool seats 4- or 5-pair connecting blocks
- 5-pair punchdown tool seats 3-, 4-, or 5-pair connecting blocks onto 110 base
- Cuts metal raceway base and cover sections requiring fewer tools to manage and store on the jobsite
- Hydraulic cylinder cutting force reduces operator fatigue
- Single blade design delivers superior cut quality with reduced profile distortion, exceeding UL requirements and providing an aesthetically pleasing finished installation
- Single lever arm improves ergonomics and out-performs competitive single profile cutters that use multiple lever arms
- Compact design requires less room to operate, ideal for limited space applications
- Patented installation tool with 180° opening allows easy loading of maximum bundle diameters to speed installation, providing the lowest installed cost
- Easily removes duct fingers in tight places
- Easily cuts any Panduct® duct & cover
- Notches duct sidewalls to bottom scoreline for tee and corner junctions
- Installs Panduit® Nylon Rivets (NR1) quickly and easily
- Bench mount tool for cutting slotted wiring duct; replacement blade and accessories available
- Tool arms allow the installer to pass over cabling which interferes with accessibility
- Compatible with copper and fiber patch cords
- Optional flashlight kit (KPCRT1-FL) attaches to top of tool
- Tool arms allow the installer to pass over cabling which interferes with accessibility
- Compatible with copper and fiber patch cords
- Can be used by right or left handed installers
- Optional flashlight kit available attaches to top of tool
- Quickly crimps a variety of loose piece terminals in a variety of wire sizes for medium volume production
- Portable — the small size, ease of bench mounting and quick pneumatic connection allow the tool to be moved from one work station to another or to the work itself
- Designed to aid in the portability and productivity of the CT-600-A
- Power assisted tool for fast and effortless installation
- Cable tie side entry for immediate positioning of tie and tool
- Controlled tension, fully adjustable
- Automatic cut-off
- One hand operation – lightweight
- Easy removal of excess tie
- Operates 85 PSI (586 KPA Bar) non-lubricated air and requires no special maintenance
- For use with pneumatic hand tools PTS nad PTH
- Filter regular, hose assembly, and adapter fittings
- Pneumatic, push button operation tensions and cuts off excess tie in a fraction of a second
- Durable, lightweight, ergonomic design is easy to operate and designed to reduce operator fatigue
- Easy to change tension adjustment
- Operates on non-lubricated air, without special maintenance
- Easily moved from jobsite to jobsite to deliver a permanent identification solution where it's needed, when it's needed
- Creates raised characters on stainless steel and aluminum marker plates, to deliver maximum visibility for medium to high volume applications that are exposed to dirt and paint
- Improves productivity by providing a reliable connection from the embossing machine to your PC using Easy-Mark™ Software
- Easy-Mark™ Software allows for a quick print legend and exact preview saving time and reducing print costs
- Easy loading hopper allows for easy stacking of up to 200 plates, saving time and money
- Provide easy visual reading of output force for hydraulic crimping tools
- Factory calibrated to provide accuracy and quality assurance control of crimping tools in the field
- Easy-to-read crimp force tolerance zone for applicable tools marked on gauge
- Blank dies for fixture supplied with test gauge for easy mounting and operation of gauge with crimping tool
- Allows individual patch cords to be removed from a plug pack without disruption of other network connections
- Compatible with 6, 8, and 12-pack QuickNet™ Plug Pack Assemblies
- Used with the PAT1M and PAT1.5M tool heads
- Utilizes the PAT system electronic interface option, PDM-EI, to optimally integrate the PAT system to a robot for a completely automated cable tie installation process
- Significantly reduces labor costs while improving installation quality, reliability, and consistency
- The automated microprocessor feature provides a quick three step process (wire stripping, ferrule placement, and ferrule crimping) to reduce the average manual processing cycle time from 8 – 10 seconds to 1.5 seconds
- For use with Panduit continuously molded #20 – 14 AWG (0.5 – 2.5mm2) DIN ferrules on reels of 3000 – 5000 or mini-reels of 500 – 1000 pieces to deliver a superior solution for quality, high volume terminations.
- Digit LCD cycle counter display with reset button for batch quantity counting improves accuracy and efficiency
- Color coded die inserts allow visual matching between parts and die sets for fast efficient change over and reduced mismatching
- Lightweight with built-in handle for easy movement of tool from workstation to workstation for maximum jobsite flexibility and productivity
- Innovative rapid load design utilizes continuously molded ferrules to significantly reduce installation time
- Controlled cycle tool cuts, strips, and crimps wire to maximize efficiency
- Adjustable die setting allows termination of all Panduit #20 – 14 AWG continuously molded ferrules with a single tool
- Full selection of ergonomic and metal tools to install all Panduit® Cable Ties from Subminiature through Extra-Heavy cross sections
- Tool controlled tension provides flush cut-off and speeds installation to lower installed cost
- Easy to change tension adjustment and easy to operate
- Ergonomic style tools are engineered to promote worker safety, reduce downtime and increase productivity
- Used in production, maintenance, or construction applications
- Replacement blades available and requires no special maintenance
Tools in FCAMKIT/FIELDKITUPG
Tools in FIELDKIT/FIELDKIT-G
Tools in FIELDKIT/FIELDKIT-GFCAMKITUPG/FCAMKITUPG-G
- Lithium-Ion battery powered, provides fingertip operation and up to 135% more crimps per battery charge than tools powered with NiCd or NiMH batteries
- Dieless crimping tool design eliminates the cost of crimping dies
- Provides wire range-taking capability with Panduit copper compression connectors, allows use of a minimum of lug sizes to crimp a wide range of wire sizes
- Aluminum alloy flip-top crimp head allows easy loading of connectors and rotates 360°
- Ergonomically balanced and lightweight for easy operation without fatigue, weighs 11.75 lbs. with battery
- Self-contained unit, completely portable
- Develops 6.2 tons of crimping force, crimps copper compression lugs and splices up to 750 kcmil, up to 183 crimps per battery charge when crimping Panduit 500 kcmil copper lugs
- Provides UL Listed and CSA Certified connections on Panduit copper lugs and splices
- Audible "pop-off" valve indicates crimp completion
- Tool provided with two, Milwaukee® M18™ XC high capacity lithium-ion 18VDC rechargeable batteries, battery charger and shoulder strap
- Batteries incorporate LED fuel gage so battery charge level can be checked to allow for continuous operation
- Approximately 3.5 second crimp cycle time provides quick terminations, 25% faster than tools using NiCd or NiMH batteries
- Battery charger charges expended batteries completely in 30-60 minutes
- Warranty: 5 years on tool, batteries, and charger
- Dieless crimping tool design eliminates purchase or lost crimping dies, saves cost
- Develops 6.2 tons of crimping force with four point indenter system, crimps copper compression lugs and splices up to 750 kcmil
- Two-stage rapid advance hydraulic system minimizes number of pumps required to complete a crimp
- High quality, durable tool construction provides long-term dependability
- Cushioned grips prevent hands from slipping on tool, reduces fatigue
- Incorporates aluminum crimp head and fiberglass handles, results in lightweight tool and ease of operation
- Provides UL Listed and CSA Certified connections on Panduit copper lugs and splices
- Provides UL Listed and CSA Certified wire range-taking capability on Panduit copper lugs and splices, minimizes connector inventory and saves cost
- Flip-top crimp head design allows easy loading of connectors, saves time
- Audible "pop-off" valve indicates crimp completion
- Crimp head rotates 360 degrees, provides versatility for use in restricted spaces
- Low pressure system extends life of crimp head for high volume crimping application
- Dieless crimping tool design eliminates purchase or lost crimping dies, saves cost
- Develops 4.7 tons of crimping force when used with 7,500 psi hydraulic pump and hose, crimps copper compression lugs and splices up to 250 kcmil
- Incorporates Parker type quick-connect fittings to ease installation and save time
- Provides UL Listed and CSA Certified connections on Panduit copper lugs and splices
- Flip-top crimp head design allows easy loading of splices, saves time
- Dieless crimping tool design eliminates purchase or lost crimping dies, saves cost
- Develops 6.2 tons of crimping force when used with 10,000 psi hydraulic pump and hose, crimps copper compression lugs and splices up to 750 kcmil
- Incorporates Parker type quick-connect fittings to ease installation and save time
- Provides UL Listed and CSA Certified connections on Panduit copper lugs and splices
- Provides UL Listed and CSA Certified wire range-taking capability on Panduit copper lugs and splices, minimizes connector inventory and saves cost
- Flip-top crimp head design allows easy loading of splices, saves time
- Strips and cuts #20 – #10 AWG wire
- Lightweight and durable for comfortable long use
- Rust resistant coating included to improve durability of tool
- Strips and cuts #20 – 10 AWG wire
- Lightweight and durable for comfortable long use
- Rust resistant coating included to improve durability of tool
- Battery powered cutting tool for cutting Wyr-Grid® Cable Trays, 2 - 18 volt Lithium-Ion batteries, and 115 volt, 60 Hz charger included
- Manual cutting tool for cutting Wyr-Grid® Cable Trays
- Replacement cutting de for the automatic cutting tool
- Replacement cutting head for the automatic cutting tool