building a smarter, unified business foundation

Adhesive Tape
    • Acrylic foam tape – Recommended for high temperature and outdoor applications (180°F) and exposure to UV light
    • Rubber foam tape – Excellent quick tack designed for long term shear loads in indoor applications up to 120°F
Panduct® Divider Wall
    • Panduit® divider walls can be mounted inside Panduit® wiring duct to create multiple channels
    • Simply install the divider wall base when mounting the duct and snap the divider wall onto the mounting base, DB-C
    • Divider wall heights 2" and greater have a scoreline feature allowing sections to be removed leaving a smooth edge
    • Meets UL508/508A insulation material requirement for barrier between conductors
    • UL 94 flammability rating of V-0
Panduct® Duct Corner Strip
    • Slides onto duct at corner or tee junctions for smooth, round corners
    • Available in 6 foot lengths that can be cut to size to meet any requirement
    • Compatible with all styles of Panduit® Wiring Duct
    • UL 94 flammability rating of V-0
    • Material: Lead-free PVC
Panduct® Duct Finger Cutting Tool
    • Easily removes duct fingers in tight places
Panduct® Flush Cover Type D Round Hole Wiring Duct
    • Base and covers sold separately
    • Made of lead-free PVC
    • UL Recognized continuous use temperatures up to 122°F (50°C)
    • UL94 Flammability Rating of V-0
    • Provided with mounting holes
    • Conforms with NFPA 79-2007 section 13.3.1 requirement for flame retardant material
Panduct® Hand-held Cutting Tool
    • Easily cuts any Panduct® duct & cover
Panduct® Notching Tool
    • Notches duct sidewalls to bottom scoreline for tee and corner junctions
Panduct® Nylon Rivet Installation Tool
    • Installs Panduit® Nylon Rivets (NR1) quickly and easily
Panduct® Nylon Rivets
    • Panduit® nylon rivets (NR1) are quickly and easily installed using TNR rivet tool.
Panduct® PanelMax™ DIN Rail Wiring Duct
    • Space saving design positions DIN rail and components off the panel directly above an integrated wire management channel for up to a 30% smaller footprint for duct and components; increased design flexibility and component access for easier installation and maintenance
    • DIN rail and DIN component compatible with standard 35mm or 15mm rails and many DIN rail mount components for design flexibility
    • Integrated DIN rail fastening slot allows the DIN rail to mount directly to product with plastic thread cutting screws for up to 40% faster duct and rail installation and reduced labor costs
    • Hinged cover remains attached during maintenance and upgrades preventing lost covers, ensuring panel integrity, safety and aesthetics; L-shaped cover acts as ledge to aid wire installation for ease of use
    • Slotted platform (horizontal) manage the wire from channel mounted components, outer sidewall slots (vertical) manage wire from adjacent panel mounted components; unique finger and slot progression for optimal wire management and aesthetics
    • Channel pass through slots allows wires to transition internally between channels to ease wire connections to either side of components mounted on the same rail minimizing wire length and reducing material cost
    • Optional wire retainer accessory retains cabling with cover opened or removed easing wire installation and future wire additions
Panduct® PanelMax™ DIN Rail Wiring Duct Accessories
    • Accessories for DIN Rail Wiring Duct include: fasteners, wire retainers, and corner strips for easy and reliable installation and performance
Panduct® PanelMax™ Noise Shield
    • Metal noise barrier reduces EMI noise coupling between noise emitting and sensitive cabling within a control panel; provides up to 20dB reduction in noise which is equivalent to 6 inches of air spacing
    • Installs directly to metal panel surface or within 2, 3, or 4 inch height Panduit Wiring Duct (when shield is installed with supplied bonding clips)
    • Perforated and pre-scored sections speed installation by allowing sections of the shield to be snapped off at pre-scored locations to easily cut to length with minimal deburring
    • Vertical wall slots allow wires to cross the barrier at 90° when necessary, providing greater design flexibility
    • Horizontal cable tie slots allow cable bundles to be held in place using cable ties so cabling is kept near barrier for greater reliability and optimal aesthetics
    • Zinc plated steel surface in contact areas with sub-panel and bonding clip ensures continuity and is corrosion resistant
    • Black powder coated vertical surface for smooth edges
    • Meets UL 508/508A requirements as a barrier between conductors
Panduct® PanelMax™ Shielded Wiring Duct
    • The shielded wiring duct routes, separates, and shields sensitive wiring from noise emission
    • Up to 20dB noise reduction, 90% noise voltage reduction (up to 6 inches air space)
    • Lead-free PVC with metallic foil finish
    • UL recognized continuous-use temperature – 122°F (50°C)
    • Provided with mounting holes
    • Base and cover length is 6 feet
    • Use with Type C cover (purchased separately)
Panduct® Snap-Clip Mounting Brackets
    • Duct easily snaps into bracket
    • Ensures no metal is inside the duct
    • Simplifies fabrication drawings and panel layout
Panduct® Type F Narrow Slot Wiring Duct
    • Base and covers sold separately
    • Made of lead-free PVC
    • UL Recognized continuous use temperature: 50°C (122°F)
    • UL94 Flammability Rating of V-0
    • Conforms with NFPA 79-2002 section 14.3.1 requirement for flame retardant material
    • Provided with mounting holes
Panduct® Type FL Flexible Wiring Duct
    • Flexible polypropylene material
    • UL Recognized continuous use temperatures up to 149°F (65°C)
    • UL94 Flammability Rating of V-2
    • Factory applied adhesive tape provided for easy mounting
Panduct® Type FS Solid Wall Raceway
    • Base and covers sold separately
    • Made of lead-free PVC
    • UL Recognized for continuous use temperatures up to 122°F (50°C)
    • UL94 Flammability Rating V-0
    • Supplied with mounting holes
Panduct® Type G – Wide Slot Wiring Duct
    • Base and covers sold separately
    • Made of lead-free PVC
    • UL Recognized continuous use temperature: 122°F (50°C)
    • UL94 Flammability Rating of V-0
    • Conforms with NFPA 79-2002 section 14.3.1 requirement for flame retardant material
    • Provided with mounting holes
Panduct® Type H – Hinged Cover Wide Slotted Wiring Duct
    • Base and covers sold separately
    • Made of lead-free PVC
    • Rated for continuous use temperatures up to 122°F (50°C)
    • UL94 Flammability Rating V-0
    • Conforms with NFPA 79-2002 section 14.3.1 requirement for the flame retardant material
    • Provided with standard mounting holes
Panduct® Type HN Hinged Cover Narrow Slot Wiring Duct
    • Base and covers sold separately
    • Narrow slot/finger design provides excellent wire management with smaller wire diameters and high-density components such as terminal blocks, input/output devices and other hardware
    • Made of lead-free PVC
    • Rated for continuous use temperature: 122°F (50°C)
    • UL94 Flammability Rating V-0
    • Conforms with NFPA 79-2002 section 14.3.1 requirement for flame retardant material
    • Provided with standard mounting holes
    • Base and cover length is 6 feet
Panduct® Type HS Hinged Cover Solid Wall Raceway
    • Material: Lead-free PVC
    • Rated for continuous use temperature: 122°F (50°C)
    • UL94 flammability rating V-0
    • Conforms with NFPA 79-2007 section 13.3.1 requirement for flame-retardant material
    • Base and cover length is 6 feet (base and cover sold separately)
    • Solid wall design fully encloses cables providing maximum protection and aesthetics
    • Integrated hinged cover design allows easy access to wiring without hassle of removing and reinstalling cover
    • Dual-sided hinge can open up to 100° from either sidewall of duct base for easy access to channel
    • Cover retention flanges prevent cover from sliding when installed on duct base
    • Base scoreline allows full wire carrying capacity at wiring duct junctions such as tees and corners
    • Specially formulated lead-free material eliminates health concerns associated with PVC which contains lead
Panduct® Type MC Metric Narrow Slot Wiring Duct
    • CE compliant and metric sizing for control panels intended for European applications
    • Made of lead-free PVC
    • Rated for continuous use temperatures up to 122°F (50°C)
    • UL94 Flammability Rating V-0
    • Conforms with NFPA 79-2002 section 14.3.1 requirement for flame retardant material
    • Provided with DIN 43 659 mounting holes
    • Duct and cover packaged together in 2 meter lengths
Panduct® Type NE/NS Halogen-Free Wiring Duct
    • Made of halogen-free material
    • UL recognized flammability rating
    • NE duct provided with mounting holes
    • UL Recognized continuous use temperature: 95°C (203°F)
    • Base and cover sold separately
Panduct® Wiring Duct Wire Retainers
    • Insert between fingers of wiring duct
    • Contains wiring when cover is removed from duct
Panduct™ Type TNC Low-Smoke, Halogen-Free Slotted Wall Wiring Duct
    • Low-smoke, halogen-free material meets the regulatory requirements of the mass transit industry and other regulated environments
    • Continuous-use temperature: 105°C (221°F); shipping, handling, and installation to -70°C (-94°F).
    • Flammability rating of UL94 V-0; CSA certified.
    • Rail standard compliance/rating: NFPA 130, DIN 5510-2, BSS 7239, NFF 16101, NFF 16102, EN UNI 11925-2
    • Provided with DIN 43 659 mounting holes
    • Metric sizing and finger progression
    • Duct and cover packaged together in 2 meter lengths
    • Replacement covers and divider walls available
    • Non-slip cover liner ensures cover does not slide during shipment, vibration, or when in vertical orientation
    • Score lines allow for easy breakouts
Panduit® Panduct™ Bench Mount Wiring Duct Cutting Tool
    • Bench mount tool for cutting slotted wiring duct; replacement blade and accessories available
PanelMax™ Bonding Clips
    • Replacement bonding clips for noise shield
    • Secure noise shield to shielded duct
PanelMax™ Corner Wiring Duct
    • Fits in the unused space in the vertical corner of enclosures, gaining sub-panel space or saving enclosure footprint area
    • One-piece base requires less time to install than multi-piece solutions
    • Optional quick mount clips engage anywhere along the product base further reducing assembly costs
    • Panduit divider wall snaps directly to the integrated mounting feature in the channel to create two separate channels
    • Compatible with similar height standard Panduit wiring duct
    • All product sizes use standard 2 inch wiring duct cover
    • Base and cover length is 6 feet
    • Base and covers sold separately
PanelMax™ Corner Wiring Duct Quick Mount Clips and Brackets
    • L-brackets and quick mounting clips for installing corner wiring duct
Type NC/NNC Halogen-free Metric Wiring Duct
    • Material: Halogen-free as verified with IEC 60754-2 test method (test on gases evolved during combustion of electric cables)
    • UL Recognized continuous use temperature: 95°C (203°F)
    • UL94 flammability rating of V-0
    • Conforms with NFPA 79-2007 section 13.13.1 requirement for flame retardant material
    • Provided with DIN 43 659 mounting holes
    • Metric sizing and finger progression
    • Duct and cover packaged together in 2 meter (3 ft.) lengths
    • Halogen-free material eliminates safety and environmental concerns associated with halogenated materials
    • Suitable for applications in elevated temperature environments
    • Panduit exclusive rounded edges will not cut hands or abrade wiring insulation
    • Non-slip cover will not slide easily when installed on duct base
    • Double score line saves installation time and lowers installed cost
    • Restricted slot design retains wire in slot for fast, easy wire installation or removal