PViQ™ Patch Panels guide technicians through moves, adds, and changes (MACs), which reduces time, improves accuracy and simplifies remote management of MAC activities.
The panels include multi-colored LEDs located above each port to indicate the connectivity status, as well as multi-functional push buttons for diagnostic and configuration navigation.
Eliminating the need for additional rack space, the PViQ™ Patch Panels allow for direct installation of PViQ™ Intelligence Modules within the same rack unit profile. This approach gives IT managers the option to phase installations (installing passive connectivity now and upgrading to a fully managed system at a later time) and to quickly swap out modules for upgrades or repairs without disrupting cabling or data traffic through the panels.
-
Accepts a multi-function interface unit to enable patch cord tracing and diagnostic navigation from front of panel, offering convenience, improved speed and accuracy of maintenance, and troubleshooting
-
Accommodates intelligence modules that utilize no additional rack space (zero RU) for scalability and growth of network management in a low risk and cost-effective manner