Enable effective decision making.
- Process documentation of IT assets, moves, adds, and changes (MACs)
- Power consumption, temperature, and humidity measurement of active equipment
- Centralized monitoring of IT assets through a single platform
- Underutilized assets and resources
- Unauthorized patch field changes
- Potential physical network security breaches
- Root cause analysis of physical network problems
- Capacity limits
Our modular approach to DCIM allows you to customize a solution for your current and future needs. Process-driven integration with your network management and service desk platforms create a streamlined interface to support management of IT assets with related attributes and physical infrastructure components.
Base Module
The Base Module is the building block of the PIM™ software platform. Included with this module are system administration, location management, event management, networking discovery, reporting, rack-level and room-level elevation views. It documents patch field configuration changes and asset movements while automatically updating database information. This information, as well as detailed reports on power usage, environmental conditions and use of space, allows IT managers to automate standard and customized reports that show compliance with corporate and industry regulations. In addition, the base module can be used to document energy conservation and other sustainable IT initiatives.
Asset Module
- Eliminates spreadsheets and manual asset tracking processes
- Minimizes your workload because it automates the on-and off network tracking of active devices over time
- Maintains a historical record of asset moves
- Allows you to logically group assets in addition to identifying them in the physical topology
- Enables you to reclaim, repurpose and redeploy assets more effectively based on analytics and reporting
- Allows addition of supplemental devices
- Offers customizable asset definitions
Connect Module
- Eliminates serial task implementation and re-provisioning
- Secures violation visibility
- Streamlines workflow
Power Module
- Measures power and monitors thresholds of temperature and humidity levels
- Offers central management of multiple POUs
- Automates documentation of power use and environmental data
- Provides trending analysis and a look into multiple environmental inputs
Dashboards and Reporting Module
- Lets you define custom reports and dashboards with a variety of data visualization tools, such as gauges, charts and dials
- Provides instant snapshots of data center metrics with dashboard-style presentation
- Creates multiple representations of power, space, connectivity, and asset tracking data
- Uses pre-defined dashboards and reports to provide an at-a-glance perspective of an operational scenario