Copper cabling supports emerging technologies and enables convergence of backbone applications.
As enterprises enable their physical infrastructures with 10 Gb/s capacity to support data center
virtualization,
consolidation, switch-up links for parallel processing and the convergence of backbone applications, the deployment of
Category 6A copper cablinghas taken on a new significance. However, there can be challenges to using this new system, including larger, heavier cables that restrict proper airflow and create stress on cable pathways.
Our copper cabling systems are optimized for your needs.
Panduit offers end-to-end copper cabling systems, including
patch cords, connectivity and smaller diameter
smaller diameter copper cables, with best-in-class headroom warranties. These systems are created through advanced research and development, using innovative technologies and rigorous performance testing. Backed by years of experience, manufacturing success in ISO 9001 facilities and a network of leading distributors, Panduit provides the physical infrastructure you need to support your entire enterprise.
Category 6A Transport System uses MaTriX Technology.
The Panduit next-generation Category 6A cabling system supports emerging technologies, including Voice over IP, HD video, Power over Ethernet (PoE) and desktop virtualization. This system features innovative patent-pending MaTriX Technology and advanced connector compensation techniques to produce industry leading channel performance which:
-
Eliminates the need to field test for alien crosstalk due to significant headroom margin
-
Improves energy efficiency with better airflow management due to smaller, round-shaped cable
-
Allows for the implementation of advanced PoE applications through an elevated temperature-rated cabling system
-
Offers reliable 10GbE performance and the highest density infrastructure solution in the market today