building a smarter, unified business foundation

Calculators

Calculate installation labor savings that result with Panduit TX6A or TX6A-SD 10Gig Cat 6A Cabling Systems with MaTriX Technology.

Build your Automatic Tool System based on your wire bundle needs.

Determine the optimal size cable management system to route fiber cable in your application.

Calculate the savings in labor and equipment costs that can be realized with the PIM Asset Tracking Module.

Calculate the cost savings you can realize when you streamline moves, adds, changes and reduce downtime with the PIM Connectivity Module.

Determine your data center cost savings by using our Cool Bootâ„¢ Raised Floor Air Sealing Grommet.

Determine the best surface raceway solution to route all types of wire or cable in your application.

Thermal Transfer Printer Ribbon Calculator

Determine the printer ribbon part number and number of ribbons needed based on the labels and printer being used.

Wiring Duct Size Selector

Determine the correct wiring duct for an application, based on the number and size of cables to be routed.

Design Tools

Design Tools Matrix

Panduit supports a variety of design software platforms with easily accessible stencils and shapes to generate professional drawings which demonstrate the actual layout of equipment. View the full list by clicking the Download link immediately below.

Fiber Routing Layout Tool Setup Software v5.1

Add-in software for AutoCAD versions up to and including 2012; includes 3D blocks of FiberRunner and Fiber-Duct, plus BOM generator, and cable routing fill calculator.

Fiber Routing Library Files - for AutoCAD LT v5

3D block library files containing FiberRunner and Fiber-Duct products, for use with current supported versions of AutoCAD LT.

Panduit Design Tool for Visio 2002 V5.1.0

Add-in software for Visio 2002; includes all current Panduit Visio data center shapes, plus a bill of materials generator, and cable routing fill calculator.

Panduit Design Tool for Visio 2003 V5.1.0

Add-in software for Visio 2003; includes all current Panduit Visio data center shapes, plus a bill of materials generator, and cable routing fill calculator.

Panduit Design Tool for Visio 2007 V5.1.0

Add-in software for Visio 2007; includes all current Panduit Visio data center shapes, plus a bill of materials generator, and cable routing fill calculator.

Panduit Design Tool for Visio 2010 V5.1.0 - 64-bit Visio 2010 is currently not supported.

Add-in software for Visio 2010; includes all current Panduit Visio data center shapes, plus a bill of materials generator, and cable routing fill calculator. Please note that 64-bit Visio 2010 is currently not supported.

Pan-Way Surface Raceway Systems Layout Tool for AutoCAD

Add-in software for AutoCAD 2004, 2005, 2006; includes 3D blocks of Pan-Way Surface Raceway, plus bill of materials generator, and cable routing fill calculator.