infrastructure for a connected world
|
|
|
|
Partner Ecosystem |
Design Tools |
Literature Library |
Download Center |
Contact Us |
Training |
---|---|---|---|---|---|
The cable tie mount in natural is mounted with a #6 (M3) screw or user supplied adhesive. It is 1" long x 1" wide (25.4 x 25.4 mm), made of flame-retardant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 500.
Get more details on ABM100-S6-D69