Dome-top head features unique patented design with round, smooth edges
Stainless steel locking barb provides consistent performance, reliability and infinite adjustability through entire bundle range
High strength and low thread force
Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation (Light-Heavy cross section ties have a straight tip)
A variety of materials and colors to suit your application needs
The BT4S-M0 Dome-Top® barb ty, features a unique patented design with its round smooth edges. Paired with the stainless steel locking barb, these cable ties provide consistent performance, reliability and infinite adjustability through the entire bundle range. Standard cross section, 15.1” (384mm) length. Appropriate for Indoor/Outdoor use, made of Weather Resistant Nylon 6.6 with high resistance to ultraviolet light, are black in color and come in packages of 1000.