- of results
Results per page: 10 20 50
subtype...Installation Tools
no filter exists
Military specialty tools help meet military and nuclear test requirements for Class 2 applications In-line crimp action-for greater dielectric strength with uniform insulation compression Calibration-recalibration is possible for maintaining exact crimp dimensions
Get more details on Controlled Cycle Crimping Tools – In-Line
subtype...Terminals, Power Connectors and Grounding
no filter exists
Color-coded barrels marked with Panduit and specified competitor die index numbers for proper crimp die selection Internal wire stops to prevent over-insertion of conductor Tin-plated to inhibit corrosion UL Listed and CSA Certified to 35 KV** and temperature rated to 90°C when crimped with Panduit and specified competitor crimping tools and dies UL Listed and CSA Certified for wide wire range-taking capability when crimped with Panduit® Uni-Die™ Dieless Crimping Tools Tested by Telcordia – meets NEBS Level 3 American Bureau of Shipping Approved **Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V.
Get more details on Splices
Strips and cuts #20 – 10 AWG wire Lightweight and durable for comfortable long use Rust resistant coating included to improve durability of tool
Get more details on Terminal Tools
subtype...item
no filter exists
Crimps #22 – 14 Panduit insulated terminals, disconnects, and splices. Comes complete with tools for calibration. Has adjustable pre-load and emergency ratchet. Helps meet military and nuclear requirements.
Get more details on CT-400
Crimps #16 – 10 Panduit insulated terminals, disconnects, and splices. Has same features as CT-400 above.
Get more details on CT-460
subtype...General Documents
no filter exists
}
Installation and Termination Tools for Panduit Cable Ties, Terminals, Power Connectors, and Wiring Duct
Click for more details
}
- of results
Results per page: 10 20 50