Attaches to 6x4 channel and/or fittings to create a 45° downward angle from a horizontal run. Used with inside vertical 45° angle fitting FRIV456X4OR to change level of a straight horizontal run. Accepts optional split cover FROV45SC6OR.
Optional split cover for the outside vertical 45° angle fitting FROV456X4OR. Snap-on feature allows cover to be installed and removed with no tools required. Creates radiused 3/4 (19mm) opening for easy access to add or remove cables.
Attaches to 6x4 channel and/or fitting to create a 45° upward angle from a straight horizontal run. Used with outside vertical 45° angle fitting FROV456X4OR to change level of a straight horizontal run. Includes split cover.