Only a single die required to crimp each element, which speeds installation and reduces costs
Wide range-taking ability and multi-conductor design provide flexibility with a minimum number of parts, allowing for conductor to conductor, conductor to rebar, and conductor to ground rod applications
Designed for the enhanced crimp process using patent pending technology meets IEEE Std 837™ – 2002
Slotted design allows quick and easy assembly of conductor to connector using Panduit cable ties, included
Pre-applied conductive antioxidant compound ensures a high quality mechanical and electrical bond, speeding installation
Color-coded and marked with Panduit die index numbers for proper crimp die selection
UL 467 Listed and CSA 22.2 Certified for grounding and bonding suitable for direct burial in earth or concrete when crimped with Panduit or industry standard crimping tools and Panduit dies
Complies with vibration tests per MIL-STD-202G (METHOD 201A
The GCC6X6250-250 Compression Connector Tap provides high-strength and premium electrical properties. It is suitable for use with solid and stranded copper Code conductors. Used for tapping conductor to conductor and conductor to ground rod and rebar applications. Use with copper clad, solid copper and stainless steel ground rod types. Meets UL486A-486B up to for 35kV for power applications temp rated 90C. Meets cULus Listed to UL 467 for direct burial in earth and concrete.
The CD-930G-250 provides circumferential crimp results in terminations with premium electrical and mechanical performance with Panduit copper compression lugs and splices. Crimping dies and Lugs are color-coded for easy matching while the part number is permanently marked on the crimping die for easy identification. Crimp die designed for use with various Panduit tools.