HSTT Heat Shrink Polyolefin
- Shrink ratio of 2:1 insulates a wide range of diameters and irregular shapes
- Cross-linked, UV resistant material improves flame retardancy, chemical, and temperature resistance
infrastructure for a connected world
|
|
|
|
Partner Ecosystem |
Design Tools |
Literature Library |
Download Center |
Contact Us |
Training |
---|---|---|---|---|---|
The HSTT50-C Thin Wall Heat Shrink Tubing shrinks around wires, connectors, joints, and terminals when heated to protect against abrasion. Applications include insulating and protecting wires/cables in indoor, dry locations. Shrink ratio: 2:1. Temperature range: -67°F to 275°F (-55°C to 135°C). Flame retardant, cross-linked polyolefin. 0.50” Diameter x 100’ Long (12.7 mm x 30.5 m). Color Black. 1 roll.
Get more details on HSTT50-C