Power Distribution Units Support
Online Demos, Firmware Updates and User Manuals for Power Distribution Units

- Make informed power allocation planning decisions
- Use power management resources more efficiently
- Prevent data center downtime
- Reduce capital expenditures and save on operating expenses
- Measure PUE (Power Usage Effectiveness) and drive efficient green data center initiatives
Click below for info and a demo for each type of Power Distribution Unit.
Networked
Panduit Networked PDU Units provide real-time remote monitoring of connected loads using a Web-based GUI that allows global network access to real-time current information to enable energy optimization and circuit protection data allowing Data Center Managers to make informed decisions on load balancing and sizing of IT equipment to lower their total cost of ownership. Current metering provides real-time remote monitoring of connected loads with user-defined alarms to warn of potential circuit overloads. Various configurations are available including outlet, breaker, circuit and aggregate level monitoring. Users can access and configure the Networked PDUs through secure Web, SNMP or Telnet Interfaces.
Click the following link for an on-line firmware demo: http//12.139.4.41/
Networked with Per Outlet Monitoring
Panduit Networked with Per Outlet Monitoring PDU Units provide real-time remote monitoring of connected loads using a Web-based GUI that allows global network access to real-time current information to enable energy optimization and circuit protection data to allow Data Center Managers to make informed decisions on load balancing and sizing IT equipment to lower total cost of ownership. Per Outlet monitoring of current at the outlet level, ensures that IT equipment power consumption can be identified for PUE calculation. By providing power information at the individual device level, specific actions can be taken to improve efficiency. Given this key piece of information, individual servers can be identified as candidates for additional capacity, redeployment or decommissioning, improving overall data center efficiency. Current metering provides real-time remote monitoring of connected loads with user-defined alarms to warn of potential circuit overloads. Users can access and configure the Networked PDUs through secure Web, SNMP or Telnet Interfaces.
Click the following link for an on-line firmware demo: http://12.139.4.40
Networked and Environmental
Panduit Networked and Environmental PDU Units provide real-time remote monitoring of connected loads and environmental monitoring to enable energy optimization and circuit protection data, with the ability to measure the in cabinet temperature, humidity, airflow and dewpoint remotely to prevent environmental factors that can cause equipment to overheat or malfunction. Networked and Environmental PDUs provide power utilization and environmental data to allow Data Center Managers to make informed decisions for capacity planning to optimize data center performance and determine the best location and sizing of new IT equipment to lower total cost of ownership. Various configurations are available including outlet, breaker, circuit and aggregate level monitoring. Users can access and configure the Networked and Environmental PDUs through secure Web, SNMP, or Telnet Interfaces, which are complimented by Panduit® PIM™Software Platform to enable intelligent management of the in-cabinet power usage. This system helps to quickly identify and resolve power issues, find and reclaim available or underutilized power capacity and automate collection of real-time and accurate power information.
Click the following link for an on-line firmware demo: http://12.139.4.42/
Switched
Panduit Switched PDU Units enable remote power control over individual receptacles, in conjunction with real time remote current and environmental monitoring to enable energy optimization and circuit protection data, with the ability to measure the in cabinet temperature, humidity, airflow and dewpoint remotely to prevent environmental factors that can cause equipment to overheat or malfunction. Switched PDUs provide power utilization and environmental data to allow Data Center Managers to make informed decisions for capacity planning to optimize data center performance and determine the best location and sizing of new IT equipment to lower total cost of ownership. Remote outlet level control allows individual outlets or a group of outlets to be turned on or off to reboot equipment and restrict unauthorized use of individual outlets. Power sequencing time delays allow users to define the order in, which to power up or down equipment to avoid circuit overload and outlet use management to power off when equipment is not in use for energy savings. Various remote monitoring configurations are available including breaker and aggregate level monitoring. Users can access and configure the Networked PDUs through secure Web, SNMP or Telnet Interfaces, which are complimented by Panduit® PIM™Software Platform to enable intelligent management of the in-cabinet power usage. This system helps to quickly identify and resolve power issues, find and reclaim available or underutilized power capacity and automate collection of real-time and accurate power information.
Click the following link for an on-line firmware demo: http://12.139.4.38/
Switched with Per Outlet Monitoring
Panduit Switched with Per Outlet Monitoring PDU Units enable remote power control over individual receptacles, in conjunction with real time remote current and environmental monitoring to enable energy optimization and circuit protection data, with the ability to measure the in cabinet temperature, humidity, airflow and dewpoint remotely to prevent environmental factors that can cause equipment to overheat or malfunction. Switched with Per Outlet Monitoring POUs provide power utilization and environmental data to allow Data Center Managers to make informed decisions for capacity planning to optimize data center performance and determine the best location and sizing of new IT equipment to lower total cost of ownership. With the addition of Per Outlet monitoring of power at the outlet level. This ensures that IT equipment power consumption can be identified for PUE calculations. By providing power information at the individual device level, so specific actions can be taken to improve efficiency. Given this key piece of information, individual servers can be identified as candidates for additional capacity, redeployment or decommissioning, improving overall data center efficiency. Remote outlet level control allows individual outlets or a group of outlets to be turned on or off to reboot equipment and restrict unauthorized use of individual outlets. Power sequencing time delays allow users to define the order in which to power up or down equipment to avoid circuit overload and outlet use management to power off when equipment is not in use for energy savings. Users can access and configure the Networked PDUs through secure Web, SNMP or Telnet interfaces, which are complimented by Panduit® PIM™Software Platform to enable intelligent management of the in-cabinet power usage. This system helps to quickly identify and resolve power issues, find and reclaim available or underutilized power capacity and automate collection of real-time and accurate power information.
Click the following link for an on-line firmware demo: http://12.139.4.39/
Download Power Distribution Unit (PDU) Firmware Updates below:
-
Click here to download Net-AccessTM PDUs Firmware Update
-
Click here to download PViQTM PDU Networked Firmware Update 2.11
-
Click here to download PViQTM PDU Networked, Switched with Environmental Firmware Update 3.12.7
- Click here to download PViQTM Power Distribution Unit Firmware Update Utility and User Guide (for PViQTM Power Distribution Unit updating only) Please note: The PViQTM Firmware zip file and PViQ Firmware Update Utility must be run from the same directory for proper operation.
Download Power Distribution Unit (PDU) User Manuals below:
-
Click here to download PViQ Networked POU Series 1 User Manual (MN023)
-
Click here to download PViQ Networked and Environmental Monitored POU User Manual (MN027)
- Click here to download PViQ Switched POU User Manual (MN028)