Industrial Uninterruptible Power Supply (UPS) Downloads
Panduit Industrial UPS significantly lowers the risk of downtime associated with power interruptions to keep facilities’ critical equipment operating at full capacity. This no battery, maintenance-free device provides high availability back-up power without the high maintenance costs of traditional UPS devices. The compact size and network interface of the Panduit UPS allows for easy integration into control and equipment panels with superior ease of use for designers, operators and maintenance personnel. For complete part details please visit the UPS landing page: www.panduit.com/ups
Latest UPS Firmware
EtherNet/IP* and FactoryTalk** Network Support Files
- Electronic Data Sheet File (EDS) with Add-on-Profile (AOP)
- FactoryTalk Faceplate Project Files (ZIP)
*EtherNet/IP is a trademark of ODVA
**FactoryTalk is registered by Rockwell Automation in the Patent and Trademark Office of the United States.