2-position module base which accepts 9-pin and 15-pin high density D-subminiature connectors, off white.
Sub Brand | Pan-Net® |
Product Type | D-Subminiature Module Base |
Module Type | Mini-Com® |
Color | Off White |
Number of Module Spaces | 2 |
Overall Depth (In.) | 1.37 |
Overall Depth (mm) | 34.8 |
Overall Height (In.) | 0.72 |
Overall Height (mm) | 18.3 |
Overall Width (In.) | 1.24 |
Overall Width (mm) | 31.5 |
Standards Met | RoHS Compliant; CE Marking |
Termination Style | Module Base |
UPC | 07498383622 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Part Drawing - DWG - CMDB | English | |
Part Drawings | Part Drawing - DXF - CMDB | English | |
Part Drawings | Part Drawing - PDF - CMDB | English | |
Installation Documents | Installation Instructions/Best Practices - PN241D | English | |
Selection Guides | CMD* LC Duplex Mini-Com® Master Fiber Adapter Selection Matrix FBFL41-SA-ENG | English |