Horizontal D-ring Outside dimensions: 3"H x 5"W
Product Type | Cable Management D-Ring |
Sub Brand | Open-Access™ |
Overall Height (In.) | 3.23 |
Overall Height (mm) | 82 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Color | Black |
UPC | 07498370994 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0273 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2728 |
Part Drawings | Part Drawings - DWG - CMDRHD2(00072-13) | English | |
Part Drawings | Part Drawings - DXF - CMDRHD2(00072-13) | English | |
Part Drawings | Part Drawings - PDF - CMDRHD2(00072-13) | English | |
Installation Documents | Open-Access™ Components for Mounting to EIA Standard 19” Communication Rack or Network Cabinet | English | |
Selection Guides | CMD* LC Duplex Mini-Com® Master Fiber Adapter Selection Matrix FBFL41-SA-ENG | English |