Module supplied with one RCA pass-through coupler with red insert, Black.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Sub Brand Pan-Net®
Material ABS
Product Type RCA Module
Module Type Mini-Com®
Color Black
Number of Module Spaces 1
Overall Depth (In.) 1.68
Overall Depth (mm) 42.7
Overall Height (In.) 0.72
Overall Height (mm) 18.3
Overall Width (In.) 0.61
Overall Width (mm) 15.4
RG Designation RG-6 and RG-59
Standards Met RoHS Compliant; CE Compliant
Termination Style Pass-Through

Packaging Detail

UPC 07498379649
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0049
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0493