Module supplied with one RCA pass-through coupler with yellow insert, Black.
Sub Brand | Pan-Net® |
Material | ABS |
Product Type | RCA Module |
Module Type | Mini-Com® |
Color | Black |
Number of Module Spaces | 1 |
Overall Depth (In.) | 1.68 |
Overall Depth (mm) | 42.7 |
Overall Height (In.) | 0.72 |
Overall Height (mm) | 18.3 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 15.4 |
RG Designation | RG-6 and RG-59 |
Standards Met | RoHS Compliant; CE Compliant |
Termination Style | Pass-Through |
UPC | 07498379655 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0037 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0369 |
Part Drawings | Part Drawing - DWG - CMRP | English | |
Part Drawings | Part Drawing - DXF - CMRP | English | |
Part Drawings | Mini-Com RCA Coupler Module COCMRPRXX--ENG | English |