The Opticom® blank fiber adapter panel is used to reserve space for future use. The blanking panel is plastic and is black in color.
Material | Plastic |
Overall Width (In.) | 4.3 |
Overall Width (mm) | 109.2 |
Overall Depth (In.) | 0.77 |
Overall Depth (mm) | 19.6 |
Overall Height (In.) | 1.39 |
Overall Height (mm) | 35.3 |
Standards Met | RoHS compliant. Meets or exceeds TIA/EIA-568-C.3 requirements |
Product Type | Front Loading Adapter Panel |
Application | Blank Fiber Adapter Panel for OptiCom Patch Panels and Enclosures |
Color | Black |
Sub Brand | Opticom® |
Part Features | Snaps quickly into the front of all Opticom components |
UPC | 07498362506 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0077 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0771 |
Specification Sheets | Opticom® Trays, Drawers and Preloaded Trays: FBSP122--WW-ENG | English | |
Specification Sheets | Opticom® Fiber Adapter Panels (FAPs) Specification Sheet FBSP160--WW-ENG | English | |
Specification Sheets | Distribuidores de Montaje en Pared Opticom® Hoja de Especificaciones FBSP108 | Spanish (Español) | |
Specification Sheets | Paneles Adaptadores de Fibra (FAPs) Opticom® Hoja de Especificaciones FBSP160--WW-SPA | Spanish (Español) | |
Specification Sheets | Opticom® Wall Mount Enclosures Specification Sheet FBSP108--WW-ENG | English | |
Part Drawings | Part Drawings - DWG - FAPB(00834-03) | English | |
Part Drawings | Part Drawings - DXF - FAPB(00834-03) | English | |
Part Drawings | Part Drawings - PDF - FAPB(00834-03) | English | |
Selection Guides | Fibra Sin Límites Alcance & Desempeño Guia de Seleccion FBSD62--WW-SPA | Spanish (Español) |