Product Type | Safety Glasses |
Overall Width (In.) | 5.89 |
Overall Width (mm) | 148.6 |
Overall Depth (In.) | 0.17 |
Overall Depth (mm) | 4.2 |
Overall Height (In.) | 2.26 |
Overall Height (mm) | 57.4 |
Application | Fiber Termination |
Standards Met | RoHS Directive is not applicable |
UPC | 07498364500 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0244 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2437 |
Part Drawings | SAFETY GLASSES WITH SIDEGUARDS | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | Japanese (日本人) |