The FiberRunner® 4-Way Cross Channel Fitting is used in cable management to create a horizontal 4-way cross intersection with two 6 inch x 4 inch exits. It also attaches to 6x4 channels and/or fittings. The 4-way cross channel fitting accepts the optional split cover.
Application | Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks. It is Used in Telco Central Offices to Route Fiber Optic Jumper Cables |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Channel Material | Rigid PVC |
Color | Yellow |
Fitting Type | Four Way Cross |
Fitting Material | ABS |
For Use With | 4x4 |
Material | ABS |
Overall Height (In.) | 4.22 |
Overall Height (mm) | 107.2 |
Overall Length (In.) | 14.5 |
Overall Length (mm) | 368.3 |
Overall Width (In.) | 14.5 |
Overall Width (mm) | 368.3 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 6x4 |
UPC | 07498378439 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8049 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 4.0244 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRFWC6X4 | English | |
Part Drawings | Part Drawings - DXF - FRFWC6X4 | English | |
Part Drawings | FiberRunner 6X4 Four-Way Cross Fitting Part Drawing 37185-73 | English | |
Installation Documents | Installation Instructions/Best Practices - RW112B | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |