Pre-Polished ST Simplex Crimp Style OM1 Connector, with 900um/3.0mm Red Boots

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Polish Type Pre-Polished
Fiber Type OM1
Connection Type ST
Sub Brand OptiCam®
Application Used in fiber optic backbone and horizontal applications for high-speed data transmissions.
Body Style Simplex
Color Red
Boot Color Red
Backbone Color Black
Fiber Diameter (µm) 62.5
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Maximum Installation Temperature (°F) 108
Maximum Installation Temperature (°C) 42
Minimum Operating Temperature (°F) 32
Minimum Installation Temperature (°C) 38
Minimum Installation Temperature (°F) 100
Maximum Connector Insertion Loss (dB) 0.3
Minimum Connector Return Loss (dB) 20
Standards Met RoHS compliant. TIA/EIA-604 FOCIS-2 compliant; exceeds TIA/EIA-568-D.3 requirements

Packaging Detail

UPC 07498383249
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0036
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0359
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}