The FiberRunner® Horizontal Tee Cover attaches to the channel to create a 90° horizontal branch from a straight horizontal run. The cover is included.
Application | Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks. It is Used in Telco Central Offices to Route Fiber Optic Jumper Cables |
Product Type | Tee Fitting |
Sub Brand | Fiber-Duct™ |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Channel Material | Rigid PVC |
Fitting Type | Horizontal Tee |
Fitting Material | ABS |
For Use With | 2x2 |
Material | ABS |
Overall Height (In.) | 2.08 |
Overall Height (mm) | 52.8 |
Overall Length (In.) | 7.29 |
Overall Length (mm) | 185.2 |
Overall Width (In.) | 12.16 |
Overall Width (mm) | 308.9 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 2x2 |
UPC | 07498370259 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2639 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.3196 |
Specification Sheets | 2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG | English | |
Part Drawings | Part Drawings - DWG - FT2X2 | English | |
Part Drawings | Part Drawings - DXF - FT2X2 | English | |
Part Drawings | Fiber-Duct 2x2 and FiberRunner 2x2 Horizontal Tee Fitting Part Drawing 35245-35 | English | |
Installation Documents | Installation Instructions/Best Practices - RW122 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |