The lint-free fiber optic cleaning wipes are used to clean fiber components in the field-termination process of fiber optic connectors, and comes in a pack of 100.
Product Type | Pre-Polished Termination Kit |
Number of Pieces | 1 |
Application | Panduit OptiCam Pre-Polished Cam Connectors |
Includes | Each package contains (100) 4" square white non-woven wipe |
Part Features | Each package contains (100) 4" square white non-woven wipe |
UPC | 07498364484 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0474 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.4739 |
Part Drawings | LINT FREE WIPES | English | |
Part Drawings | Fiber Field Polish Consumables Kit Customer Drawing 02421-14 | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | Japanese (日本人) |