Three-level screw-on beam clamp bracket for use with flanges up to 3/4 (19.1mm) thick. Maximum capacity of six J Hooks.
Application | Support J-MOD J-Hooks |
Product Type | Cable Support |
Color | Silver |
For Use With | Flanges |
Includes | Three-Level Screw-on Beam Clamp Bracket |
Material | Galvanized Steel |
Maximum Flange Thickness (In.) | 0.75 |
Maximum Flange Thickness (mm) | 19 |
Mount Method | Bracket |
Overall Height (In.) | 17.97 |
Overall Height (mm) | 456.5 |
Overall Length (In.) | 1.96 |
Overall Length (mm) | 49.7 |
Overall Width (In.) | 1.96 |
Overall Width (mm) | 49.7 |
Sub Brand | StrongHold™ |
Static Load Capacity (kg) | 81.6 |
Static Load Capacity (lb) | 180 |
Support Type | J-MOD Modular J-Hook System |
UPC | 07498339534 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0731 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.3656 |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Part Drawings | Part Drawing - PDF - JMSBCB873_01 | English | |
Installation Documents | J-Mod Cable Support System | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |