Single-level threaded rod bracket. Accepts 1/4" - 3/8" (6.4mm - 9.5mm) threaded rod.
Application | Support J-MOD J-Hooks |
Product Type | Cable Support |
Category 5e Cable Capacity | 55 |
Category 6 Cable Capacity | 46 |
Category 6A Cable Capacity | 30 |
Color | Natural |
For Use With | Threaded Rod |
Material | Galvanized Steel |
Maximum J-Hook Bundle Capacity | 6 |
Overall Height (In.) | 7.4 |
Overall Height (mm) | 188 |
Overall Length (In.) | 1.96 |
Overall Length (mm) | 49.7 |
Overall Width (In.) | 1.96 |
Overall Width (mm) | 49.7 |
Sub Brand | J-Mod® |
Static Load Capacity (kg) | 81.6 |
Static Load Capacity (lb) | 180 |
Support Type | J-MOD Modular J-Hook System |
UPC | 07498338199 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.2337 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 1.1685 |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Installation Documents | J-Mod Cable Support System | English |