Panduit® Pan-Steel® Nylon 11 Coated Strapping can be cut to meet your many project needs. Built with 316L stainless steel coated with Nylon and a fold-over lock, it maintains a safe, secure connection despite severe weather, intense UV rays, high vibration and galvanic corrosion. Perfect for some of the most challenging industries, including sign and signal, oil and gas and industrial. Low-profile buckle, 11.8"L (300mm), 0.4"W (10mm), Tensile strength: 1335, Bundles up to 2.0" (51mm), PK50
Application | Corrosive Environment |
Product Type | Strapping |
Color | Black |
Environment | Indoor and Outdoor |
For Use With | BT2HT |
Material | Stainless Steel Type 316 |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 51 |
Maximum Installation Temperature (°C) | 140 |
Maximum Installation Temperature (°F) | 284 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
Maximum Operating Temperature (°C) | 140 |
Maximum Operating Temperature (°F) | 285 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Minimum Loop Tensile Strength (N) | 1335 |
Minimum Loop Tensile Strength (lb) | 300 |
Overall Length (In.) | 11.8 |
Overall Length (mm) | 300 |
Overall Width (In.) | 0.38 |
Overall Width (mm) | 9.5 |
Standards Met | RoHS Compliant,UL E56854, UV Resistant |
Sub Brand | Pan-Steel® |
Strap Breaking Strength (N) | 2229 |
Strap Breaking Strength (lb) | 502 |
Overall Thickness (In.) | 0.02 |
Overall Thickness (mm) | 0.4 |
Part Features | Fold over design provides high-retained tension in mechanical fastening and cable bundling applications; After tensioning, cut end is locked inside low profile buckle – no sharp edges; Can be used in a wide range of applications; Smooth surfaces and rounded edges assures cable protection and worker safety. |
UPC | 07498344661 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0835 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.4174 |
Product Bulletins | RT2HT and BT2HT Installation Tools | English | |
Part Drawings | Coated Metal Strapping .375'' Wide Part Drawing N41167BS_DC | English |