Outside Corner Fitting - Base & Cover
Product Type | Bend Radius Control Fitting |
Sub Brand | Pan-Way® |
Color | Arctic White |
Fitting Type | Outside Corner |
For Use With | LD10, LDPH10, LD2P10 |
Material | PVC |
Material Properties | Rigid |
Mount Method | Snap-On |
Raceway Type | Low Voltage |
Standards Met | Ul94V-0, Ft4, Meets TIA/EIA Standards, UL5A Listed, UL Compliant. |
Overall Height (In.) | 1.59 |
Overall Height (mm) | 40.4 |
Overall Length (In.) | 3.6 |
Overall Length (mm) | 91.4 |
Overall Width (In.) | 0.93 |
Overall Width (mm) | 23.6 |
Application | Pan-Way ® LD2P10 Profile Raceway is a One-Piece Multi-Channel Channel Raceway Which Provides Solutions for Routing Both Power and Data Cabling Along Perimeter Walls. Ld2P10 Profile Raceway is Available With Multi-Channel Fittings. |
UPC | 07498359535 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.1799 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Pan-Way LD2P10 Surface Raceway System: SRSP29--WW-ENG | English | |
Specification Sheets | Pan-Way® Hinged LDPH Raceway System Specification Sheet SRSP30-WW-ENG | English | |
Part Drawings | Part-Drawing-PDF - OCFX10-2_225556 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |