Convenient packaging includes all of the components required to completely wire a 110 base.
Product Type | Tower Kit |
Color | Electric Ivory |
Connector Type | 110 |
Includes | (2) #12 X 1/2" Sheet Metal Screws, (2) #12 Lock Washers, (1) 1/4-20 X 3/4 Machine Screw, (1) 1/4-20 Hex Nut, (2) 1/4" Lock Washers, Screw Kit |
Number of Pairs | 300 |
Overall Depth (In.) | 7.18 |
Overall Depth (mm) | 182.4 |
Overall Height (In.) | 23.93 |
Overall Height (mm) | 607.8 |
Sub Brand | Pan-Punch® |
Overall Width (In.) | 8.63 |
Overall Width (mm) | 219.2 |
Performance Level | Category 5e |
Standards Met | Exceeds all channel and component requirements of ANSI/TIA-568-C.2 Category 5e standard, Meets IEC 60352-4 requirements; can withstand repeated terminations up to 200 cycles, RoHS Compliant |
Resistance Properties | Flame-Resistant |
UPC | 07498305656 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8918 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Pan-Punch® 110 Punchdown System Spec Sheet COSP540 | English | |
Part Drawings | Part Drawing - DWG - P110KT300_Y_2 | English | |
Part Drawings | Part Drawing - DXF - P110KT300_Y | English | |
Part Drawings | Pan-Punch Category 5e Tower System - 300 Pair COP110KT3004Y--ENG | English |