The Pan-Punch® Vertical Cable Manager For Use With 900 Pair System is for use with Pan-Punch® 110-style Bases, Connectors and Systems.
Product Type | Cable Manager |
For Use With | Pan-Punch® 110-style Bases, Connectors and Systems. |
Overall Depth (In.) | 7.18 |
Overall Depth (mm) | 182.4 |
Overall Height (In.) | 61.73 |
Overall Height (mm) | 1576.9 |
Overall Width (In.) | 7.75 |
Overall Width (mm) | 196.8 |
Sub Brand | Pan-Punch® |
Material | Steel |
Color | Black |
Standards Met | RoHS Compliant |
Application | (1) Telecommunications Closets, (2) Main Distribution Frames, (3) Voice Networks, (4) Data Local Area Networks |
Part Features | Cross-Connect Tools & Accessories |
UPC | 07498364262 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.2725 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Pan-Punch® 110 Punchdown System Spec Sheet COSP540 | English | |
Part Drawings | Part Drawing - DWG - P110VCM900 | English | |
Part Drawings | Part Drawing - DXF - P110VCM900 | English | |
Part Drawings | 900 Pair 110 Cable Manager COP110VCM900--ENG | English | |
Installation Documents | Pan-Punch 110 Tower System: PN79H | English |