Tee Fitting - Cover Only, Arctic White, ABS, Length 3.6 in.
Product Type | Bend Radius Control Fitting |
Sub Brand | Pan-Way® |
Color | Arctic White |
Fitting Type | Tee |
For Use With | LD3, LDPH3, LDS3 |
Material | PVC |
Material Properties | Rigid |
Mount Method | Snap-On |
Raceway Type | Low Voltage |
Standards Met | Ul94V-0, Ft4, Meets TIA/EIA Standards, UL5A Listed, UL Compliant. |
Overall Height (In.) | 0.47 |
Overall Height (mm) | 11.9 |
Overall Length (In.) | 3.6 |
Overall Length (mm) | 91.4 |
Overall Width (In.) | 2.23 |
Overall Width (mm) | 56.6 |
Application | Pan-Way ® LD2P10 Profile Raceway is a One-Piece Multi-Channel Channel Raceway Which Provides Solutions for Routing Both Power and Data Cabling Along Perimeter Walls. Ld2P10 Profile Raceway is Available With Multi-Channel Fittings. |
Part Features | 1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes. |
UPC | 07498359512 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0539 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.2694 |
Specification Sheets | Pan-Way® LD Surface Raceway System Spec Sheet SRSP21--WW-ENG | English | |
Specification Sheets | Pan-Way® Hinged LDPH Raceway System Specification Sheet SRSP30-WW-ENG | English | |
Specification Sheets | Pan-Way LDS Surface Raceway System: SRSP25--WW-ENG | English | |
Part Drawings | Tee-Fitting-for-LD3-and-LDPH3-Raceway | English | |
Part Drawings | Tee Fitting for use with LD3 and LDPH3 Raceway | English | |
Installation Documents | Pan-Way Surface Raceway Tia/Eia Compliant Fittings - PN26 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |