The wire preparation tool for Pan-Plug™ Modular Plugs separates and holds conductors in position prior to insertion into modular plugs for termination.
Product Type | Plug Termination Tool |
Sub Brand | Pan-Net® |
Color | Black |
Material | ABS |
Overall Height (In.) | 2.85 |
Overall Height (mm) | 72.4 |
Overall Length (In.) | 1 |
Overall Length (mm) | 25.4 |
Overall Width (In.) | 1.25 |
Overall Width (mm) | 31.8 |
For Use With | For use with Pan-Plug ® Modular Plug (MP588) only. |
Accessory Type | Connector Tools & Accessories |
Standards Met | RoHS directive is not applicable |
UPC | 07498369077 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0072 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0720 |
Part Drawings | WPT_8_1845.dwg | English | |
Part Drawings | Wire Preperation Tool COWPT-8--ENG | English |